Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Shape | Knob | Screw | ||
Standard | Stepped | Material | Material | Surface Treatment | |
NBM | NBLM | Threaded | ABS | SWCH12A | Trivalent Chromate |
NBMS | NBLMS | EN 1.4301 Equiv. (EN 1.4567 Equiv.) | - | ||
NBF | NBLF | Tapped | Brass (Insert) | - | |
NBMR | - | Threaded | Nylon 6 | EN 1.0038 Equiv. | Trivalent Chromate |
Part Number | - | L | - | Knob Color |
NBM3-16 NBM5-20 NBMR8-32 | - - - | 15 20 20 | - - - | B W B |
Part Number | L Selection | Knob Color | Lf | H | H1 | S | S1 | d | d1 | Reference Mass (g) | Unit Price | ||||||||||||
Type | M (Coarse) - D | NBM , NBLM NBMS, NBLMS | NBF | NBLF | NBM NBLM | NBF NBLF | NBMS NBLMS | NBM | NBF | NBLM | NBLF | NBMS | NBLMS | ||||||||||
NBM NBMS NBF Stepped Type NBLM NBLMS NBLF | 3-16 | 10 | 15 | B (Black) W* (White) | 5 | 10 | 12 | 16 | 2 | 6 | 11 | 9 | 10 | 5 | 10 | ||||||||
4-16 | 10 | 15 | |||||||||||||||||||||
5-16 | 10 | 15 | 20 | ||||||||||||||||||||
5-20 | 15 | 20 | 6 | 15 | 14 | 20.5 | 4 | 9.5 | 15 | 10 | 15 | 6 | 15 | ||||||||||
5-25 | 20 | 25 | 9 | 16 | 18 | 27 | 6 | 15 | 19 | 19 | 9 | 19 | |||||||||||
6-20 | 10 | 15 | 20 | 6 | 15 | 14 | 20.5 | 4 | 9.5 | 15 | 15 | 6 | 15 | ||||||||||
6-25 | 15 | 20 | 25 | 9 | 16 | 18 | 27 | 6 | 15 | 19 | 29 | 16 | 29 | ||||||||||
6-32 | 20 | 25 | 24 | 12 | |||||||||||||||||||
8-32 | 15 | 25 |
Part Number | L Selection | Knob Color | H | S | d | d1 | Reference Mass (g) | Unit Price | ||||
Type | M (Coarse) - D | NBMR | ||||||||||
NBMR | 5-20 | 10 | B (Black) | 14 | 4 | 15 | 10 | 15 | ||||
6-20 | 25 | 14 | 4 | 15 | 15 | |||||||
8-25 | 16 | 25 | 18 | 6 | 19 | 12 | 29 | |||||
8-32 | 20 | 24 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NBLM5-20-20 |
NBLM5-20-20-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Dia. M | Mounting Section, Length L (mm) | Male Tip Machining | Female Thread, Round hole processing | Set Screw Thread Machining | Main Body Material | Mounting Section Material | Mounting Section Surface Treatment | Main Body Dia. (D) (φ) | Main Body Height (mm) | Knob Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.93 € | 1 | Available | 5 Days | 10 | Threaded (Stepped) | 5 | 20 | Not Provided | - | - | [ABS] ABS | [Steel] JIS-SWCH12A | [Trivalent Chromate] Trivalent Chromate | 20 | 22 | B (Black) | |
3.66 € | 1 | Available | 5 Days | - | Threaded (Stepped) | 5 | 20 | Not Provided | - | - | [ABS] ABS | [Steel] JIS-SWCH12A | [Trivalent Chromate] Trivalent Chromate | 20 | 22 | B (Black) |
Loading...
Main Body Type | Round Shape | Types of round-shaped | Knob | 4-side finish | Knurling |
---|---|---|---|---|---|
Additional Function | Not Provided |
Configure
Basic Attributes
Female Thread, Round hole processing
Set Screw Thread Machining
Main Body Material
Mounting Section Material
Mounting Section Surface Treatment
Type
Mounting Section Type
Mounting Section Dia. M
Mounting Section, Length L(mm)
Male Tip Machining
Main Body Dia. (D)(φ)
Main Body Height(mm)
Knob Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes