Knurled Knobs / Straight Cut (Part Numbers - CAD Download)

Knurled Knobs / Straight Cut

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] A knurled round knob. -The knobs are available in black and white.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBLM5-25-20-W

Knurled Knobs/Straight Cut:Related Image
 
TypeShapeKnobScrew
StandardSteppedMaterialMaterialSurface Treatment
NBMNBLMThreadedABSSWCH12ATrivalent Chromate
NBMSNBLMSEN 1.4301 Equiv. (EN 1.4567 Equiv.)-
NBFNBLFTappedBrass (Insert)-
NBMR-ThreadedNylon 6EN 1.0038 Equiv.Trivalent Chromate

Specifications

Part Number-L-Knob Color
NBM3-16
NBM5-20
NBMR8-32
-
-
-
15
20
20
-
-
-
B
W
B
Part NumberL SelectionKnob ColorLfHH1SS1dd1Reference Mass (g)Unit Price
TypeM (Coarse) - DNBM , NBLM
NBMS, NBLMS
NBFNBLFNBM
NBLM
NBF
NBLF
NBMS
NBLMS
NBMNBFNBLMNBLFNBMSNBLMS
NBM
NBMS
NBF

Stepped Type
NBLM
NBLMS
NBLF
3-161015  B
(Black)

W*
(White)
51012162611910510      
4-161015        
5-16101520       
5-20 1520 6151420.549.5151015615      
5-25  202591618276151919919      
6-20101520 6151420.549.51515615      
6-25 152025916182761519291629      
6-32  20252412      
8-32 15 25      
* White is available for NBM, NBF, NBLM and NBLF only The default color will be black unless specified.

■Knobs Made by Nylon (NBMR)
Part NumberL SelectionKnob ColorHSdd1Reference Mass (g)Unit Price
TypeM (Coarse) - DNBMR
NBMR5-2010   B
(Black)
144151015 
6-20   251441515 
8-25 16 25186191229 
8-32  20 24 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NBLM5-25-20-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Main Body Material Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)
Knob Color

2.93 €

1 Available 5 Days 10Threaded (Stepped)520Not Provided--[ABS] ABS[Steel] JIS-SWCH12A[Trivalent Chromate] Trivalent Chromate2527W (White)

Loading...

  1. 1

Basic information

Main Body Type Round Shape Types of round-shaped Knob 4-side finish Knurling
Additional Function Not Provided

This page is Knurled Knobs / Straight Cut, part number NBLM5-25-20-W.
You can find the detail information about specifications and dimensions on part number NBLM5-25-20-W.

Variation of this product

Part Number
NBF4-16
NBF4-16-B
NBF4-16-W
NBLM5-25-25
NBLM5-25-25-B
NBLM5-25-25-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Main Body Material Mounting Section Material Mounting Section Surface Treatment Main Body Dia. (D)
(φ)
Main Body Height
(mm)
Knob Color

2.77 €

1 Available Same day

Stock

10Tapped4--Blind HoleNot Provided[ABS] ABSBrassNot Provided1612B (Black)

2.77 €

1 Available Same day

Stock

10Tapped4--Blind HoleNot Provided[ABS] ABSBrassNot Provided1612B (Black)

2.77 €

1 Available 5 Days 10Tapped4--Blind HoleNot Provided[ABS] ABSBrassNot Provided1612W (White)

3.12 €

1 Available Same day

Stock

10Threaded (Stepped)525Not Provided--[ABS] ABS[Steel] JIS-SWCH12A[Trivalent Chromate] Trivalent Chromate2527B (Black)

3.66 €

1 Available Same day

Stock

-Threaded (Stepped)525Not Provided--[ABS] ABS[Steel] JIS-SWCH12A[Trivalent Chromate] Trivalent Chromate2527B (Black)

2.93 €

1 Available Same day

Stock

10Threaded (Stepped)525Not Provided--[ABS] ABS[Steel] JIS-SWCH12A[Trivalent Chromate] Trivalent Chromate2527W (White)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360