Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RBOM2-80
A Selectable Type | A, B Configurable Type | Material | Hardness | Color | ||
No Adhesive | Adhesive | No Adhesive | Adhesive | |||
RBCM | RBCMA | RBCMF | RBCMFA | Chloroprene Rubber (CR) | Shore A65 | Black |
RBOM | RBOMA | RBOMF | RBOMFA | Non-Staining Chloroprene Rubber (CR) | Shore A60 | Gray |
RBCW | RBCWA | RBCWF | RBCWFA | Chloroprene Rubber (CR) | Shore A60 | White |
Part Number | - | A |
RBCM5 | - | 100 |
RBOM10 | - | 500 |
Part Number | - | A | - | B | - | F | - | G | - | Screw Nominal Dia. |
RBCMF10 | - | 110 | - | 65 | ||||||
RBCMF4H20 | - | 200 | - | 150 | - | F140 | - | G100 | - | Z5 |
Part Number | A Selection | ||
Type | T | ||
No Adhesive RBCM RBOM RBCW | Adhesive RBCMA RBOMA RBCWA | 1 | 300 |
2 | |||
3 | 500 | ||
5 | |||
10 | (T15 or more of RBOM and RBOMA, 300 Only ) | ||
15 | |||
20 | |||
30 |
Part Number | A Selection | ||
Type | T | ||
No Adhesive RBCM RBOM RBCW | Adhesive RBCMA RBOMA RBCWA | 1 | 3 5 10 20 30 40 50 80 100 |
2 | |||
3 | |||
5 | |||
10 |
Part Number | 1mm Increment | |||
Type | T | A | B | |
No Adhesive RBCMF RBOMF RBCWF | Adhesive RBCMFA RBOMFA RBCWFA | 1 | 10~500 (T15 or more of RBOMF and RBOMFA, 10~300 Only) | 10~500 (T15 or more of RBOMF and RBOMFA, 10~300 Only) |
2 | ||||
3 | ||||
5 | ||||
10 | ||||
15 | ||||
20 | ||||
30 |
Part Number | 1mm Increment (A≥B≥T) | 0.5mm Increment | Screw Nominal Dia. Selection | |||||||||||
Type | Nominal | T | A | B | F | G | N (Through Hole) | Z (Counterbored Hole) | ||||||
No Adhesive RBCMF RBOMF RBCWF | Adhesive RBCMFA RBOMFA RBCWFA | 1H 2H 3H 4H 6H | 1 | 25~500 (T15 or more of RBOMF and RBOMFA, 25~300 Only) | 25~500 (T15 or more of RBOMF and RBOMFA, 25~300 Only) | 5~495 (1H Type) 9~491 (2H, 4H Types) 9~245 (3H, 6H Types) | 5~495 (1H, 2H, 3H Types) 9~491 (4H, 6H Types) | 3 4 5 6 8 10 | - | |||||
2 | - | |||||||||||||
3 | - | |||||||||||||
5 | - | |||||||||||||
10 | 3 | 4 | ||||||||||||
15 | 4 | 5 | 6 | 8 | ||||||||||
20 | 4 | 5 | 6 | 8 | ||||||||||
30 | 4 | 5 | 6 | 8 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RBOM2-80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.12 € | 1 | Available | 7 Days | 10 | [Chloroprene (CR)] Non-Staining Chloroprene Rubber | No Adhesive | 2 | 80 | 500 | Shore A60 | Gray | A Selectable Type | No Drilling Alteration | - | - | - | - |
Loading...
Material | Rubber |
---|
This page is Panels / CR / dirt-repellent / A60, A65 / through-holes, counterbores / adhesive layer , part number RBOM2-80.
You can find the detail information about specifications and dimensions on part number RBOM2-80.
Configure
Basic Attributes
Grade, Type
Counterbored Hole Nominal Dia. [Z]
F(mm)
G(mm)
Through Hole Nominal Dia. [N]
Type
With or w/o Adhesive
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Color
Specifications
Hole Machining
Filter by CAD data type
Optional Attributes
Part Number |
---|
RBCM1-3 |
RBCM1-30 |
RBCM1-300 |
RBOM20-300 |
RBOM3-10 |
RBOM3-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Color | Specifications | Hole Machining | Counterbored Hole Nominal Dia. [Z] | F (mm) | G (mm) | Through Hole Nominal Dia. [N] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.16 € | 1 | Available | 6 Days | 10 | [Chloroprene (CR)] Chloroprene (CR) | No Adhesive | 1 | 3 | 500 | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
2.78 € | 1 | Available | 6 Days | 10 | [Chloroprene (CR)] Chloroprene (CR) | No Adhesive | 1 | 30 | 500 | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
5.82 € | 1 | Available | 6 Days | 10 | [Chloroprene (CR)] Chloroprene (CR) | No Adhesive | 1 | 300 | 300 | Shore A65 | Black | A Selectable Type | No Drilling Alteration | - | - | - | - | |
147.78 € | 1 | Available | 7 Days | 10 | [Chloroprene (CR)] Non-Staining Chloroprene Rubber | No Adhesive | 20 | 300 | 300 | Shore A60 | Gray | A Selectable Type | No Drilling Alteration | - | - | - | - | |
3.42 € | 1 | Available | 7 Days | 10 | [Chloroprene (CR)] Non-Staining Chloroprene Rubber | No Adhesive | 3 | 10 | 500 | Shore A60 | Gray | A Selectable Type | No Drilling Alteration | - | - | - | - | |
15.18 € | 1 | Available | 7 Days | 10 | [Chloroprene (CR)] Non-Staining Chloroprene Rubber | No Adhesive | 3 | 100 | 500 | Shore A60 | Gray | A Selectable Type | No Drilling Alteration | - | - | - | - |