Support Pins / Threaded / Tapped / Pilot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Support Pins/Threaded/Tapped/Pilot:Related Image
 
MaterialSurface TreatmentHardnessType
ThreadedTappedPilot
EN 1.1191 Equiv.Black Oxide-SRPCBSRPABSRPBB
EN 1.1191 Equiv.Hard Chrome PlatingPlating Hardness: 750HV ~SRPCRSRPAR-
EN 1.1191 Equiv.Black OxideTreated Hardness: 45 ~ 50HRCSRPCHBSRPAHBSRPBHB
EN 1.1191 Equiv.Hard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness: 750HV ~
SRPCHRSRPAHRSRPBHR
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCSRPCCSRPACSRPBC

Specifications

Part Number-L-P-F-G
   
Type B
SRPCB
SRPAHB
 10
14
-
-
L50.00
L70.02
-
-
P5.98
P6.00
-
-
F3.0
F5.0
-G5
Support Pins/Threaded/Tapped/Pilot:Related Image Tapped and Threaded Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3   98
M4  225
M5  461
M6  784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >> P. 2297.) Not applicable when using locking materials or lock washers.
Part NumberL
0.01mm Increment
P
0.01mm Increment
F
0.1mm Increment
G
1mm Increment
m(C)dM (Coarse)M1 (Coarse)1d1
TypeB
Threaded only
Threaded
SRPCB
SRPCR
SRPCHB
SRPCHR
SRPCC
Tapped
SRPAB
SRPAR
SRPAHB
SRPAHR
SRPAC
Pilot
SRPBB

SRPBHB
SRPBHR
SRPBC
610.00~50.003.00~4.002.0~12.00
or
2≤G≤dx2
16.94M4M3--
73.00~6.002.0~15.08.1
815.00~50.009.25M5M4
1020.00~80.004.00~8.002.0~20.0211.5M568
124.00~10.0013.96M610
135.00~10.002.0~25.0315M68
1416.2
178.00~15.002.0~30.019.68M8912
1921.9M8
2410.00~15.00427.710M101016
Pilot is available when B≥10. EN 1.4037 Equiv. is B≥8.
For full thread, specify a G dimension of 0 and NNC alteration.

Alterations

Support Pins/Threaded/Tapped/Pilot:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SRPAB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAC8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAC10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAC12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAC13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAC14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAC17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAC19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAC24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAHB6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAHB7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHB8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAHB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAHB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAHR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAHR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAHR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAHR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAHR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAHR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAHR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPAR6-L[10-50/0.01]-P[3-4/0.01]-F[2-12/0.1]
SRPAR7-L[10-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAR8-L[15-50/0.01]-P[3-6/0.01]-F[2-15/0.1]
SRPAR10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPAR12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPAR13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAR14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPAR17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAR19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPAR24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPBB10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPBB12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPBB13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPBB14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPBB17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPBB19-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
SRPBB24-L[20-80/0.01]-P[10-15/0.01]-F[2-30/0.1]
SRPBC10-L[20-80/0.01]-P[4-8/0.01]-F[2-20/0.1]
SRPBC12-L[20-80/0.01]-P[4-10/0.01]-F[2-20/0.1]
SRPBC13-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPBC14-L[20-80/0.01]-P[5-10/0.01]-F[2-25/0.1]
SRPBC17-L[20-80/0.01]-P[8-15/0.01]-F[2-30/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Method Material Surface Treatment
(Ø)
Heat Treatment Hardness Wrench Flats B
(mm)
F
(mm)
G
(mm)
L
(mm)
P
(mm)

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided62 ~ 12-10 ~ 503 ~ 4

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided72 ~ 15-10 ~ 503 ~ 6

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided82 ~ 15-15 ~ 503 ~ 6

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelBlack OxideNot ProvidedNot Provided242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC82 ~ 15-15 ~ 503 ~ 6

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC62 ~ 12-10 ~ 503 ~ 4

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC72 ~ 15-10 ~ 503 ~ 6

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC82 ~ 15-15 ~ 503 ~ 6

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelBlack OxideProvidedTreated Hardness: 45 ~ 50HRC242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 12-10 ~ 503 ~ 4

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~72 ~ 15-10 ~ 503 ~ 6

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~82 ~ 15-15 ~ 503 ~ 6

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV62 ~ 12-10 ~ 503 ~ 4

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV72 ~ 15-10 ~ 503 ~ 6

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV82 ~ 15-15 ~ 503 ~ 6

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10TappedSteelHard Chrome PlatingProvidedPlating Hardness: 750HV242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided172 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided192 ~ 30-20 ~ 808 ~ 15

-

1 7 Days 10With Pilot / TappedSteelBlack OxideNot ProvidedNot Provided242 ~ 30-20 ~ 8010 ~ 15

-

1 7 Days 10With Pilot / TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC102 ~ 20-20 ~ 804 ~ 8

-

1 7 Days 10With Pilot / TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC122 ~ 20-20 ~ 804 ~ 10

-

1 7 Days 10With Pilot / TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC132 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10With Pilot / TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC142 ~ 25-20 ~ 805 ~ 10

-

1 7 Days 10With Pilot / TappedStainless SteelNot ProvidedProvidedTreated Hardness: 50 ~ 55HRC172 ~ 30-20 ~ 808 ~ 15

Loading...

Basic information

Shape Support Pins Height Tolerance 0/+0.05 Tip Shape Spherical

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360