Caster, Light/Medium Duty CHAM□-E (Part Numbers - CAD Download)

Caster, Light/Medium Duty CHAM□-E

Click on this image to zoom in.

Click on this image to zoom in.

  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Volume Discount
[Features] Roll for light to medium duty use. [Material] It is EN 1.0320 Equiv. (hot rolled).
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHAMS-E100-U

Casters:Related Image

Main BodyWheelBearing
MaterialSurface TreatmentMaterial (Color)Swiveling PartWheel
EN 1.0320 Equiv. (hot coiled)Trivalent ChromateSynthetic Rubber (Black), Urethane (Brown), Nylon (White)IncorporatedNone

Specifications

Part Number-Wheel Material
CHAMS-E75-U
CHAMJ-S65-R
Main BodyPart NumberWheel MaterialHACF1F2dErBtAllowable Load (N)Mass (g)Unit Price
TypeDRUNRUNRUNRUN
SwivelCHAMJ-E50R
(Rubber)

U
(Urethane)

N
(Nylon)
65704256286.522472021212300380400180165150
65822356400250200190
7592276521400450500285215200
1001221005882408.831822528252.3500600600600465420
FixedCHAMK-E5065704256286.5--2021212300380400140120110
6582400195145135
759221400450500230160145
1001221005882408.82528252.3500600600505345325
Swivel with StopperCHAMS-E5065704256286.522472021212300380400205185170
65822356400285215215
7592276521400450500320250230
1001221005882408.831822528252.3500600600670525475

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CHAMS-E100-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category

13.53 €

1 Available 5 Days 10Plate Type Swivel12235.01 to 80.00With Rotation Stopper60[Urethane] Urethane (General)82401005810028Light/Medium Load

Loading...

  1. 1

Basic information

Wheel Characteristics Not Provided Fitting Material Steel Bearing in Wheel Not Provided

This page is Caster, Light/Medium Duty CHAM□-E, part number CHAMS-E100-U.
You can find the detail information about specifications and dimensions on part number CHAMS-E100-U.

Variation of this product

Part Number
CHAMJ-E50-N
CHAMJ-E50-R
CHAMJ-E50-U
CHAMS-E50-N
CHAMS-E50-R
CHAMS-E50-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category

3.11 €

1 Available 5 Days 10Plate Type Swivel6535.01 to 80.00Not Provided40[Nylon] Nylon (General)562870425021Light Load

3.23 €

1 Available Same day

Stock

10Plate Type Swivel65Up to 35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)562870425020Light Load

4.68 €

1 Available 5 Days 10Plate Type Swivel6535.01 to 80.00Not Provided38[Urethane] Urethane (General)562870425021Light Load

3.95 €

1 Available 5 Days 10Plate Type Swivel6535.01 to 80.00With Rotation Stopper40[Nylon] Nylon (General)562870425021Light/Medium Load

3.83 €

1 Available Same day

Stock

10Plate Type Swivel65Up to 35.00With Rotation Stopper30[Synthetic Rubber] Synthetic Rubber (General)562870425020Light/Medium Load

5.62 €

1 Available 5 Days 10Plate Type Swivel6535.01 to 80.00With Rotation Stopper38[Urethane] Urethane (General)562870425021Light/Medium Load

Complementary Products

MISUMI Unit еxample related to this product

Tech Support