Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSXYSCG70-AR
Part Number |
DSXYSGB80-A DSXYSGB80-AR |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Stage Configuration | Reference Part Number (Page) | Unit Price | |||
Type | No. | Top | Bottom | DSXYSGB | DSXYSCG | ||||
Black Linear Ball Micrometer Head DSXYSGB Linear Ball Feed Screw DSXYSCG | 25-A | 25x25 | ±3.2 | 38.2 | X□□□-AR | X□□□-A | XYSGB□-A (P.1946) XYSCG□-A (P.1946) (Asymmetrical) | ||
25-AR | X□□□-A | X□□□-AR | |||||||
40-A | 40x40 | ±6.5 | 95.2 | X□□□-AR | X□□□-A | ||||
40-AR | X□□□-A | X□□□-AR | |||||||
50-A | 50x50 | 144.2 | X□□□-AR | X□□□-A | - | ||||
50-AR | X□□□-A | X□□□-AR | |||||||
60-A | 60x60 | 192.1 | X□□□-AR | X□□□-A | |||||
60-AR | X□□□-A | X□□□-AR | |||||||
70-A | 70x70 | 329.6 | X□□□-AR | X□□□-A | - | ||||
70-AR | X□□□-A | X□□□-AR | |||||||
80-A | 80x80 | ±12.5(*) | 255.8 | X□□□-AR | X□□□-A | ||||
80-AR | X□□□-A | X□□□-AR | |||||||
100-A | 100x100 | 329.6 | X□□□-AR | X□□□-A | - | ||||
100-AR | X□□□-A | X□□□-AR |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
DSXYSCG70-AR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed | Feeding Method (Micrometer Type) | Feeding Method (Feed Screw Type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
622.14 € | 1 | 9 Days | 10 | 61-90 | 61-90 | 100.1 or More | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 35.1-40 | 70 | 70 | 329.6 | ±6.5 | ±6.5 | 36 | 30 | 0.09 | 0.1 | 0.09 | Right and Left | - | Knob Operation |
Loading...
Table Material | EN 1.4125 Equiv. | Guiding Mechanism | Linear Ball | Through Hole (Table Center Hole) | Not Provided |
---|---|---|---|---|---|
Feed Knob Position | Center | Clamp | Standard | Feeding Method (Feeding Pitch)(mm) | 0.5 |
This page is [Precision] XY-Axis / Linear Ball / Feed Screw / For Symmetrical Use, part number DSXYSCG70-AR.
You can find the detail information about specifications and dimensions on part number DSXYSCG70-AR.
Configure
Basic Attributes
Feeding Method (Micrometer Type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Feeding Method
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Reversed
Feeding Method (Feed Screw Type)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DSXYSCG25-AR |
DSXYSCG40-A |
DSXYSCG40-AR |
DSXYSCG80-A |
DSXYSCG80-AR |
DSXYSGB25-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Reversed | Feeding Method (Micrometer Type) | Feeding Method (Feed Screw Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.67 € | 1 | 9 Days | 10 | ≤ 25 | ≤ 25 | 30.1 to 50 | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 20.1-25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 3.00 | Right and Left | - | Knob Operation | ||
458.42 € | 1 | 9 Days | 10 | 26-40 | 26-40 | 50.1 to 100 | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 30.1-35 | 40 | 40 | 95.2 | ±6.5 | ±6.5 | 32 | 30 | 0.63 | 0.7 | 0.63 | Standard | - | Knob Operation | ||
458.42 € | 1 | 9 Days | 10 | 26-40 | 26-40 | 50.1 to 100 | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 30.1-35 | 40 | 40 | 95.2 | ±6.5 | ±6.5 | 32 | 30 | 0.63 | 0.7 | 0.63 | Right and Left | - | Knob Operation | ||
654.88 € | 1 | 9 Days | 10 | 61-90 | 61-90 | 100.1 or More | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 35.1-40 | 80 | 80 | 255.8 | ±6.5 | ±6.5 | 40 | 40 | 0.06 | 0.08 | 0.06 | Standard | - | Knob Operation | ||
654.88 € | 1 | 9 Days | 10 | 61-90 | 61-90 | 100.1 or More | Up to ±10mm | Up to ±10mm | Feed Screw | Electroless Nickel Plating | 35.1-40 | 80 | 80 | 255.8 | ±6.5 | ±6.5 | 40 | 40 | 0.06 | 0.08 | 0.06 | Right and Left | - | Knob Operation | ||
589.39 € | 1 | 9 Days | 10 | ≤ 25 | ≤ 25 | 30.1 to 50 | Up to ±10mm | Up to ±10mm | - | LTBC Plating | 20.1-25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | 30 | 3 | 2.2 | 3.00 | Standard | Standard | - |