Castors / Super Heavy Load / Low Profile and Lightweight (Part Numbers - CAD Download)

Castors / Super Heavy Load / Low Profile and Lightweight

Click on this image to zoom in.

Click on this image to zoom in.

  • Castors / Super Heavy Load / Low Profile and Lightweight
  • Castors / Super Heavy Load / Low Profile and Lightweight
  • Volume Discount
This caster has an even lower bottom and weight compared to conventional products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CGZJ75-N

Casters/Super Heavy Load/Low Profile and Lightweight:Related Image

Part NumberMain BodyWheelSealBearing
TypeDMaterialSurface TreatmentMaterial (Color)MaterialSwiveling PartWheel
CGZJ50EN 1.0320 Equiv. (hot coiled)
Special Steel
Trivalent ChromatePhenol (Black)
MC Nylon (Blue)
Electrically Conductive MC Nylon (Black)
NoneIncorporatedIncorporated
65
75

Specifications

Part Number-Wheel Material
CGZJ65-P
Main BodyPart NumberWheel MaterialBHACFGdErAllowable Load
(N)
Mass (g)Unit Price
TypeDPND
SwivelCGZJ50P (Phenol)
N (MC Nylon)
D (Electrically Conductive MC Nylon)
3874848464648.514433000600
654889100100787810.5165440001090
75995850001180

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CGZJ75-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

94.31 €

1 Available 5 Days 1099485.01 to 750.00500[Nylon] MC NylonNot Provided78781001007548

Loading...

  1. 1

More Information

Casters/Super Heavy Load/Low Profile and Lightweight:Related Image

Basic information

Caster Type Plate Type Swivel Properties Low Profile Stopper Not Provided
Fitting Material Steel Load Category Ultra Heavy Load Bearing in Wheel Provided

This page is Castors / Super Heavy Load / Low Profile and Lightweight, part number CGZJ75-N.
You can find the detail information about specifications and dimensions on part number CGZJ75-N.

Variation of this product

Part Number
CGZJ50-N
CGZJ50-P
CGZJ65-D
CGZJ65-N
CGZJ65-P
CGZJ75-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

49.64 €

1 Available Same day

Stock

1074220.01 to 320.00300[Nylon] MC NylonNot Provided646484845038

44.77 €

1 Available 5 Days 1074220.01 to 320.00300[Phenol] PhenolNot Provided646484845038

119.58 €

1 Available 5 Days 1089320.01 to 485.00400[Nylon] Electrically Conductive MC NylonAntistatic78781001006548

75.72 €

1 Available 5 Days 1089320.01 to 485.00400[Nylon] MC NylonNot Provided78781001006548

71.30 €

1 Available 5 Days 1089320.01 to 485.00400[Phenol] PhenolNot Provided78781001006548

89.32 €

1 Available 5 Days 1099485.01 to 750.00500[Phenol] PhenolNot Provided78781001007548

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360