Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CGZJ65-N
Part Number | Main Body | Wheel | Seal | Bearing | |||
Type | D | Material | Surface Treatment | Material (Color) | Material | Swiveling Part | Wheel |
CGZJ | 50 | EN 1.0320 Equiv. (hot coiled) Special Steel | Trivalent Chromate | Phenol (Black) MC Nylon (Blue) Electrically Conductive MC Nylon (Black) | None | Incorporated | Incorporated |
65 | |||||||
75 |
Part Number | - | Wheel Material |
CGZJ65 | - | P |
Main Body | Part Number | Wheel Material | B | H | A | C | F | G | d | E | r | Allowable Load (N) | Mass (g) | Unit Price | |||
Type | D | P | N | D | |||||||||||||
Swivel | CGZJ | 50 | P (Phenol) N (MC Nylon) D (Electrically Conductive MC Nylon) | 38 | 74 | 84 | 84 | 64 | 64 | 8.5 | 14 | 43 | 3000 | 600 | |||
65 | 48 | 89 | 100 | 100 | 78 | 78 | 10.5 | 16 | 54 | 4000 | 1090 | ||||||
75 | 99 | 58 | 5000 | 1180 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CGZJ65-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | [H] Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Longitudinal Direction (mm) | Mounting Hole Pitch, Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | [D] Wheel Diameter (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.72 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Nylon] MC Nylon | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 |
Loading...
Caster Type | Plate Type Swivel | Properties | Low Profile | Stopper | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Ultra Heavy Load | Bearing in Wheel | Provided |
This page is Castors / Super Heavy Load / Low Profile and Lightweight, part number CGZJ65-N.
You can find the detail information about specifications and dimensions on part number CGZJ65-N.
Configure
Basic Attributes
Wheel Material
Type
[H] Mounting Height(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Characteristics
Mounting Hole Pitch, Longitudinal Direction(mm)
Mounting Hole Pitch, Transverse Direction(mm)
Plate Length(mm)
Plate Width(mm)
[D] Wheel Diameter(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CGZJ50-N |
CGZJ50-P |
CGZJ65-D |
CGZJ65-P |
CGZJ75-D |
CGZJ75-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | [H] Mounting Height (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Longitudinal Direction (mm) | Mounting Hole Pitch, Transverse Direction (mm) | Plate Length (mm) | Plate Width (mm) | [D] Wheel Diameter (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.64 € | 1 | Available |
Same day
Stock | 10 | 74 | 220.01 to 320.00 | 300 | [Nylon] MC Nylon | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
44.77 € | 1 | Available | 5 Days | 10 | 74 | 220.01 to 320.00 | 300 | [Phenol] Phenol | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
119.58 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 65 | 48 | |
71.30 € | 1 | Available | 5 Days | 10 | 89 | 320.01 to 485.00 | 400 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 | |
142.25 € | 1 | Available | 5 Days | 10 | 99 | 485.01 to 750.00 | 500 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 75 | 48 | |
94.31 € | 1 | Available | 5 Days | 10 | 99 | 485.01 to 750.00 | 500 | [Nylon] MC Nylon | Not Provided | 78 | 78 | 100 | 100 | 75 | 48 |