Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PXTYS16-12
Type | Knob | Main Body | Pin | Spring | Lock Nut | |||||
Returning | Rest Position | Material | Material | Surface Treatment | Material | Hardness | Surface Treatment | Material | Material | Surface Treatment |
PXTAB | PXTYB | EN AW-2017 Equiv. (Black Anodize) | EN 1.0715 Equiv. | Black Oxide | EN 1.1191 Equiv. | 50~60HRC | Black Oxide | EN 1.4568 Equiv. | - | - |
PXTNB | PXTSB | EN 1.0038 Equiv. | Black Oxide | |||||||
PXTAS | PXTYS | EN 1.4305 Equiv. | - | EN 1.4125 Equiv. | 45HRC~ | - | - | - | ||
PXTNS | PXTSS | EN 1.4305 Equiv. | - |
Part Number |
PXTAB10-5 |
Part Number | S (Stroke) | Pitch (Fine) | D | D1 | B | M1 | ℓ | L | L1 | L2 | L3 | L4 | SW1 | SW2 | Load (N) | ||||
Type | M | Returning | Rest Position | min. | max. | ||||||||||||||
(Returning) PXTAB PXTNB PXTAS PXTNS | (Rest Position) PXTYB PXTSB PXTYS PXTSS | 10 | 5 | 1.0 | 18 | 13.8 | 5 | M3 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 12 | 17 | 5 | 11.5 |
8 | 48 | 53 | 16 | ||||||||||||||||
12 | 6 | 1.5 | 21 | 16.2 | 6 | M4 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 14 | 19 | 6.5 | 14.5 | ||
10 | 58.5 | 64.5 | 20 | ||||||||||||||||
16 | 7 | 1.5 | 26 | 21.9 | 8 | M5 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 7.15 | 18 | ||
12 | 73 | 80.5 | 25 | ||||||||||||||||
kgf=Nx0.101972 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PXTYS16-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Locking Mechanism | Body Material | Pin Material | Screw Dia. M (mm) | Stroke (S) (mm) | Main Body Surface Treatment | Pin Surface Treatment | Tip Outer Dia. B (Ø) | Length L (mm) | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.33 € | 1 | Available | 9 Days | 10 | [With Locking Nose] Rest Position | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 16 | 12 | Not Provided | Not Provided | 8 | 80.5 | Not Provided |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
Knob | Provided | Tip Heat Treatment | Hardened | Tip Shape | Tapped Hole |
This page is Indexing Plungers / Tip Tapped, part number PXTYS16-12.
You can find the detail information about specifications and dimensions on part number PXTYS16-12.
Configure
Basic Attributes
Locking Mechanism
Body Material
Pin Material
Type
Screw Dia. M(mm)
Stroke (S)(mm)
Main Body Surface Treatment
Pin Surface Treatment
Tip Outer Dia. B(Ø)
Length L(mm)
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PXTAB10-8 |
PXTAB12-10 |
PXTAB12-6 |
PXTAB16-12 |
PXTAB16-7 |
PXTYS16-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Locking Mechanism | Body Material | Pin Material | Screw Dia. M (mm) | Stroke (S) (mm) | Main Body Surface Treatment | Pin Surface Treatment | Tip Outer Dia. B (Ø) | Length L (mm) | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.02 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 10 | 8 | Black Oxide | Black Oxide | 5 | 48 | Not Provided | |
23.18 € | 1 | Available |
Same day
Stock | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 12 | 10 | Black Oxide | Black Oxide | 6 | 58.5 | Not Provided | |
21.40 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 12 | 6 | Black Oxide | Black Oxide | 6 | 54.5 | Not Provided | |
28.46 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 16 | 12 | Black Oxide | Black Oxide | 8 | 73 | Not Provided | |
26.19 € | 1 | Available | 9 Days | 10 | Returning | [Steel] EN 1.0715 Equiv. | EN 1.1191 Equiv. | 16 | 7 | Black Oxide | Black Oxide | 8 | 68 | Not Provided | |
54.79 € | 1 | Available | 9 Days | 10 | [With Locking Nose] Rest Position | [Stainless Steel] EN 1.4305 Equiv. | [Stainless Steel] EN 1.4125 Equiv. | 16 | 7 | Not Provided | Not Provided | 8 | 75.5 | Not Provided |