Rollers with maintenance-free bush (Part Numbers - CAD Download)

Rollers with maintenance-free bush

Click on this image to zoom in.

Click on this image to zoom in.

  • Rollers with maintenance-free bush
  • Rollers with maintenance-free bush

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FRTAU10-5-50

Rollers with Oil Free Bushing:Related Image

TypeRollerOil Free Bushings
 Material Surface Treatment
FRTAEN AW-5052 Equiv.Clear AnodizeFiller Added PTFE Layer
Sintered Bronze Layer
Steel-backed Metal Layer (EN 1.0330 Equiv.: Tin Plating)
FRTSEN 1.4301 Equiv.-
FRTAUEN AW-5052 Equiv.Urethane Lining (Natural Color) Shore A90
FRTSUEN 1.4301 Equiv.

Specifications

Part Number-d-L
FRTA10-5-30
Part Numberd (I.D.)
Selection
L
Selection
tUnit Price
TypeDFRTAFRTSFRTAUFRTSU

Core Only
FRTA
(EN AW-5052 Equiv.)
FRTS
(EN 1.4301 Equiv.)


Urethane
FRTAU
(EN AW-5052 Equiv.)
FRTSU
(EN 1.4301 Equiv.)

8320*253040500.8
1051.0
1256
1568
18810
201012
25101215*
30101215*
 >>  For Oil Free Bushing details, see P.378. L20 cannot be selected for *d15.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FRTAU10-5-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing O.D.
(mm)
Material I.D. d
(mm)
Surface Treatment Urethane/Rubber Material Urethane/Rubber Hardness Urethane/Rubber Color Length L
(mm)

28.47 €

1 Available 9 Days 10Urethane, Rubber RollerLining10[Aluminum] EN AW-5052 Equiv.5Not ProvidedUrethane90Natural Color50

Loading...

  1. 1

Example of Use

Rollers with Oil Free Bushing:Related Image

Basic information

Mounting Method Bushing Type Roller Shape Straight Length(mm) ~50

This page is Rollers with maintenance-free bush, part number FRTAU10-5-50.
You can find the detail information about specifications and dimensions on part number FRTAU10-5-50.

Variation of this product

Part Number
FRTA10-5-40
FRTA10-5-50
FRTA12-5-20
FRTAU12-5-20
FRTAU12-5-25
FRTAU12-5-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing O.D.
(mm)
Material I.D. d
(mm)
Surface Treatment Urethane/Rubber Material Urethane/Rubber Hardness Urethane/Rubber Color Length L
(mm)

8.00 €

1 Available 9 Days 10Metal roller-10[Aluminum] EN AW-5052 Equiv.5Clear Anodize---40

8.00 €

1 Available 9 Days 10Metal roller-10[Aluminum] EN AW-5052 Equiv.5Clear Anodize---50

8.45 €

1 Available 9 Days 10Metal roller-12[Aluminum] EN AW-5052 Equiv.5Clear Anodize---20

29.60 €

1 Available 9 Days 10Urethane, Rubber RollerLining12[Aluminum] EN AW-5052 Equiv.5Not ProvidedUrethane90Natural Color20

29.60 €

1 Available 9 Days 10Urethane, Rubber RollerLining12[Aluminum] EN AW-5052 Equiv.5Not ProvidedUrethane90Natural Color25

29.60 €

1 Available 9 Days 10Urethane, Rubber RollerLining12[Aluminum] EN AW-5052 Equiv.5Not ProvidedUrethane90Natural Color30

Complementary Products

MISUMI Unit еxample related to this product

Tech Support