Engineered Plastic Bearings -R Type (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERBH45

Engineered Plastic Bearings -R Type:Related Image

Type Material Surface Treatment
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded StudSurface PlasticBearingShaftShaft
ERBSERBBSERBHS-PolyacetalEN 1.4125 Equiv.EN 1.4301 Equiv.-
ERBERBBERBHERBBLEN 1.3505 Equiv.JIS-SWCHTrivalent Chromate
ERBZ-ERBHZ-Antistatic PolyacetalEN 1.4301 Equiv.
(Low Dust Generation)
EN 1.4301 Equiv.-
ERBZ and ERBHZ use low dust generation grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load N
( ) indicates EN 1.4301 Equiv.
dRBM
(Coarse)
L ℓ Hex Socket GBearing UsedUnit Price
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDERBSERBERBZERBBSERBBERBHSERBHERBHZERBBL
Straight Bore
ERBS
ERB

ERBZ
Hex Socket
ERBHS
ERBH

ERBHZ
1978.4(39.2)6566812.5696ZZ
20
227
24
2680.5---
Threaded
Stud
ERBBS
ERBB
Long
Threaded
Stud
ERBBL
30176(88)8915608ZZ
35
*4024510612812266200ZZ------
* marked sizes are only available for ERBS, ERB and ERBH.*45
*50
Plating color may vary depending on production lot but no differences in plating properties.
For bearing detailed dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ERBH45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

14.36 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket4512Hex Socket8-200.1 to 300.0245

Loading...

  1. 1

Example of Use

Engineered Plastic Bearings -R Type:Related Image

Basic information

Outer Ring Type, Type Type R Operating Environment Standard (For Light Loads)

This page is Engineered Plastic Bearings -R Type, part number ERBH45.
You can find the detail information about specifications and dimensions on part number ERBH45.

Variation of this product

Part Number
ERB24
ERB26
ERB30
ERBH50
ERBHS19
ERBHS20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore247--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore268--650.1 to 100.078.4

9.70 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore309--8100.1 to 200.0176

14.36 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket5012Hex Socket8-200.1 to 300.0245

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket196Hex Socket6-50.1 to 100.078.4

18.35 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket206Hex Socket6-50.1 to 100.078.4

Complementary Products

MISUMI Unit еxample related to this product

Tech Support