Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ERBB35
Type | Material | Surface Treatment | |||||
Straight Bore | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Surface Plastic | Bearing | Shaft | Shaft |
ERBS | ERBBS | ERBHS | - | Polyacetal | EN 1.4125 Equiv. | EN 1.4301 Equiv. | - |
ERB | ERBB | ERBH | ERBBL | EN 1.3505 Equiv. | JIS-SWCH | Trivalent Chromate | |
ERBZ | - | ERBHZ | - | Antistatic Polyacetal | EN 1.4301 Equiv. (Low Dust Generation) | EN 1.4301 Equiv. | - |
Part Number |
EB24 ERB24 EUB24 EKB35 |
Part Number | Allowable Load N ( ) indicates EN 1.4301 Equiv. | d | R | B | M (Coarse) | L | ℓ | Hex Socket G | Bearing Used | Unit Price | ||||||||||
Straight Bore | Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | |||||||||||||||||
Type | D | ERBS | ERB | ERBZ | ERBBS | ERBB | ERBHS | ERBH | ERBHZ | ERBBL | ||||||||||
Straight Bore ERBS ERB ERBZ | Hex Socket ERBHS ERBH ERBHZ | 19 | 78.4(39.2) | 6 | 5 | 6 | 6 | 8 | 1 | 2.5 | 696ZZ | |||||||||
20 | ||||||||||||||||||||
22 | 7 | |||||||||||||||||||
24 | ||||||||||||||||||||
26 | 8 | 0.5 | - | - | - | |||||||||||||||
Threaded Stud ERBBS ERBB | Long Threaded Stud ERBBL | 30 | 176(88) | 8 | 9 | 1 | 5 | 608ZZ | ||||||||||||
35 | ||||||||||||||||||||
*40 | 245 | 10 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | - | - | - | |||||
* marked sizes are only available for ERBS, ERB and ERBH. | *45 | |||||||||||||||||||
*50 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ERBB35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.83 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Screw] Threads | 35 | 9 | With Cross Slot | 6 | - | 100.1 to 200.0 | 176 |
Loading...
Outer Ring Type, Type | Type R | Operating Environment | Standard (For Light Loads) |
---|
This page is Engineered Plastic Bearings -R Type, part number ERBB35.
You can find the detail information about specifications and dimensions on part number ERBB35.
Configure
Basic Attributes
Surface Material
Mounting Type
I.D. d(Ø)
Type
Bearing Material
O.D. D(Ø)
Width B(mm)
Thread Head Shape
Screw Nominal M(mm)
Allowable Load Range(N)
Allowable Load(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ERB24 |
ERB26 |
ERB30 |
ERBBL19 |
ERBBL20 |
ERBBL22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Material | Surface Material | Mounting Type | O.D. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | I.D. d (Ø) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.70 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Hole] Straight Bore | 24 | 7 | - | - | 6 | 50.1 to 100.0 | 78.4 | |
9.70 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Hole] Straight Bore | 26 | 8 | - | - | 6 | 50.1 to 100.0 | 78.4 | |
9.70 € | 1 | Available |
Same day
Stock | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Hole] Straight Bore | 30 | 9 | - | - | 8 | 100.1 to 200.0 | 176 | |
13.35 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Screw] Long Threaded Stud | 19 | 6 | With Straight Slot | 6 | - | 50.1 to 100.0 | 78.4 | |
13.35 € | 1 | Available | 5 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Screw] Long Threaded Stud | 20 | 6 | With Straight Slot | 6 | - | 50.1 to 100.0 | 78.4 | |
13.35 € | 1 | Available | 7 Days | 10 | EN 1.3505 Equiv. | [Polyacetal] Polyacetal (Standard) | [Screw] Long Threaded Stud | 22 | 7 | With Straight Slot | 6 | - | 50.1 to 100.0 | 78.4 |