• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Shock Absorbers Coolant Resistant (Part Numbers - CAD Download)

Shock Absorbers Coolant Resistant

Click on this image to zoom in.

Click on this image to zoom in.

  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Volume Discount
The sealing structure prevents liquid from entering from outside and can be used in environments where cutting oil, etc. is used, making it suitable for machine tools. -The outer diameter of the thread for mounting is the same as the standard type, making replacement possible. -It is suitable for Class A1 "JIS K2241-2000" water-soluble cutting oil, but can also be used in water-insoluble cutting oil or in an environment where it is exposed to water. (Water is less durable than water-soluble cutting oil).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MACC1008H

Shock Absorbers Coolant Resistant:Related Image

No.Material (Main Body)Surface Treatment
0806EN 1.4305 Equiv.-
1008, 1210, 1410, 1612Free Cutting SteelElectroless Nickel Plating
2016EN 1.0038 Equiv.
CapPolyacetal-

Specifications

Part Number
MACC1008H
Part NumberThread Dia. MxPStroke
S
Max. Absorbed Energy (E')Max. Equiv. Mass (me')(kg)Piston Rod Return Force (N)Max. Drag Value (N)(L)(L1)L2dd1tfB
(Wrench Flats)
TMACCMACS
per Impact (J)per Minute (J)Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeNo.Velocity1 ~ 4 pc(s).5 ~ 10 pcs.1 ~ 4 pc(s).5 ~ 10 pcs.
MACC
(Cap)



MACS
(No Cap)
0806MM8
x
0.75
61.436.7159 or Less67064
(59)
476362.552.312.7 (11)2
1008LM10
x
1.0
81.4758.8109 or Less63779.5 (73.2)56.78.53.562.46.31.614.2 (13)3
M1.76
H2.5
1210LM12
x
1.0
102.94983013
or Less
147090.6 (82.6)67.65-83.581.516.2 (14)4
M4.9
H4
1410LM14
x
1.5
103.921473014
or Less
1813108.2 (98.2)77.810.45104101.719.6 (17)6
M5.8835
H4.5
1612LM16
x
1.5
129.82355020
or Less
2646122.7 (107.7)81.214.54.513.5515-20 (19)6
M
H10
2016LM20
x 1.5
1629.434330033
or Less
3528137 (120)8618418617-27.7 (24)8
M200
H120
L Dimension values in ( ) are for MACS Type.kgf • m=Jx0.101972 kgf=Nx0.101972

Collision Velocity TypeCollision Velocity RangeMax. Operating Cycle
Low Speed L0.3~1m/s60cycle/min*
Medium Speed M0.3~2m/s
High Speed H0.7~3m/s
* For No.0806, max. operating cycle should be 45cycle/min.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MACC1008H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

64.22 €

1 Available 6 Days 108M101.76Multi Orifice[Steel] JIS-SUM Free Cutting Steel30.779.52.563796058.8With CapM10X1.0

Loading...

  1. 1

More Information

Shock Absorbers Coolant Resistant:Related Image

Basic information

Main Body, Related Components Main Body Structure Coolant Resistant Type Usage Environment Coolant Resistant Type
Operating Temperature Range(°C) -5::70

This page is Shock Absorbers Coolant Resistant, part number MACC1008H.
You can find the detail information about specifications and dimensions on part number MACC1008H.

Variation of this product

Part Number
MACC0806M
MACC1008L
MACC1008M
MACC1210H
MACC1210L
MACC1210M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Main Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

86.27 €

1 Available Same day

Stock

106M81.4Tapered orificeEN 1.4305 Equiv.20.3641567094536.7With CapM8X0.75

64.22 €

1 Available 6 Days 108M101.47Tapered orifice[Steel] JIS-SUM Free Cutting Steel10.379.51063796058.8With CapM10X1.0

64.22 €

1 Available 6 Days 108M101.76Irregular Multi Orifice[Steel] JIS-SUM Free Cutting Steel20.379.51063796058.8With CapM10X1.0

68.01 €

1 Available 6 Days 1010M124.9Multi Orifice[Steel] JIS-SUM Free Cutting Steel30.790.641470136098With CapM12X1.0

68.01 €

1 Available 6 Days 1010M122.94Tapered orifice[Steel] JIS-SUM Free Cutting Steel10.390.6301470136098With CapM12X1.0

68.01 €

1 Available Same day

Stock

1010M124.9Irregular Multi Orifice[Steel] JIS-SUM Free Cutting Steel20.390.6301470136098With CapM12X1.0

Complementary Products

Tech Support