Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MACC1210H
No. | Material (Main Body) | Surface Treatment |
0806 | EN 1.4305 Equiv. | - |
1008, 1210, 1410, 1612 | Free Cutting Steel | Electroless Nickel Plating |
2016 | EN 1.0038 Equiv. | |
Cap | Polyacetal | - |
Part Number |
MACC1008H |
Part Number | Thread Dia. MxP | Stroke S | Max. Absorbed Energy (E') | Max. Equiv. Mass (me')(kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L) | (L1) | L2 | ℓ | d | d1 | t | f | B (Wrench Flats) | T | MACC | MACS | |||||
per Impact (J) | per Minute (J) | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | ||||||||||||||||||
Type | No. | Velocity | 1 ~ 4 pc(s). | 5 ~ 10 pcs. | 1 ~ 4 pc(s). | 5 ~ 10 pcs. | |||||||||||||||||
MACC (Cap) MACS (No Cap) | 0806 | M | M8 x 0.75 | 6 | 1.4 | 36.7 | 15 | 9 or Less | 670 | 64 (59) | 47 | 6 | 3 | 6 | 2.5 | 5 | 2.3 | 12.7 (11) | 2 | ||||
1008 | L | M10 x 1.0 | 8 | 1.47 | 58.8 | 10 | 9 or Less | 637 | 79.5 (73.2) | 56.7 | 8.5 | 3.5 | 6 | 2.4 | 6.3 | 1.6 | 14.2 (13) | 3 | |||||
M | 1.76 | ||||||||||||||||||||||
H | 2.5 | ||||||||||||||||||||||
1210 | L | M12 x 1.0 | 10 | 2.94 | 98 | 30 | 13 or Less | 1470 | 90.6 (82.6) | 67.6 | 5 | - | 8 | 3.5 | 8 | 1.5 | 16.2 (14) | 4 | |||||
M | 4.9 | ||||||||||||||||||||||
H | 4 | ||||||||||||||||||||||
1410 | L | M14 x 1.5 | 10 | 3.92 | 147 | 30 | 14 or Less | 1813 | 108.2 (98.2) | 77.8 | 10.4 | 5 | 10 | 4 | 10 | 1.7 | 19.6 (17) | 6 | |||||
M | 5.88 | 35 | |||||||||||||||||||||
H | 4.5 | ||||||||||||||||||||||
1612 | L | M16 x 1.5 | 12 | 9.8 | 235 | 50 | 20 or Less | 2646 | 122.7 (107.7) | 81.2 | 14.5 | 4.5 | 13.5 | 5 | 15 | - | 20 (19) | 6 | |||||
M | |||||||||||||||||||||||
H | 10 | ||||||||||||||||||||||
2016 | L | M20 x 1.5 | 16 | 29.4 | 343 | 300 | 33 or Less | 3528 | 137 (120) | 86 | 18 | 4 | 18 | 6 | 17 | - | 27.7 (24) | 8 | |||||
M | 200 | ||||||||||||||||||||||
H | 120 | ||||||||||||||||||||||
L Dimension values in ( ) are for MACS Type. | kgf • m=Jx0.101972 kgf=Nx0.101972 |
Collision Velocity Type | Collision Velocity Range | Max. Operating Cycle |
Low Speed L | 0.3~1m/s | 60cycle/min* |
Medium Speed M | 0.3~2m/s | |
High Speed H | 0.7~3m/s |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MACC1210H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.01 € | 1 | Available | 6 Days | 10 | 10 | M12 | 4.9 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 0.7 | 90.6 | 4 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 |
Loading...
Main Body, Related Components | Main Body | Structure | Coolant Resistant Type | Usage Environment | Coolant Resistant Type |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
This page is Shock Absorbers Coolant Resistant, part number MACC1210H.
You can find the detail information about specifications and dimensions on part number MACC1210H.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Max. Absorbed Energy(J)
Orifice Type
Max. Collision Velocity(m/s)
Min. Collision Velocity(m/s)
Overall Length(mm)
Equivalent Mass(kgf)
Max. Resisting Force Value(N)
Piston Rod Return Force(N)
Max. Operating Cycle(cycle/min)
Max. Absorbed Energy (per Minute)(J/min)
Cap
Thread Size M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MACC1008H |
MACC1008L |
MACC1008M |
MACC1210L |
MACC1210M |
MACC1410H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Min. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.22 € | 1 | Available | 6 Days | 10 | 8 | M10 | 1.76 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 0.7 | 79.5 | 2.5 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 | |
64.22 € | 1 | Available | 6 Days | 10 | 8 | M10 | 1.47 | Tapered orifice | [Steel] JIS-SUM Free Cutting Steel | 1 | 0.3 | 79.5 | 10 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 | |
64.22 € | 1 | Available | 6 Days | 10 | 8 | M10 | 1.76 | Irregular Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 2 | 0.3 | 79.5 | 10 | 637 | 9 | 60 | 58.8 | With Cap | M10X1.0 | |
68.01 € | 1 | Available | 6 Days | 10 | 10 | M12 | 2.94 | Tapered orifice | [Steel] JIS-SUM Free Cutting Steel | 1 | 0.3 | 90.6 | 30 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 | |
68.01 € | 1 | Available |
Same day
Stock | 10 | 10 | M12 | 4.9 | Irregular Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 2 | 0.3 | 90.6 | 30 | 1470 | 13 | 60 | 98 | With Cap | M12X1.0 | |
69.90 € | 1 | Available | 6 Days | 10 | 10 | M14 | 5.88 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 0.7 | 108.2 | 4.5 | 1813 | 14 | 60 | 147 | With Cap | M14X1.5 |