Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSMKU75-U
Type | Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel | |
CRJDG / CRKDG / CRSDG | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Electrically Conductive Rubber (Black)* | Incorporated | None |
CSRJDG / CSRKDG / CSRSDG | EN 1.4301 Equiv. | Barrel Grinding | |||
CSMJU / CSMKU / CSMSPU | EN 1.4301 Equiv. | Rubber (Black) | |||
Urethane (Gray) | For D dimensions 100, 125 and 150 only. | ||||
Nylon (White) | For D dimensions 150 only. |
Part Number | - | Wheel Material |
CRJDG100 CSMKU125 | - | U |
Main Body | Part Number | B | H | A | C | r | K | F | d | t | E | G | Allowable Load (N) | Mass (g) | Unit Price | |||||
Steel Type | Stainless Steel | D | Steel Type | Stainless Steel | Steel Type | Stainless Steel | Steel Type | Stainless Steel | ||||||||||||
Swivel | CRJDG | CSRJDG | 50 | 20 | 65 | 70 | 42 | 47 | 47 | - | - | 56 | 6.5 | 2 | 22 | 28 | 300 | 190 | ||
65 | 25 | 85 | 58 | 61 | 61 | 55 | 8.8 | 2.3 | 27 | 42 | 500 | 370 | ||||||||
75 | 93 | 66 | 66 | 28 | 600 | 420 | ||||||||||||||
100 | 122 | 100 | 82 | 82 | 82 | 31 | 40 | 500 | 600 | |||||||||||
Fixed | CRKDG | CSRKDG | 50 | 20 | 65 | 70 | 42 | - | - | - | - | 56 | 6.5 | 2 | - | 28 | 300 | 140 | ||
65 | 25 | 85 | 47 | 55 | 8.8 | 2.3 | 500 | 250 | ||||||||||||
75 | 93 | 600 | 290 | |||||||||||||||||
100 | 122 | 100 | 58 | 82 | 40 | 500 | 510 | |||||||||||||
Stopper | CRSDG | CSRSDG | 50 | 20 | 65 | 70 | 42 | 51 | 51 | 32 | 31 | 56 | 6.5 | 2 | 22 | 28 | 300 | 210 | ||
65 | 25 | 85 | 58 | 67 | 67 | 43 | 40 | 55 | 8.8 | 2.3 | 27 | 42 | 500 | 430 | ||||||
75 | 93 | 68 | 68 | 28 | 600 | 470 | ||||||||||||||
100 | 122 | 100 | 82 | 82 | 44 | 43 | 82 | 31 | 40 | 500 | 670 |
Main Body | Part Number | Wheel Material | B | H | A | C | F1 | F2 | d | t | E | G1 | G2 | K | r | Allowable Load (N) | Mass (g) | Unit Price | |||||||
Type | D | R (Rubber) | U (Urethane) | N (Nylon) | R | U | N | R | U | N | |||||||||||||||
Swivel | CSMJU | 75 | R (Rubber)*1 U (Urethane) N (Nylon)*2 | 25 | 26 | 25 | 93 | 70 | 58 | 55 | - | 8.8 | 2.3 | 28 | 42 | - | - | 66 | 600 | 700 | 800 | 390 | |||
100 | 29 | 32 | 32 | 132 | 90 | 90 | 71 | 68 | 11 | 3 | 32 | 71 | 68 | 82 | 800 | 1000 | 1000 | 950 | |||||||
125 | 32 | 168 | 102 | 102 | 80 | 75 | 36 | 80 | 75 | 99 | 1000 | 1200 | - | 1230 | - | ||||||||||
150 | 40 | 40 | 40 | 190 | 40 | 115 | - | 1800 | 1600 | 1500 | - | ||||||||||||||
Fixed | CSMKU | 75 | 25 | 26 | 25 | 93 | 70 | 47 | 55 | - | 8.8 | 2.3 | - | 28 | - | - | - | 600 | 700 | 800 | 270 | ||||
100 | 29 | 32 | 32 | 132 | 110 | 75 | 90 | 80 | 11 | 3 | 50 | 45 | 800 | 1000 | 1000 | 720 | |||||||||
125 | 32 | 168 | 140 | 94 | 112 | 100 | 53 | 56 | 1000 | 1200 | - | 1180 | - | ||||||||||||
150 | 40 | 40 | 40 | 190 | 102 | 102 | 80 | 75 | 80 | 75 | - | 1800 | 1600 | 1290 | - | ||||||||||
With Stopper | CSMSPU | 75 | 25 | 26 | 25 | 93 | 70 | 58 | 55 | - | 8.8 | 2.3 | 28 | 42 | - | 43 | 68 | 600 | 700 | 800 | 430 | ||||
100 | 29 | 32 | 32 | 132 | 90 | 90 | 71 | 68 | 11 | 3 | 32 | 71 | 68 | 55 | 86 | 800 | 1000 | 1000 | 1060 | ||||||
125 | 32 | 168 | 102 | 102 | 80 | 75 | 34 | 80 | 75 | 54 | 97 | 1000 | 1200 | - | 1340 | - | |||||||||
150 | 40 | 40 | 40 | 190 | 40 | 65 | 115 | - | 1800 | 1600 | 1720 | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CSMKU75-U |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category | Bearing in Wheel | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.68 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 93 | - | 35.01 to 80.00 | Not Provided | 70 | [Urethane] Urethane (General) | Not Provided | Stainless Steel | 55 | 28 | 70 | 47 | 75 | 26 | Light/Medium Load | Not Provided |
Loading...
This page is Castors / Conductive / Swivel Type, part number CSMKU75-U.
You can find the detail information about specifications and dimensions on part number CSMKU75-U.
Configure
Basic Attributes
Properties
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Wheel Characteristics
Fitting Material
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Bearing in Wheel
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CRJDG75 |
CRKDG100 |
CRKDG50 |
CSMSPU100-N |
CSMSPU100-R |
CSMSPU100-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Fitting Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available |
Same day
Stock | 10 | Plate Type Swivel | 93 | [Antistatic] Electrical Conductivity | 35.01 to 80.00 | Not Provided | 60 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 55 | 42 | 70 | 58 | 75 | 25 | Light Load | Not Provided | |
13.10 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 122 | [Antistatic] Electrical Conductivity | 35.01 to 80.00 | Not Provided | 50 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 82 | 40 | 100 | 58 | 100 | 25 | Light Load | Not Provided | |
4.41 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 65 | [Antistatic] Electrical Conductivity | Up to 35.00 | Not Provided | 30 | [Synthetic Rubber] Electrically Conductive Rubber | Antistatic | Steel | 56 | 28 | 70 | 42 | 50 | 20 | Light Load | Not Provided | |
38.76 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 132 | - | 80.01 to 140.00 | With Rotation Stopper | 100 | [Nylon] Nylon (General) | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 100 | 32 | Light/Medium Load | Not Provided | |
40.80 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 132 | - | 35.01 to 80.00 | With Rotation Stopper | 80 | Rubber | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 100 | 29 | Light/Medium Load | Not Provided | |
50.89 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 132 | - | 80.01 to 140.00 | With Rotation Stopper | 100 | [Urethane] Urethane (General) | Not Provided | Stainless Steel | 71 | 71 | 90 | 90 | 100 | 32 | Light/Medium Load | Provided |