Castors / Conductive / Swivel Type (Part Numbers - CAD Download)

Castors / Conductive / Swivel Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Castors / Conductive / Swivel Type
  • Castors / Conductive / Swivel Type
  • Volume Discount
[Features] Roller with antistatic wheel. -Conductive and stainless types are available.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CRKDG65

Casters/Conductive/Swivel Type:Related Image

TypeMain BodyWheelBearing
MaterialSurface TreatmentMaterial (Color)Swiveling PartWheel
CRJDG / CRKDG / CRSDGEN 1.0320 Equiv.
(hot coiled)
Trivalent ChromateElectrically Conductive
Rubber (Black)*
IncorporatedNone
CSRJDG / CSRKDG / CSRSDGEN 1.4301 Equiv.Barrel Grinding
CSMJU / CSMKU / CSMSPUEN 1.4301 Equiv.Rubber (Black)
Urethane (Gray)For D dimensions 100,
125 and 150 only.
Nylon (White)For D dimensions 150 only.
* Electrically conductive rubber specific volume resistivity: between 102 to 104Ω • cm

Specifications

Part Number-Wheel Material
CRJDG100
CSMKU125

-

U
r indicates the swivel radius of wheel.
■Electrically Conductive Wheel
Main BodyPart NumberBHACrKFdtEGAllowable Load (N)Mass (g)Unit Price
Steel TypeStainless SteelDSteel TypeStainless SteelSteel TypeStainless SteelSteel TypeStainless Steel
SwivelCRJDGCSRJDG50206570424747--566.522228300190  
652585586161558.82.32742500370  
7593666628600420  
1001221008282823140500600  
FixedCRKDGCSRKDG5020657042----566.52-28300140  
65258547558.82.3500250  
7593600290  
100122100588240500510  
StopperCRSDGCSRSDG502065704251513231566.522228300210  
6525855867674340558.82.32742500430  
7593686828600470  
10012210082824443823140500670  

■Stainless Steel Casters
Main BodyPart NumberWheel MaterialBHACF1F2dtEG1G2KrAllowable Load (N)Mass
(g)
Unit Price
TypeDR (Rubber)U (Urethane)N (Nylon)RUNRUN
SwivelCSMJU75R
(Rubber)*1

U
(Urethane)

N
(Nylon)*2
25262593705855-8.82.32842--66600700800390   
100293232132909071681133271688280010001000950   
1253216810210280753680759910001200-1230  -
15040404019040115-180016001500-  
FixedCSMKU7525262593704755-8.82.3-28---600700800270   
100293232132110759080113504580010001000720   
1253216814094112100535610001200-1180  -
15040404019010210280758075-180016001290-  
With StopperCSMSPU7525262593705855-8.82.32842-4368600700800430   
100293232132909071681133271685586800100010001060   
125321681021028075348075549710001200-1340  -
1504040401904065115-180016001720-  
*1 R(Rubber) Type of D dimension 150 is not available for Swivel, Fixed and Stopper Types.
*2 N(Nylon) Type of D dimension 125 is not available for Swivel, Fixed and Stopper Type.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CRKDG65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category Bearing in Wheel

6.66 €

1 Available 5 Days 10Plate Type Fixed85[Antistatic] Electrical Conductivity35.01 to 80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel552870476525Light LoadNot Provided

Loading...

  1. 1

This page is Castors / Conductive / Swivel Type, part number CRKDG65.
You can find the detail information about specifications and dimensions on part number CRKDG65.

Variation of this product

Part Number
CRJDG75
CRKDG100
CRKDG50
CRKDG75
CRSDG100
CRSDG50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Load Category Bearing in Wheel

9.45 €

1 Available Same day

Stock

10Plate Type Swivel93[Antistatic] Electrical Conductivity35.01 to 80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel554270587525Light LoadNot Provided

13.10 €

1 Available 5 Days 10Plate Type Fixed122[Antistatic] Electrical Conductivity35.01 to 80.00Not Provided50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

4.41 €

1 Available 5 Days 10Plate Type Fixed65[Antistatic] Electrical ConductivityUp to 35.00Not Provided30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

7.67 €

1 Available Same day

Stock

10Plate Type Fixed93[Antistatic] Electrical Conductivity35.01 to 80.00Not Provided60[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel552870477525Light LoadNot Provided

15.16 €

1 Available Same day

Stock

10Plate Type Swivel122[Antistatic] Electrical Conductivity35.01 to 80.00With Rotation Stopper50[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel82401005810025Light LoadNot Provided

5.79 €

1 Available 5 Days 10Plate Type Swivel65[Antistatic] Electrical ConductivityUp to 35.00With Rotation Stopper30[Synthetic Rubber] Electrically Conductive RubberAntistaticSteel562870425020Light LoadNot Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360