Rollers with bearings / polyurethane layer (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ROCRGA50-90

Rollers - With Bearings Urethane Lined:Related Image

Type Material Surface Treatment (Lining)Bearing Hardness
StraightCrowned
L SelectableL ConfigurableL SelectableCore
RORB-ROCRBEN 1.1191 Equiv.Black OxideSteel-
RORM-ROCRMElectroless Nickel Plating-
RORS-ROCRSEN 1.4301 Equiv.--
RORA-ROCRAEN AW-5052 Equiv.Clear Anodize-
RORKS--EN 1.4301 Equiv.Urethane (Natural Color)SteelShore A95
RORKA--EN AW-5052 Equiv.
RORUSROFRUSROCRUSEN 1.4301 Equiv.Shore A90
RORUZ--Stainless Steel
RORUAROFRUAROCRUAEN AW-5052 Equiv.Steel
RORUP--MC Nylon
RORGS-ROCRGSEN 1.4301 Equiv.Shore A70
RORGAROFRGAROCRGAAluminum Alloy 5000 series
RORHS-ROCRHSEN 1.4301 Equiv.Shore A50
RORHAROFRHA-EN AW-5052 Equiv.
RORSSROFRSSROCRSSEN 1.4301 Equiv.Silicon Rubber (Light Gray)SteelShore A70
RORSA--EN AW-5052 Equiv.
RORJS--EN 1.4301 Equiv.Shore A50
RORJA--EN AW-5052 Equiv.
RORWS--EN 1.4301 Equiv.Silicon Rubber (White)Shore A70
RORTSROFRTS-EN 1.4301 Equiv.Heat Resistant Urethane (Red Brown) Shore A90
RORTA--EN AW-5052 Equiv.Operating Temperature: ~ 110°C
RORNS--EN 1.4301 Equiv.NBR (Black)Shore A60
RORNA--EN AW-5052 Equiv.
Urethane, Silicon Rubber and NBR are baked on the roller's outer diameter.

Specifications

Part Number-L
RORB30
ROFRSS40
-
-
30
38
 ■ L Selectable
Part NumberDL
Selection
dD1(H7)dhBBearing Used
TypeNo.
Straight Core Material Only
RORB
RORM
RORS
RORA

Urethane
RORKS
RORKA
RORUP
RORUS

RORUZ
RORUA
RORGS
RORGA
RORHS
RORHA

Silicon Rubber
RORSS
RORSA
RORJS
RORJA
RORWS


Heat Resistant Urethane
RORTS
RORTA


NBR
RORNS
RORNA
Crowned
Core Only
ROCRB
ROCRM
ROCRS
ROCRA



Urethane
ROCRUS
ROCRUA
ROCRGS
ROCRGA
ROCRHS

Silicon Rubber
ROCRSS
(20)20152025304050615105696ZZx2
2525202530405060708090100615105696ZZx2
3030202530405060708090100819156698ZZx2
35A3525304050822157608ZZx2
35253040506070809010010221866900ZZx2
40A402530405010261886000ZZx2
40253040506070809010012282486001ZZx2
50A5025304050100123224106201ZZx2
50253040506070809010015322896002ZZx2
D20 is only applicable to Core Only Types (RORB, RORM, RORS, RORA, ROCRB, ROCRM, ROCRS and ROCRA).
No. 35A, 40A, 50A are not available for RORUP.

 ■ L Configurable (Straight Only)
Part NumberDL
1mm Increment
dD1(H7)dhBBearing Used
TypeNo.
Urethane
ROFRUS
ROFRUA
ROFR
GA
ROFRHA
Silicon Rubber
ROFRSS

Heat Resistant Urethane
ROFRTS
252521~49615105696ZZx2
3030819156698ZZx2
35A3526~4922187608ZZx2
351066900ZZx2
40A402686000ZZx2
401228246001ZZx2
50A5026~991232106201ZZx2
50152896002ZZx2
Urethane may discolor over time, but there is no effect on physical properties.
L dimensions that can be configured in L Selectable Type, cannot be selected.

Alterations

Rollers - With Bearings Urethane Lined:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ROCRGA50-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Roller Shape O.D.
(mm)
Material Length
(mm)
I.D. d
(mm)
Surface Treatment Urethane/Rubber Material Urethane/Rubber Hardness Urethane/Rubber Color Bearing Material Length L
(mm)
L

78.32 €

1 Available 7 Days 10Urethane, Rubber RollerLiningCrowned50[Aluminum] EN AW-5052 Equiv.~10015Not ProvidedUrethane70Natural ColorSteel90-

Loading...

  1. 1

Basic information

Mounting Method With Bearing

This page is Rollers with bearings / polyurethane layer, part number ROCRGA50-90.
You can find the detail information about specifications and dimensions on part number ROCRGA50-90.

Variation of this product

Part Number
ROCRA50-90
ROCRB50-60
ROCRB50-70
ROCRGS50-60
ROCRGS50-70
ROCRGS50-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Roller Shape O.D.
(mm)
Material Length
(mm)
I.D. d
(mm)
Surface Treatment Urethane/Rubber Material Urethane/Rubber Hardness Urethane/Rubber Color Bearing Material Length L
(mm)
L

56.30 €

1 Available 9 Days 10Metal roller-Crowned50[Aluminum] Aluminum Alloy 5000 series~10015Clear Anodize---Steel90-

43.65 €

1 Available 9 Days 10Metal roller-Crowned50[Steel] EN 1.1191 Equiv.~10015Black Oxide---Steel60-

43.65 €

1 Available 9 Days 10Metal roller-Crowned50[Steel] EN 1.1191 Equiv.~10015Black Oxide---Steel70-

97.29 €

1 Available 7 Days 10Urethane, Rubber RollerLiningCrowned50EN 1.4301 Equiv.~10015Not ProvidedUrethane70Natural ColorSteel60-

97.29 €

1 Available 7 Days 10Urethane, Rubber RollerLiningCrowned50EN 1.4301 Equiv.~10015Not ProvidedUrethane70Natural ColorSteel70-

97.29 €

1 Available 7 Days 10Urethane, Rubber RollerLiningCrowned50EN 1.4301 Equiv.~10015Not ProvidedUrethane70Natural ColorSteel80-

Complementary Products

MISUMI Unit еxample related to this product

Tech Support