Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Roller Type | Fixing Nut Type | Roller Pitch | Material | Surface Treatment | |||||||
P=30 | P=35 | ||||||||||
No Bracket | With Bracket | No Bracket | Roller | Bearing | Frame | Screw, Nut | Roller | Frame | Screw, Nut | ||
Milled Roller | General Nut (JIS Type 3) | CRONF | CRONFB | CRON | Steel | Trivalent Chromate | Hot Dip Plating* | Trivalent Chromate | |||
- | - | CROC | Hard Chrome Plating | ||||||||
- | - | CROS | Stainless Steel | - | - | - | |||||
- | - | CROJ | Polyacetal | Steel | Hot Dip Plating* | Trivalent Chromate | |||||
- | - | CROJS | Steel | Stainless Steel | - | - | |||||
U Nut | CRONFU | - | CRONU | Steel | Trivalent Chromate | Trivalent Chromate | |||||
- | - | CROCU | Hard Chrome Plating | ||||||||
- | - | CROSU | Stainless Steel | - | - | - |
Part Number |
CROS25 CRONU30 |
Part Number | (L) | Unit Price | |||||||||||
Type | Wheel Qty. | P=30 | P=35 | General Nuts | U Nut | ||||||||
CRONF CRON | CROC | CROS | CROJ | CROJS | CRONFB | CRONFU CRONU | CROCU | CROSU | |||||
2 | (58) | (68) | |||||||||||
3 | (88) | (103) | |||||||||||
4 | (118) | (138) | |||||||||||
With General Nuts CRONF (Steel) CRON (Steel) CROC (Steel + Hard Chrome Plating) CROS (Stainless Steel) CROJ (Plastic) CROJS (Plastic Roller, Stainless Steel Frame) CRONFB (With Steel Brackets) | With U Nuts CRONFU (Steel) CRONU (Steel) CROCU (Steel + Hard Chrome Plating) CROSU (Stainless Steel) | 5 | (148) | (173) | |||||||||
6 | (178) | (208) | |||||||||||
7 | (208) | (243) | |||||||||||
8 | (238) | (278) | |||||||||||
9 | (268) | (313) | |||||||||||
10 | (298) | (348) | |||||||||||
11 | (328) | (383) | |||||||||||
12 | (358) | (418) | |||||||||||
13 | (388) | (453) | |||||||||||
14 | (418) | (488) | |||||||||||
15 | (448) | (523) | |||||||||||
16 | (478) | (558) | |||||||||||
17 | (508) | (593) | |||||||||||
18 | (538) | (628) | |||||||||||
19 | (568) | (663) | |||||||||||
20 | (598) | (698) | |||||||||||
21 | (628) | (733) | |||||||||||
22 | (658) | (768) | |||||||||||
23 | (688) | (803) | |||||||||||
24 | (718) | (838) | |||||||||||
25 | (748) | (873) | |||||||||||
26 | (778) | (908) | |||||||||||
27 | (808) | (943) | |||||||||||
28 | (838) | (978) | |||||||||||
29 | (868) | (1013) | |||||||||||
30 | (898) | (1048) | |||||||||||
31 | (928) | (1083) | |||||||||||
32 | (958) | (1118) | |||||||||||
33 | (988) | (1153) |
Corresponding Products | Individual Wheel Part Number |
CRONF, CRON, CRONFB, CRONFU, CRONU | HMH25-16 |
CROS, CROSU | HMHS25-16 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CROS21 |
CROSU21 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Wheel Surface Material | Wheel Width W (mm) | Allowable Load for Wheel (per pc.) (kgf) | Wheel O.D. D (mm) | Wheel Pitch P (mm) | Wheel Surface Treatment | Frame Material | Frame Surface Treatment | External Shape Height H (mm) | Conveyer Length L (mm) | Number of Wheels | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.04 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Not Provided | Stainless Steel | Not Provided | 29.5 | 733 | 21 | Not Provided | |
186.28 € | 1 | Available |
Same day
Stock | 10 | Steel | 9 | 30 | 25 | 35 | Not Provided | Stainless Steel | Not Provided | 29.5 | 733 | 21 | Not Provided |
Loading...
Wheel Material | Allowable Load |
Steel, Stainless Steel | 30kgf (294N) |
Polyacetal | 20kgf (196N) |
Conveyer Type | Straight | Type | Wheel Conveyor Main Body | Application | For Light Item Conveying / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Inward Bent Type | Specifications | Standard |
Configure
Stock
Basic Attributes
Type
Wheel Surface Material
Wheel Width W(mm)
Allowable Load for Wheel (per pc.)(kgf)
Wheel O.D. D(mm)
Wheel Pitch P(mm)
Wheel Surface Treatment
Frame Material
Frame Surface Treatment
External Shape Height H(mm)
Conveyer Length L(mm)
Number of Wheels
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes