Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CROCU22
Roller Type | Fixing Nut Type | Roller Pitch | Material | Surface Treatment | |||||||
P=30 | P=35 | ||||||||||
No Bracket | With Bracket | No Bracket | Roller | Bearing | Frame | Screw, Nut | Roller | Frame | Screw, Nut | ||
Milled Roller | General Nut (JIS Type 3) | CRONF | CRONFB | CRON | Steel | Trivalent Chromate | Hot Dip Plating* | Trivalent Chromate | |||
- | - | CROC | Hard Chrome Plating | ||||||||
- | - | CROS | Stainless Steel | - | - | - | |||||
- | - | CROJ | Polyacetal | Steel | Hot Dip Plating* | Trivalent Chromate | |||||
- | - | CROJS | Steel | Stainless Steel | - | - | |||||
U Nut | CRONFU | - | CRONU | Steel | Trivalent Chromate | Trivalent Chromate | |||||
- | - | CROCU | Hard Chrome Plating | ||||||||
- | - | CROSU | Stainless Steel | - | - | - |
Part Number |
CROS25 CRONU30 |
Part Number | (L) | Unit Price | |||||||||||
Type | Wheel Qty. | P=30 | P=35 | General Nuts | U Nut | ||||||||
CRONF CRON | CROC | CROS | CROJ | CROJS | CRONFB | CRONFU CRONU | CROCU | CROSU | |||||
2 | (58) | (68) | |||||||||||
3 | (88) | (103) | |||||||||||
4 | (118) | (138) | |||||||||||
With General Nuts CRONF (Steel) CRON (Steel) CROC (Steel + Hard Chrome Plating) CROS (Stainless Steel) CROJ (Plastic) CROJS (Plastic Roller, Stainless Steel Frame) CRONFB (With Steel Brackets) | With U Nuts CRONFU (Steel) CRONU (Steel) CROCU (Steel + Hard Chrome Plating) CROSU (Stainless Steel) | 5 | (148) | (173) | |||||||||
6 | (178) | (208) | |||||||||||
7 | (208) | (243) | |||||||||||
8 | (238) | (278) | |||||||||||
9 | (268) | (313) | |||||||||||
10 | (298) | (348) | |||||||||||
11 | (328) | (383) | |||||||||||
12 | (358) | (418) | |||||||||||
13 | (388) | (453) | |||||||||||
14 | (418) | (488) | |||||||||||
15 | (448) | (523) | |||||||||||
16 | (478) | (558) | |||||||||||
17 | (508) | (593) | |||||||||||
18 | (538) | (628) | |||||||||||
19 | (568) | (663) | |||||||||||
20 | (598) | (698) | |||||||||||
21 | (628) | (733) | |||||||||||
22 | (658) | (768) | |||||||||||
23 | (688) | (803) | |||||||||||
24 | (718) | (838) | |||||||||||
25 | (748) | (873) | |||||||||||
26 | (778) | (908) | |||||||||||
27 | (808) | (943) | |||||||||||
28 | (838) | (978) | |||||||||||
29 | (868) | (1013) | |||||||||||
30 | (898) | (1048) | |||||||||||
31 | (928) | (1083) | |||||||||||
32 | (958) | (1118) | |||||||||||
33 | (988) | (1153) |
Corresponding Products | Individual Wheel Part Number |
CRONF, CRON, CRONFB, CRONFU, CRONU | HMH25-16 |
CROS, CROSU | HMHS25-16 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CROCU22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Wheel Surface Material | Wheel Width W (mm) | Allowable Load for Wheel (per pc.) (kgf) | Wheel O.D. D (mm) | Wheel Pitch P (mm) | Wheel Surface Treatment | Frame Material | Frame Surface Treatment | External Shape Height H (mm) | Conveyer Length L (mm) | Number of Wheels | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.36 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 768 | 22 | Not Provided |
Loading...
Wheel Material | Allowable Load |
Steel, Stainless Steel | 30kgf (294N) |
Polyacetal | 20kgf (196N) |
Conveyer Type | Straight | Type | Wheel Conveyor Main Body | Application | For Light Item Conveying / Medium Load |
---|---|---|---|---|---|
Extrusion Type | Inward Bent Type | Specifications | Standard |
This page is Roller Carriers / 7~9mm Width, part number CROCU22.
You can find the detail information about specifications and dimensions on part number CROCU22.
Configure
Basic Attributes
Frame Material
Type
Wheel Surface Material
Wheel Width W(mm)
Allowable Load for Wheel (per pc.)(kgf)
Wheel O.D. D(mm)
Wheel Pitch P(mm)
Wheel Surface Treatment
Frame Surface Treatment
External Shape Height H(mm)
Conveyer Length L(mm)
Number of Wheels
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CROCU13 |
CROCU14 |
CROCU15 |
CROCU23 |
CROCU24 |
CROCU25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Wheel Surface Material | Wheel Width W (mm) | Allowable Load for Wheel (per pc.) (kgf) | Wheel O.D. D (mm) | Wheel Pitch P (mm) | Wheel Surface Treatment | Frame Material | Frame Surface Treatment | External Shape Height H (mm) | Conveyer Length L (mm) | Number of Wheels | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.11 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 453 | 13 | Not Provided | |
145.01 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 488 | 14 | Not Provided | |
154.80 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 523 | 15 | Not Provided | |
234.27 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 803 | 23 | Not Provided | |
244.41 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 838 | 24 | Not Provided | |
254.21 € | 1 | Available | 7 Days | 10 | Steel | 9 | 30 | 25 | 35 | Hard Chrome Plating | [Steel] Steel | Trivalent Chromate | 29.5 | 873 | 25 | Not Provided |