Caster Light/Medium Duty CHAM□-S CSHAM□-S (Part Numbers - CAD Download)

Caster Light/Medium Duty CHAM□-S CSHAM□-S

Click on this image to zoom in.

Click on this image to zoom in.

  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Caster Light/Medium Duty CHAM□-S CSHAM□-S
  • Volume Discount
[Features] Castor for light to medium duty. [Material] EN 1.0320 Equiv. (hot rolled) and EN 1.4301 Equiv. (sintered) are available.
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CHAMK-S100-R

Casters Light Load:Related Image

Main BodyWheelBearing
MaterialSurface TreatmentMaterial (Color)Swiveling PartWheel
EN 1.0320 Equiv.
(hot coiled)
Trivalent ChromateSynthetic Rubber (Black),
Urethane (D50, 65, 75: Brown, D100, 125, 150: Gray),
Nylon (White)
IncorporatedNone

Specifications

Part Number-Wheel Material
CHAMS-E75-U
CHAMJ-S65-R
Main BodyPart NumberWheel MaterialHACF1F2G1G2dErBtAllowable Load (N)Mass (g)Unit Price
TypeDRUNRUNRUNRUN
SwivelCHAMJ-S50R
(Rubber)
U
(Urethane)
N
(Nylon)
70705855-42-8.827532825282.3500600600325305290
6585612525700375325310
7593286626600700800420345325
1001329090716871681132833232323.2120010001200920790770
1251681021028075807540105384040150013001500150514651315
15019011540160014001600171015851490
FixedCHAMK-S5070704755-28-8.8--2825282.3500600600195175160
65852525700250200185
759326600700800295220200
1001321107590805045113232322.6120010001200740610585
12516813610011210056533840403.015001300150011351090945
15019013793402.6160014001600129011601100
Swivel with StopperCHAMS-S5070705855-42-8.827672825282.3500600600345335310
6585682525700430375350
75932826600700800470380360
1001329090716871681132863232323.21200100012001005875850
1251681021028075807540108384040150013001500169016501505
15019011540160014001600187517501700

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CHAMK-S100-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

13.27 €

1 Available 5 Days 10Plate Type Fixed13280.01 to 140.00Not Provided120[Synthetic Rubber] Synthetic Rubber (General)90501107510032

Loading...

  1. 1

Basic information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light/Medium Load
Bearing in Wheel Not Provided

This page is Caster Light/Medium Duty CHAM□-S CSHAM□-S, part number CHAMK-S100-R.
You can find the detail information about specifications and dimensions on part number CHAMK-S100-R.

Variation of this product

Part Number
CHAMJ-S125-N
CHAMJ-S125-R
CHAMJ-S125-U
CHAMK-S100-U
CHAMK-S125-N
CHAMK-S125-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)

20.40 €

1 Available 5 Days 10Plate Type Swivel168140.01 to 220.00Not Provided150[Nylon] Nylon (General)808010210212540

18.51 €

1 Available 5 Days 10Plate Type Swivel168140.01 to 220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)808010210212538

29.34 €

1 Available 5 Days 10Plate Type Swivel16880.01 to 140.00Not Provided130[Urethane] Urethane (General)808010210212540

17.39 €

1 Available 5 Days 10Plate Type Fixed13280.01 to 140.00Not Provided100[Urethane] Urethane (General)90501107510032

15.29 €

1 Available 5 Days 10Plate Type Fixed168140.01 to 220.00Not Provided150[Nylon] Nylon (General)1125613610012540

15.71 €

1 Available 5 Days 10Plate Type Fixed168140.01 to 220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)1125613610012538

Complementary Products

MISUMI Unit еxample related to this product

Tech Support