Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHAMK-S100-R
Main Body | Wheel | Bearing | ||
Material | Surface Treatment | Material (Color) | Swiveling Part | Wheel |
EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate | Synthetic Rubber (Black), Urethane (D50, 65, 75: Brown, D100, 125, 150: Gray), Nylon (White) | Incorporated | None |
Part Number | - | Wheel Material |
CHAMS-E75 | - | U |
CHAMJ-S65 | - | R |
Main Body | Part Number | Wheel Material | H | A | C | F1 | F2 | G1 | G2 | d | E | r | B | t | Allowable Load (N) | Mass (g) | Unit Price | |||||||||
Type | D | R | U | N | R | U | N | R | U | N | R | U | N | |||||||||||||
Swivel | CHAMJ-S | 50 | R (Rubber) U (Urethane) N (Nylon) | 70 | 70 | 58 | 55 | - | 42 | - | 8.8 | 27 | 53 | 28 | 25 | 28 | 2.3 | 500 | 600 | 600 | 325 | 305 | 290 | |||
65 | 85 | 61 | 25 | 25 | 700 | 375 | 325 | 310 | ||||||||||||||||||
75 | 93 | 28 | 66 | 26 | 600 | 700 | 800 | 420 | 345 | 325 | ||||||||||||||||
100 | 132 | 90 | 90 | 71 | 68 | 71 | 68 | 11 | 32 | 83 | 32 | 32 | 32 | 3.2 | 1200 | 1000 | 1200 | 920 | 790 | 770 | ||||||
125 | 168 | 102 | 102 | 80 | 75 | 80 | 75 | 40 | 105 | 38 | 40 | 40 | 1500 | 1300 | 1500 | 1505 | 1465 | 1315 | ||||||||
150 | 190 | 115 | 40 | 1600 | 1400 | 1600 | 1710 | 1585 | 1490 | |||||||||||||||||
Fixed | CHAMK-S | 50 | 70 | 70 | 47 | 55 | - | 28 | - | 8.8 | - | - | 28 | 25 | 28 | 2.3 | 500 | 600 | 600 | 195 | 175 | 160 | ||||
65 | 85 | 25 | 25 | 700 | 250 | 200 | 185 | |||||||||||||||||||
75 | 93 | 26 | 600 | 700 | 800 | 295 | 220 | 200 | ||||||||||||||||||
100 | 132 | 110 | 75 | 90 | 80 | 50 | 45 | 11 | 32 | 32 | 32 | 2.6 | 1200 | 1000 | 1200 | 740 | 610 | 585 | ||||||||
125 | 168 | 136 | 100 | 112 | 100 | 56 | 53 | 38 | 40 | 40 | 3.0 | 1500 | 1300 | 1500 | 1135 | 1090 | 945 | |||||||||
150 | 190 | 137 | 93 | 40 | 2.6 | 1600 | 1400 | 1600 | 1290 | 1160 | 1100 | |||||||||||||||
Swivel with Stopper | CHAMS-S | 50 | 70 | 70 | 58 | 55 | - | 42 | - | 8.8 | 27 | 67 | 28 | 25 | 28 | 2.3 | 500 | 600 | 600 | 345 | 335 | 310 | ||||
65 | 85 | 68 | 25 | 25 | 700 | 430 | 375 | 350 | ||||||||||||||||||
75 | 93 | 28 | 26 | 600 | 700 | 800 | 470 | 380 | 360 | |||||||||||||||||
100 | 132 | 90 | 90 | 71 | 68 | 71 | 68 | 11 | 32 | 86 | 32 | 32 | 32 | 3.2 | 1200 | 1000 | 1200 | 1005 | 875 | 850 | ||||||
125 | 168 | 102 | 102 | 80 | 75 | 80 | 75 | 40 | 108 | 38 | 40 | 40 | 1500 | 1300 | 1500 | 1690 | 1650 | 1505 | ||||||||
150 | 190 | 115 | 40 | 1600 | 1400 | 1600 | 1875 | 1750 | 1700 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CHAMK-S100-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.27 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 132 | 80.01 to 140.00 | Not Provided | 120 | [Synthetic Rubber] Synthetic Rubber (General) | 90 | 50 | 110 | 75 | 100 | 32 |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel | Load Category | Light/Medium Load |
---|---|---|---|---|---|
Bearing in Wheel | Not Provided |
This page is Caster Light/Medium Duty CHAM□-S CSHAM□-S, part number CHAMK-S100-R.
You can find the detail information about specifications and dimensions on part number CHAMK-S100-R.
Configure
Basic Attributes
Wheel Material
Type
Caster Type
Mounting Height H(mm)
Load Range(daN)
Stopper
Allowable Load(daN)
Mounting Hole Pitch, Long Length Direction(mm)
Mounting Hole Pitch, Short Length Direction(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D (Ball Dia. d)(mm)
Wheel Width B(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHAMJ-S125-N |
CHAMJ-S125-R |
CHAMJ-S125-U |
CHAMK-S100-U |
CHAMK-S125-N |
CHAMK-S125-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ball Dia. d) (mm) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.40 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 168 | 140.01 to 220.00 | Not Provided | 150 | [Nylon] Nylon (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
18.51 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 168 | 140.01 to 220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 80 | 80 | 102 | 102 | 125 | 38 | |
29.34 € | 1 | Available | 5 Days | 10 | Plate Type Swivel | 168 | 80.01 to 140.00 | Not Provided | 130 | [Urethane] Urethane (General) | 80 | 80 | 102 | 102 | 125 | 40 | |
17.39 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 132 | 80.01 to 140.00 | Not Provided | 100 | [Urethane] Urethane (General) | 90 | 50 | 110 | 75 | 100 | 32 | |
15.29 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 168 | 140.01 to 220.00 | Not Provided | 150 | [Nylon] Nylon (General) | 112 | 56 | 136 | 100 | 125 | 40 | |
15.71 € | 1 | Available | 5 Days | 10 | Plate Type Fixed | 168 | 140.01 to 220.00 | Not Provided | 150 | [Synthetic Rubber] Synthetic Rubber (General) | 112 | 56 | 136 | 100 | 125 | 38 |