Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KJBA10-P4-L10
Material | Hardness | Surface Treatment | Type | |||
P, L Selectable | P, L Configurable | |||||
P+0.03 +0.01 | PH7 | P+0.03 +0.01 | PH7 | |||
JIS-SKS93 Equiv. (Raw Material) | - | - | - | - | KJBSN | KJBHSN |
JIS-SKS93 Equiv. | 50~60HRC | - | KJBA | KJBHA | KJBS | KJBHS |
JIS-SKS93 Equiv. | 50~60HRC | Electroless Nickel Plating | - | - | KJBSM | KJBHSM |
EN 1.4301 Equiv.2 | - | - | - | - | KJBSS | KJBHSS |
EN 1.4037 Equiv. | 45~50HRC | - | - | - | KJBSSC | KJBHSSC |
Part Number | - | P | - | L | ||
Type | D | |||||
KJBA KJBSN | 10 12 | - - | P5 P6.53 | - - | L15 L20 |
P | H7 |
2.00~3.00 | +0.001 0 |
3.01~6.00 | +0.012 0 |
6.01~10.00 | +0.015 0 |
10.01~18.00 | +0.018 0 |
18.01~30.00 | +0.021 0 |
30.01~32.00 | +0.025 0 |
Part Number | P Selection | L Selection | R | Unit Price | |||
Type | D | ||||||
(P+0.03 +0.01) KJBA | 10 | 3 | 10 | 1.0 | |||
4 | 10 | 15 | 1.0 | ||||
5 | 10 | 15 | 1.0 | ||||
6 | 10 | 15 | 0.5 | ||||
8 | 15 | 0.5 | |||||
12 | 6 | 15 | 2.0 | ||||
8 | 15 | 20 | 0.5 | ||||
10 | 15 | 0.5 | |||||
16 | 10 | 15 | 20 | 2.0 | |||
12 | 15 | 20 | 0.5 |
Part Number | P Selection | L Selection | R | Unit Price | ||||
Type | D | |||||||
(PH7) KJBHA | 10 | 4 | 10 | 15 | 1.0 | |||
5 | 15 | 1.0 | ||||||
6 | 15 | 0.5 | ||||||
12 | 6 | 15 | 2.0 | |||||
8 | 15 | 20 | 0.5 | |||||
16 | 8 | 20 | 2.0 | |||||
10 | 15 | 20 | 2.0 | |||||
13 | 20 | 25 | 0.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | R | Unit Price | |||||
Type | D | KJBSN | KJBS | KJBSM | KJBSS | KJBSSC | |||
(JIS-SKS93 Equiv. Raw Material) KJBSN (JIS-SKS93 Equiv. Hardened) KJBS (JIS-SKS93 Equiv. Hardened, Electroless Nickel Plating) KJBSM (EN 1.4301 Equiv.) KJBSS (EN 1.4037 Equiv.) KJBSSC | 8 | 2.00~ 6.00 | 5~40 When P<5 L≤Px4 When P≥5 L≤Px3 | 1.0 | |||||
10 | 2.00~ 8.00 | 1.0 | |||||||
12 | 4.00~10.00 | 2.0 | |||||||
16 | 8.00~14.00 | 2.0 | |||||||
20 | 10.00~18.00 | 2.0 | |||||||
25 | 15.00~23.00 | 2.0 | |||||||
30 | 20.00~27.00 | 2.0 | - | - | - | ||||
35 | 25.00~32.00 | 2.0 | - | - | - |
Part Number | P 0.01mm Increment | L 1mm Increment | R | Unit Price | |||||
Type | D | KJBHSN | KJBHS | KJBHSM | KJBHSS | KJBHSSC | |||
(JIS-SKS93 Equiv. Raw Material) KJBHSN (JIS-SKS93 Equiv. Hardened) KJBHS (JIS-SKS93 Equiv. Hardened, Electroless Nickel Plating) KJBHSM (EN 1.4301 Equiv.) KJBHSS (EN 1.4037 Equiv.) KJBHSSC | 8 | 2.00~ 6.00 | 5~40 When P<5 L≤Px4 When P≥5 L≤Px3 | 1.0 | |||||
10 | 2.00~ 8.00 | 1.0 | |||||||
12 | 4.00~10.00 | 2.0 | |||||||
16 | 8.00~14.00 | 2.0 | |||||||
20 | 10.00~18.00 | 2.0 | |||||||
25 | 15.00~23.00 | 2.0 | |||||||
30 | 20.00~27.00 | 2.0 | - | - | - | ||||
35 | 25.00~32.00 | 2.0 | - | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
KJBA10-P4-L10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | I.D. P (Ø) | Overall Length L (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.75 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 4 | 10 | - | - |
Loading...
Basic Shape | Straight | Hole Selectable | Straight | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | Outer Diameter Tolerance | Standard |
This page is Bushings for Inspection Jigs / Straight, part number KJBA10-P4-L10.
You can find the detail information about specifications and dimensions on part number KJBA10-P4-L10.
Configure
Basic Attributes
L(mm)
P(mm)
Type
Material
Surface Treatment
Hardness
Material
Hardness Details
Type
I.D. Tolerance
Bushing Dia. D(Ø)
I.D. P(Ø)
Overall Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KJBA10-P3-L10 |
KJBA10-P4-L15 |
KJBA10-P5-L10 |
KJBA10-P5-L15 |
KJBA10-P6-L10 |
KJBA10-P6-L15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | I.D. P (Ø) | Overall Length L (mm) | L (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.75 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 3 | 10 | - | - | |
10.75 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 4 | 15 | - | - | |
10.75 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 5 | 10 | - | - | |
10.75 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 5 | 15 | - | - | |
10.88 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 6 | 10 | - | - | |
10.88 € | 1 | Available | 5 Days | 10 | Steel | Not Provided | Provided | JIS-SKS93 | 50~60HRC | P, L Selectable Standard Type | +0.03/+0.01 | 10 | 6 | 15 | - | - |