• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Contact Probes / NP68SF Series (Part Numbers - CAD Download)

Contact Probes / NP68SF Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes / NP68SF Series
  • Contact Probes / NP68SF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NP68SF-AS

Contact Probes/NP68SF Series:Related Image
Contact Probes/NP68SF Series:Related Image

■Contact Probes
No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Rhodium Plating on Nickel Undercoat
BarrelPhosphor BronzeGold Plating on Nickel Undercoat
SpringSpring Steel (JIS-SWP)Gold Plating

■Receptacles
MaterialSurface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP68SF
NRB68
-
-
A
-

W

-

1000
■Contact Probes
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc(s).70~99100~500
NP68SF1.4mm4.3mm25gf50gf2.5A60mΩ100,000 times   
NP6830gf90gf
For orders larger than indicated quantity, please request a quotation.

■Receptacles
For NR68, NR68S, NR45S and NR45, please select the end shape.
Part NumberMatching Contact ProbeMounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
1 ~ 69 pc(s).70~99100~500
NR68NP68SF
NP68
0.83~0.84mm   
NR68S
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NP68SF-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.52 €

1 5 Days 10Contact Probes1.4[Tapered, Crowned] Taper Crown AS3 to 4.54.330.1 to 50-[Carbon steel] ISO-TC90 Equiv.0.49Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.32550

Loading...

  1. 1

Example of Use

Contact Probes/NP68SF Series:Related Image

Basic information

Properties Standard

This page is Contact Probes / NP68SF Series, part number NP68SF-AS.
You can find the detail information about specifications and dimensions on part number NP68SF-AS.

Variation of this product

Part Number
NP68-C
NP68-D
NP68-E
NP68SF-B
NP68SF-C
NP68SF-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle O.D. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

2.45 €

1 5 Days 10Contact Probes1.4[Needle] Needle C3 to 4.54.350.1 to 100-[Carbon steel] ISO-TC90 Equiv.0.49Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.33090

2.52 €

1 5 Days 10Contact Probes1.4[Cup] Cup D3 to 4.54.350.1 to 100-[Carbon steel] ISO-TC90 Equiv.1.2Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.33090

2.52 €

1 5 Days 10Contact Probes1.4[Needle] Needle E3 to 4.54.350.1 to 100-[Carbon steel] ISO-TC90 Equiv.1.2Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.33090

2.52 €

1 5 Days 10Contact Probes1.4[Sphere Shape (SR)] Sphere(SR) B3 to 4.54.330.1 to 50-[Carbon steel] ISO-TC90 Equiv.1.2Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.32550

2.52 €

1 5 Days 10Contact Probes1.4[Needle] Needle C3 to 4.54.330.1 to 50-[Carbon steel] ISO-TC90 Equiv.0.49Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.32550

2.45 €

1 5 Days 10Contact Probes1.4[Cup] Cup D3 to 4.54.330.1 to 50-[Carbon steel] ISO-TC90 Equiv.1.2Nickel Plating Base, Rhodium Plating5.1 to 8-[Copper Alloy] Phosphor Bronze0.6815.1 to 2020.1 to 30.02.5606.3-18.32550

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360