Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GFSG25-35-NR
Part Number |
GFSG40-25 |
Part Number | Top View | Front View | Side View | |||||||||
Type | A-H | B | J | H1 | D | G | P | Q | X | ℓ | d1 | d2 |
GFSG | 25- 20 | 16 | 5.3 | 15 | 9 | 5.5 | 6 | 6.1 | 20 | 3 | 2.1 | 4.2 |
25- 35 | 16 | 5.3 | 15 | 9 | 5.95 | 6 | 6.6 | 20 | 3 | 2.1 | 4.2 | |
40- 25 | 16 | 6.5 | 15 | 9 | 4.8 | 8 | 5.3 | 32 | 2 | 3.5 | 6 | |
40- 40 | 20 | 6.5 | 20 | 12 | 8.55 | 8 | 9.1 | 32 | 5 | 3.5 | 6 | |
40- 60 | 20 | 6.5 | 20 | 12 | 8.55 | 8 | 9.1 | 32 | 5 | 3.5 | 6 | |
60- 35 | 22 | 10.2 | 25 | 12 | 9 | 10 | 9.7 | 50 | 3 | 4.5 | 8 | |
60- 60 | 22 | 10.2 | 20 | 12 | 7 | 10 | 7.7 | 50 | 3 | 4.5 | 8 | |
60- 80 | 22 | 10.2 | 20 | 12 | 7 | 10 | 7.7 | 50 | 3 | 4.5 | 8 | |
80-100 | 26 | 10.2 | 30 | 15 | 11 | 10 | 12.2 | 70 | 7 | 4.5 | 8 | |
80-130 | 26 | 10.2 | 30 | 15 | 11 | 10 | 12.2 | 70 | 7 | 4.5 | 8 |
Part Number | Stage Surface (mm) | Height of Rotation Center H (mm) | Travel Distance | Travel per Rotation Travel Distance | Load Capacity (N) | Weight (kg) | Unit Price | |
Type | A-H | |||||||
GFSG | 25- 20 | 25x25 | 20±1.0 | ±15° | ≈2.0° | 19.6 | 0.04 | |
25- 35 | 35±1.0 | ±10° | ≈1.3° | |||||
40- 25 | 40x40 | 25±1.0 | ±20° | ≈2.8° | 29.4 | 0.08 | ||
40- 40 | 40±1.0 | ±15° | ≈1.9° | 0.11 | ||||
40- 60 | 60±1.0 | ±10° | ≈1.3° | |||||
60- 35 | 60x60 | 35±1.0 | ±25° | ≈1.9° | 58.8 | 0.22 | ||
60- 60 | 60±1.0 | ±20° | ≈1.3° | 0.26 | ||||
60- 80 | 80±1.0 | ±15° | ≈1.0° | |||||
80-100 | 80x80 | 100±1.0 | ±18° | ≈1.3° | 49 | 0.56 | ||
80-130 | 130±1.0 | ±15° | ≈1.0° | 0.54 |
Stage Surface (mm) | Height of Rotation Center H (mm) | Combination of Part Numbers |
25x25 | 20±1.0 | GFSG25-20 |
GFSG25-35 | ||
40x40 | 25±1.0 | GFSG40-25 |
GFSG40-40 | ||
40±1.0 | GFSG40-40 | |
GFSG40-60 | ||
60x60 | 35±1.0 | GFSG60-35 |
GFSG60-60 | ||
60±1.0 | GFSG60-60 | |
GFSG60-80 | ||
80x80 | 100±1.0 | GFSG80-100 |
GFSG80-130 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GFSG25-35-NR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Height of Rotation Center H (mm) | Table Size (Thickness) H (mm) | Travel Distance (α Angle) (deg) | Reversed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.41 € | 1 | Available | 5 Days | 10 | Up to 25 | Up to 25 | 5 to 30 | 30.1 to 35 | 1-15 | 25 | 25 | 19.6 | 35 | 15 | ±10 | Right and Left |
Loading...
Type | Goniometer, X-Axis | Travel Distance (Range Selectable) | Up to ±10 | Feeding Method | Worm Gears |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Dovetail Slide |
Through Hole (Table Center Hole) | Not Provided | Feed Knob Position | Side | Clamp | Standard |
This page is [Standard] Goniometer / 1-Axis / Dovetail, part number GFSG25-35-NR.
You can find the detail information about specifications and dimensions on part number GFSG25-35-NR.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Height of Rotation Center (Range Selectable)(mm)
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Height of Rotation Center H(mm)
Table Size (Thickness) H(mm)
Travel Distance (α Angle)(deg)
Reversed
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GFSG25-20 |
GFSG25-20-NR |
GFSG25-35 |
GFSG40-25 |
GFSG40-25-NR |
GFSG40-40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Height of Rotation Center H (mm) | Table Size (Thickness) H (mm) | Travel Distance (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.41 € | 1 | Available | 5 Days | 10 | Up to 25 | Up to 25 | 5 to 30 | 15.1-20 | 1-15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Standard | |
288.41 € | 1 | Available | 5 Days | 10 | Up to 25 | Up to 25 | 5 to 30 | 15.1-20 | 1-15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Right and Left | |
288.41 € | 1 | Available | 5 Days | 10 | Up to 25 | Up to 25 | 5 to 30 | 30.1 to 35 | 1-15 | 25 | 25 | 19.6 | 35 | 15 | ±10 | Standard | |
360.69 € | 1 | Available | 5 Days | 10 | 26 to 40 | 26 to 40 | 5 to 30 | 20.1-25 | 1-15 | 40 | 40 | 29.4 | 25 | 15 | ±20 | Standard | |
360.69 € | 1 | Available | 5 Days | 10 | 26 to 40 | 26 to 40 | 5 to 30 | 20.1-25 | 1-15 | 40 | 40 | 29.4 | 25 | 15 | ±20 | Right and Left | |
360.69 € | 1 | Available | 5 Days | 10 | 26 to 40 | 26 to 40 | 5 to 30 | 35.1 to 40 | 15.1-20 | 40 | 40 | 29.4 | 40 | 20 | ±15 | Standard |