Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | T |
MCPTK4 | - | 1 |
Part Number | Thread Size R (PT) | Applicable Tube O.D. (mm) | Applicable Tube I.D. (mm) | L1 | L2 | A | B | Wrench Flats | Unit Price | Volume Discount Rate | ||
Type | No. | H1 | H2 | 1 ~ 9 pc(s). | 10~20 | |||||||
MCTPT | 4-1 | 1 / 8 | 4 | 2.5 | 20 | 18 | 9 | 6 | 12 | 10 | ||
4-2 | 1 / 4 | 21 | 21 | 11 | 6 | 14 | 10 | |||||
6-1 | 1 / 8 | 6 | 4 | 21.5 | 18 | 9 | 7 | 12 | 12 | |||
6-2 | 1 / 4 | 22.5 | 21 | 11 | 7 | 14 | 12 | |||||
8-15 | 1 / 8 | 8 | 5 | 23.5 | 19 | 9 | 7.5 | 14 | 14 | |||
8-1 | 1 / 8 | 6 | 23.5 | 19 | 9 | 7.5 | 14 | 14 | ||||
8-2 | 1 / 4 | 6 | 23.5 | 21 | 11 | 7.5 | 14 | 14 | ||||
8-3 | 3 / 8 | 5 | 25 | 23 | 12 | 7.5 | 17 | 14 | ||||
8-36 | 3 / 8 | 6 | 25 | 23 | 12 | 7.5 | 17 | 14 | ||||
10-2 | 1 / 4 | 10 | 8 | 28.5 | 25 | 11 | 8 | 22 | 17 | |||
10-36 | 3 / 8 | 6.5 | 28.5 | 26 | 12 | 8 | 22 | 17 | ||||
10-3 | 3 / 8 | 8 | 28.5 | 26 | 12 | 8 | 22 | 17 | ||||
12-28 | 1 / 4 | 12 | 8 | 30 | 26 | 11 | 9.5 | 22 | 19 | |||
12-2 | 1 / 4 | 10 | 30 | 26 | 11 | 9.5 | 22 | 19 | ||||
12-3 | 3 / 8 | 10 | 30 | 27 | 12 | 9.5 | 22 | 19 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCTPT4-1 |
MCTPT6-1 |
MCTPT6-2 |
MCTPT8-1 |
MCTPT8-2 |
MCTPT8-3 |
MCTPT8-15 |
MCTPT10-2 |
MCTPT10-3 |
MCTPT10-36 |
MCTPT12-2 |
MCTPT12-3 |
MCTPT12-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Nominal | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
26.71 € | 1 | Available | 5 Days | 10 | 1/8 | 4 | 2.5 | |
28.21 € | 1 | Available | 5 Days | 10 | 1/8 | 6 | 4 | |
30.23 € | 1 | Available | 5 Days | 10 | 1/4 | 6 | 4 | |
35.14 € | 1 | Available | 5 Days | 10 | 1/8 | 8 | 6 | |
35.14 € | 1 | Available | 5 Days | 10 | 1/4 | 8 | 6 | |
35.26 € | 1 | Available | 5 Days | 10 | 3/8 | 8 | 5 | |
32.36 € | 1 | Available | 5 Days | 10 | 1/8 | 8 | 5 | |
48.86 € | 1 | Available | 5 Days | 10 | 1/4 | 10 | 8 | |
48.86 € | 1 | Available | 5 Days | 10 | 3/8 | 10 | 8 | |
45.08 € | 1 | Available | 6 Days | 10 | 3/8 | 10 | 6.5 | |
48.86 € | 1 | Available | 5 Days | 10 | 1/4 | 12 | 10 | |
48.86 € | 1 | Available | 5 Days | 10 | 3/8 | 12 | 10 | |
45.08 € | 1 | Available | 5 Days | 10 | 1/4 | 12 | 8 |
Loading...
Connection Type Details | Thread-to-Tube Multipoint Connection | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Screw Type | R | Shape | Tees |
Configure
Basic Attributes
Thread Nominal
Compatible Tube Outer Diameter(mm)
Compatible Tube Inner Diameter(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes