Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-MAKC1008M
Material | Surface Treatment | |
Main Body | Cap | |
EN 1.0034 Equiv. | Polyurethane | Black Oxide |
Part Number |
C-MAKC1210L |
Part Number | Thread Dia. M | Stroke S | Max. Absorbed Energy (E') | Max. Equiv. Mass (me') (kg) | (L) | (L1) | L2 | d | d1 | t | B (Wrench Flats) | T | C-MAKC | C-MAKS | |||||
Type | No. | Velocity | per Impact (J) | per Minute (J) | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||||
1 ~ 4 pc(s). | 5~30 | 1 ~ 4 pc(s). | 5~30 | ||||||||||||||||
C-MAKC (Cap) C-MAKS (No Cap) | 0806 | L | M8 x 1.0 | 6 | 0.6 | 36.3 | 1.8 | 50 (44) | 33 | 5 | 6.6 | 2.8 | 6 | 11 | 3 | ||||
M | 0.6 | ||||||||||||||||||
H | 0.15 | ||||||||||||||||||
1005 | L | M10 x 1.0 | 5 | 1.2 | 48 | 2.8 | 38.5 (32.5) | 21.5 | 6 | 8.6 | 2.8 | 6 | 12.7 | 3 | |||||
M | 1.2 | ||||||||||||||||||
H | 0.4 | ||||||||||||||||||
1008 | L | M10 x 1.0 | 8 | 2.4 | 48 | 7.2 | 57 (51) | 38 | 5 | 8.6 | 3 | 6 | 12.7 | 3 | |||||
M | 2.4 | ||||||||||||||||||
H | 1.2 | ||||||||||||||||||
1210 | L | M12 x 1.0 | 10 | 3 | 42.9 | 18 | 69.4 (60.2) | 45.5 | 5.7 | 9.5 | 3 | 9.2 | 14 | 4 | |||||
M | 6 | ||||||||||||||||||
1412 | L | M14 x 1.5 | 12 | 9 | 161.6 | 60 | 100 (88) | 67 | 9 | 11.8 | 4 | 12 | 19 | 6 | |||||
M | 30 | ||||||||||||||||||
2020 | L | M20 x 1.5 | 20 | 24 | 280 | 420 | 145.8 (130) | 101 | 9 | 18 | 6 | 15.8 | 26 | 8 | |||||
M | 120 | ||||||||||||||||||
L dimension values in ( ) are for C-MAKS. |
Collision Velocity Type | Max. Collision Velocity | Operating Ambient Temperature | Replacement Interval |
Low Speed L | ~0.8m/s | -5~70°C | 700,000 cycles |
Medium Speed M | ~1.5m/s | ||
High Speed H | ~3m/s |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
C-MAKC1008M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.38 € | 1 | Available |
Same day
Stock | 8 | M10 | 2.4 | Irregular Multi Orifice | 1.5 | 57 | 2.4 | 48 | With Cap | M10X1.0 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Main Body Material | EN 1.0034 Equiv. |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::70 |
This page is Shock Absorbers / Cost Efficient Product, part number C-MAKC1008M.
You can find the detail information about specifications and dimensions on part number C-MAKC1008M.
Configure
Stock
Basic Attributes
Type
Stroke(mm)
Max. Absorbed Energy(J)
Orifice Type
Max. Collision Velocity(m/s)
Overall Length(mm)
Equivalent Mass(kgf)
Max. Absorbed Energy (per Minute)(J/min)
Cap
Thread Size M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-MAKC1005H |
C-MAKC1005L |
C-MAKC1005M |
C-MAKC1210L |
C-MAKC1210M |
C-MAKC1412L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.26 € | 1 | Available | 5 Days | 5 | M10 | 1.2 | Multi Orifice | 3 | 38.5 | 0.4 | 48 | With Cap | M10X1.0 | |
21.26 € | 1 | Available |
Same day
Stock | 5 | M10 | 1.2 | Single Orifice | 0.8 | 38.5 | 2.8 | 48 | With Cap | M10X1.0 | |
21.26 € | 1 | Available | 5 Days | 5 | M10 | 1.2 | Irregular Multi Orifice | 1.5 | 38.5 | 1.2 | 48 | With Cap | M10X1.0 | |
18.90 € | 1 | Available |
Same day
Stock | 10 | M12 | 3 | Single Orifice | 0.8 | 69.4 | 18 | 42.9 | With Cap | M12X1.0 | |
18.90 € | 1 | Available | 5 Days | 10 | M12 | 3 | Irregular Multi Orifice | 1.5 | 69.4 | 6 | 42.9 | With Cap | M12X1.0 | |
19.52 € | 1 | Available |
Same day
Stock | 12 | M14 | 9 | Single Orifice | 0.8 | 100 | 60 | 161.6 | With Cap | M14X1.5 |