Set collars / stainless steel, steel / double grub screw (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSCCN10-6

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

TypeMaterialSurface TreatmentAccessory
StandardCompactWideSet Screw 2 pcs.
SCCNSCCJSCCEN 1.1191 Equiv.Black Oxide CoatingEN 1.7220 Equiv.
PSCCNPSCCJPSCCElectroless Nickel PlatingEN 1.4301 Equiv.
SSCCNSSCCJSSCCEN 1.4301 Equiv.-
SCCA--Aluminum Alloy 2000 series
SCCAW--Clear Anodize
SCCAB--Black Anodize

Specifications

Part Number-B
SCCN12
-
10
DBD1d1Set Screw
M x Length
EN 1.1191 Equiv.EN 1.4301 Equiv.EN AW-2017 Equiv.
Black Oxide CoatingElectroless Nickel Plating--Clear AnodizeBlack Anodize
StandardCompactWideStandardCompactWideStandardCompactWideSCCN (Standard)SCCJ
(Compact)
SCC
(Wide)
PSCCN (Standard)PSCCJ (Compact)PSCC (Wide)SSCCN (Standard)SSCCJ (Compact)SSCC (Wide)SCCA (Standard)SCCAW (Standard)SCCAB (Standard)
3-5-7-----M3x3------------
 67--4.5--M3x3--------
 87--4.5--M3x3-----------
4-5-8-----M3x3-----------
 68--5.5--M3x3--------
 88--5.5--M3x3-----------
5-5-11-----M3x3----------
 611-1410-14M4x3-M4x4---
 811-1410-14M4x3-M4x4--------
 1011--10--M4x3-----------
6-5-12-----M3x3----------
 612-1511-15M4x3-M4x4---
 812-1511-15M4x3-M4x4---
 1012-1611-16M4x3-M4x4-----
8-5-14-----M3x3----------
 614--12--M4x3--------
 814-1612-13M4x3-M4x4---
 1014-1812-13M4x3-M4x4---
10-5-16-----M3x3----------
 616--13--M4x3--------
 816-1813-16M4x3-M4x4---
 1016-2013-16M4x3-M4x4---
12-5-19-----M3x3----------
 620--15--M4x3-----------
 820-2215-20M5x4-M4x4---
 1020-2615-20M5x4-M5x5---
 1220-2615-20M5x4-M5x5------
13-5-20-----M3x3-----------
 822-2218-20M5x4-M4x4-------
 1022-2618-20M5x4-M5x5------
 1222--18--M5x4-----------
15-5-22-----M3x3----------
 824-2520-24M5x4-M5x5---
 1024-2520-24M5x4-M5x5---
 1224-2820-24M5x4-M5x5-----
16-826--22--M5x4-----------
 1026--22--M6x5---------
 1226--22--M6x5-----------
 1526--22--M6x5-----------
18-1032--27--M6x5-----------
 1232--27--M6x5-----------
 1532--27--M6x5-----------
20-6-27-----M4x3----------
 8-27--22.5--M4x3----------
 1032-3227-29M6x5-M6x6---
 1232-3227-29M6x5-M6x6---
 1532-3227-29M6x5-M6x6---
25-8-32--27.5--M4x3----------
 10-32--27.5--M4x3----------
 1238-4231-38M6x5-M6x6----
 1538-4231-38M6x5-M6x6------
 1838-4231-38M6x5-M6x6--------
30-10-39--32.5--M5x4----------
 12-41--32.5--M6x5----------
 1546--38--M8x6--------
 16--45--42--M8x8---------
 1846--38--M8x6-----------
 2046-4938-42M8x6-M8x8--------
35-10-44--37.5--M5x4----------
 12-46--37.5--M6x5----------
 1550--40--M8x6----------
 1850--40--M8x6-----------
 2050-5940-47M8x6-M8x8--------
40-15-51--42.5--M5x4----------
 18-53--42.5--M6x5----------
 2060-7245-55M10x8-M10x10------
 2260-7245-55M10x8-M10x10--------
50-2070--55--M10x8------------
 2270--55--M10x8--------
 2570-7955-65M10x8-M10x10--------
DCD Tolerance
StandardCompactWideStandardCompactWide
30.20.2-+0.05/+0.01+0.05/+0.01-
40.20.2-+0.05/+0.01+0.05/+0.01-
50.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
60.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
80.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
100.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
120.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
130.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
150.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
160.5--+0.05/+0.01--
180.5--+0.05/+0.01--
200.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
250.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
30111+0.05/+0.01+0.05/+0.01+0.021/0
35111+0.05/+0.01+0.05/+0.01+0.025/0
40111+0.05/+0.01+0.05/+0.01+0.025/0
501-1+0.05/+0.01-+0.025/0
Size Comparison Table
DSize DifferencesCompactStandard (P.267)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
3-105767
4-105868
5-10511611
6-10512612
8-10514614
10-10516616
12-1-1519620
13-3-2520822
15-3-2522824
20-4-56271032
25-4-68321238
30-5-710391546
35-5-610441550
40-5-915512060

Alterations

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSCCN10-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. O.D. Width Material Surface Treatment Thickness Material Surface Treatment KB (1 Knurled Knob Included) WKB (2 Knurled Knobs Included)

1.85 €

1 Available Same day

Stock

1010166EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot Provided

Loading...

  1. 1

More Information

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Example of Use

Shaft Collars/Set Screw Mounted/Standard/Compact:Related Image

Basic information

Tightening Method Set Screw Specifications Standard Side Surface Machining Not Provided

This page is Set collars / stainless steel, steel / double grub screw, part number PSCCN10-6.
You can find the detail information about specifications and dimensions on part number PSCCN10-6.

Variation of this product

Part Number
PSCC10-8-WKB
PSCC12-10-KB
PSCC12-10-WKB
PSCCN10-8
PSCCN10-8-KB
PSCCN10-8-WKB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. O.D. Width Material Surface Treatment Thickness Material Surface Treatment KB (1 Knurled Knob Included) WKB (2 Knurled Knobs Included)

7.39 €

1 Available 5 Days 1010188EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedWide TypeEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedProvided

7.12 €

1 Available 5 Days 10122610EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedWide TypeEN 1.1191 Equiv.Electroless Nickel PlatingProvidedNot Provided

10.26 €

1 Available 5 Days 10122610EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedWide TypeEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedProvided

1.85 €

1 Available Same day

Stock

1010168EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedNot Provided

4.22 €

1 Available 5 Days 1010168EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Electroless Nickel PlatingProvidedNot Provided

6.29 €

1 Available 5 Days 1010168EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Electroless Nickel PlatingNot ProvidedProvided

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360