Set collars / aluminium, stainless steel, steel / double set screw / stepped (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSCSBS10-13

Shaft Collars/For Bearing Mounting/Set Screw Type/Compact/Short Shoulder:Related Image

TypeMaterialSurface TreatmentAccessory
Short ShoulderLong ShoulderSet Screw 2 pcs.
StandardCompactStandardCompact
SCSBRSCBRJSCSBSSCBSJEN 1.1191 Equiv.Black Oxide CoatingEN 1.7220 Equiv.
PSCSBRPSCBRJPSCSBSPSCBSJElectroless Nickel PlatingEN 1.4301 Equiv.
SSCSBRSSCBRJSSCSBSSSCBSJEN 1.4301 Equiv.-
SCSRAW-SCSSAW-Aluminum Alloy 2000 seriesClear Anodize

Specifications

Part Number-Ds
 SCBRJ10
-
13
DDsB
(Short Shoulder)
D1Set Screw
M x Length
bApplicable Bearing (O.D.)EN 1.1191 Equiv.EN 1.4301 Equiv.EN AW-2017 Equiv.
Black Oxide CoatingElectroless Nickel Plating-Clear Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSBR
(Standard)
SCBRJ
(Compact)
PSCSBR
(Standard)
PSCBRJ
(Compact)
SSCSBR
(Standard)
SSCBRJ
(Compact)
SCSRAW
(Standard)
3-58-10-M3x3-7-673ZZ (6), 683ZZ (7)-----
 68-10-M3x3-7-693ZZ (8), 603ZZ (9), 623ZZ (10)------
4-68-12-M3x3-7-674ZZ (7), 684ZZ (9)-----
 7861210M3x3M3x375694ZZ (11), 604ZZ (12), 624ZZ (13)684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13)
5-78-14-M4x3-7-675ZZ (8)-----
 8861412M4x3M3x375685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)695ZZ (13), 605ZZ (14), 625ZZ (16)
6-88-15-M4x3-7-676ZZ (10), 686ZZ (13)-----
 9861513M4x3M3x375696ZZ (15), 606ZZ (17), 626ZZ (19)676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19)
8-1110-16-M4x3-8.5-688ZZ (16)-----
 121061615M4x3M3x38.55698ZZ (19), 608ZZ (22), 628ZZ (24)688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24)
10-13107.51817M4x3M3x38.566800ZZ (19)6800ZZ(19)
 14107.51817M4x3M3x38.566900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 16107.52017M4x3M3x38.566200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)-
12-15107.52219M5x4M4x38.566801ZZ (21)6701ZZ (18), 6801ZZ (21)-
 16107.52219M5x4M4x38.566901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 18107.52219M5x4M4x38.566201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)
15-18107.52522M5x4M4x38.566802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 19107.52522M5x4M4x38.566002ZZ (32)6002ZZ (32)
 21107.52522M5x4M4x38.566202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)
20-23128.53229M6x5M5x41076704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)-
 24128.53229M6x5M5x41076904ZZ (37)6904ZZ (37)
 27128.53229M6x5M5x41076004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)
25-2812-42-M6x5-10-6805ZZ (37)-----
 29128.54234M6x5M5x41076905ZZ (42)6905ZZ (42)
 31128.54234M6x5M5x41076005ZZ (47)6005ZZ (47)
 32128.54234M6x5M5x41076205ZZ (52)6205ZZ (52), 6305ZZ (62)
30-3315.5-45-M8x6-13-6806ZZ (42)-----
 3515.5104541M8x6M6x51386906ZZ (47)6906ZZ (47)-
 3815.5104541M8x6M6x51386006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
DDsB1
(Long Shoulder)
D1Set Screw
M x Length
bApplicable Bearing (O.D.)EN 1.1191 Equiv.EN 1.4301 Equiv.EN AW-2017 Equiv.
Black Oxide CoatingElectroless Nickel Plating-Clear Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandard
Type
Compact
Type
SCSBS
(Standard)
SCBSJ
(Compact)
PSCSBS
(Standard)
PSCBSJ
(Compact)
SSCSBS
(Standard)
SSCBSJ
(Compact)
SCSSAW
(Standard)
3-511-10-M3x3-7-673ZZ (6), 683ZZ (7)-----
 611-10-M3x3-7-693ZZ (8), 603ZZ (9), 623ZZ (10)------
4-611-12-M3x3-7-674ZZ (7), 684ZZ (9)-----
 71191210M3x3M3x375694ZZ (11), 604ZZ (12), 624ZZ (13)684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13)
5-711-14-M4x3-7-675ZZ (8)-----
 81191412M4x3M3x375685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)695ZZ (13), 605ZZ (14), 625ZZ (16)
6-811-15-M4x3-7-676ZZ (10), 686ZZ (13)-----
 91191513M4x3M3x375696ZZ (15), 606ZZ (17), 626ZZ (19)676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19)
8-1112.5-16-M4x3-8.5-688ZZ (16)-----
 1212.591615M4x3M3x38.55698ZZ (19), 608ZZ (22), 628ZZ (24)688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24)
10-1312.5101817M4x3M3x38.566800ZZ (19)6800ZZ (19)
 1412.5101817M4x3M3x38.566900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 1612.5102017M4x3M3x38.566200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)-
12-1512.5102219M5x4M4x38.566801ZZ (21)6701ZZ (18), 6801ZZ (21)-
 1612.5102219M5x4M4x38.566901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 1812.5102219M5x4M4x38.566201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)
15-1812.5102522M5x4M4x38.566802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 1912.5102522M5x4M4x38.566002ZZ (32)6002ZZ (32)
 2112.5102522M5x4M4x38.566202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)
17-2012.5102724M5x4M4x38.566803ZZ (26)6803ZZ (26)--
 2112.5102724M5x4M4x38.566903ZZ (30), 6003ZZ (35)6903ZZ (30), 6003ZZ (35)
 2312.5102724M5x4M4x38.566203ZZ (40), 6303ZZ (47)6203ZZ (40), 6303ZZ (47)
20-2315123229M6x5M5x41076704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)-
 2415123229M6x5M5x41076904ZZ (37)6904ZZ (37)
 2715123229M6x5M5x41076004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)
25-2815-42-M6x5-10-6805ZZ (37)-----
 2915124234M6x5M5x41076905ZZ (42)6905ZZ (42)
 3115124234M6x5M5x41076005ZZ (47)6005ZZ (47)
 3215124234M6x5M5x41076205ZZ (52)6205ZZ (52), 6305ZZ (62)
30-3319-45-M8x6-13-6806ZZ (42)-----
 3519144541M8x6M6x51386906ZZ (47)6906ZZ (47)-
 3819144541M8x6M6x51386006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
35-3819-50-M8x6-13-6807ZZ (47)-----
 4119145046M8x6M6x51386907ZZ (55)6907ZZ (55)-
 4319145046M8x6M6x51386007ZZ (62), 6207ZZ (72)6007ZZ (62), 6207ZZ (72)-
40-4321-60-M10x8-15-6808ZZ (52)------
 4521-60-M10x8-15-6908ZZ (62)------
 4821166053M10x8M8x615106008ZZ (68), 6208ZZ (80)6008ZZ (68), 6208ZZ (80)-

Alterations

Shaft Collars/For Bearing Mounting/Set Screw Type/Compact/Short Shoulder:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SSCSBS10-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Inner Diameter (mm) O.D. Width Material Surface Treatment Thickness Material Surface Treatment YC (Thread Locking Set Screw) Nose O.D. Ds
(mm)

6.26 €

1 Available 5 Days 10101812.5EN 1.4301 Equiv.No Surface TreatmentStandard TypeEN 1.4301 Equiv.Not ProvidedNot Provided13

Loading...

  1. 1

Example of Use

Shaft Collars/For Bearing Mounting/Set Screw Type/Compact/Short Shoulder:Related Image

Basic information

Tightening Method Set Screw Specifications For Bearing Mounting Side Surface Machining Not Provided

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360