Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SSCSBR3-5
Type | Material | Surface Treatment | Accessory | |||
Short Shoulder | Long Shoulder | Set Screw 2 pcs. | ||||
Standard | Compact | Standard | Compact | |||
SCSBR | SCBRJ | SCSBS | SCBSJ | EN 1.1191 Equiv. | Black Oxide Coating | EN 1.7220 Equiv. |
PSCSBR | PSCBRJ | PSCSBS | PSCBSJ | Electroless Nickel Plating | EN 1.4301 Equiv. | |
SSCSBR | SSCBRJ | SSCSBS | SSCBSJ | EN 1.4301 Equiv. | - | |
SCSRAW | - | SCSSAW | - | Aluminum Alloy 2000 series | Clear Anodize |
Part Number | - | Ds |
SCBRJ10 | - | 13 |
D | Ds | B (Short Shoulder) | D1 | Set Screw M x Length | b | Applicable Bearing (O.D.) | EN 1.1191 Equiv. | EN 1.4301 Equiv. | EN AW-2017 Equiv. | |||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | |||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | SCSBR (Standard) | SCBRJ (Compact) | PSCSBR (Standard) | PSCBRJ (Compact) | SSCSBR (Standard) | SSCBRJ (Compact) | SCSRAW (Standard) | ||
3- | 5 | 8 | - | 10 | - | M3x3 | - | 7 | - | 673ZZ (6), 683ZZ (7) | - | ● | - | ● | - | ● | - | - |
6 | 8 | - | 10 | - | M3x3 | - | 7 | - | 693ZZ (8), 603ZZ (9), 623ZZ (10) | - | ● | - | - | - | ● | - | - | |
4- | 6 | 8 | - | 12 | - | M3x3 | - | 7 | - | 674ZZ (7), 684ZZ (9) | - | ● | - | ● | - | ● | - | - |
7 | 8 | 6 | 12 | 10 | M3x3 | M3x3 | 7 | 5 | 694ZZ (11), 604ZZ (12), 624ZZ (13) | 684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13) | ● | ● | ● | ● | ● | ● | ● | |
5- | 7 | 8 | - | 14 | - | M4x3 | - | 7 | - | 675ZZ (8) | - | ● | - | ● | - | ● | - | - |
8 | 8 | 6 | 14 | 12 | M4x3 | M3x3 | 7 | 5 | 685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16) | 695ZZ (13), 605ZZ (14), 625ZZ (16) | ● | ● | ● | ● | ● | ● | ● | |
6- | 8 | 8 | - | 15 | - | M4x3 | - | 7 | - | 676ZZ (10), 686ZZ (13) | - | ● | - | ● | - | ● | - | - |
9 | 8 | 6 | 15 | 13 | M4x3 | M3x3 | 7 | 5 | 696ZZ (15), 606ZZ (17), 626ZZ (19) | 676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19) | ● | ● | ● | ● | ● | ● | ● | |
8- | 11 | 10 | - | 16 | - | M4x3 | - | 8.5 | - | 688ZZ (16) | - | ● | - | ● | - | ● | - | - |
12 | 10 | 6 | 16 | 15 | M4x3 | M3x3 | 8.5 | 5 | 698ZZ (19), 608ZZ (22), 628ZZ (24) | 688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24) | ● | ● | ● | ● | ● | ● | ● | |
10- | 13 | 10 | 7.5 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6800ZZ (19) | 6800ZZ(19) | ● | ● | ● | ● | ● | ● | ● |
14 | 10 | 7.5 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6900ZZ (22), 6000ZZ (26) | 6900ZZ (22), 6000ZZ (26) | ● | ● | ● | ● | ● | ● | ● | |
16 | 10 | 7.5 | 20 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6200ZZ (30), 6300ZZ (35) | 6200ZZ (30), 6300ZZ (35) | ● | ● | ● | ● | ● | ● | - | |
12- | 15 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6801ZZ (21) | 6701ZZ (18), 6801ZZ (21) | ● | ● | ● | ● | ● | ● | - |
16 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6901ZZ (24), 6001ZZ (28) | 6901ZZ (24), 6001ZZ (28) | ● | ● | ● | ● | ● | ● | ● | |
18 | 10 | 7.5 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6201ZZ (32), 6301ZZ (37) | 6201ZZ (32), 6301ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
15- | 18 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6802ZZ (24), 6902ZZ (28) | 6802ZZ (24), 6902ZZ (28) | ● | ● | ● | ● | ● | ● | ● |
19 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6002ZZ (32) | 6002ZZ (32) | ● | ● | ● | ● | ● | ● | ● | |
21 | 10 | 7.5 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6202ZZ (35), 6302ZZ (42) | 6202ZZ (35), 6302ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
20- | 23 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6704ZZ (27), 6804ZZ (32) | 6704ZZ (27), 6804ZZ (32) | ● | ● | ● | ● | ● | ● | - |
24 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6904ZZ (37) | 6904ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
27 | 12 | 8.5 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6004ZZ (42), 6204ZZ (47) | 6004ZZ (42), 6204ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
25- | 28 | 12 | - | 42 | - | M6x5 | - | 10 | - | 6805ZZ (37) | - | ● | - | ● | - | ● | - | - |
29 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6905ZZ (42) | 6905ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
31 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6005ZZ (47) | 6005ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
32 | 12 | 8.5 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6205ZZ (52) | 6205ZZ (52), 6305ZZ (62) | ● | ● | ● | ● | ● | ● | ● | |
30- | 33 | 15.5 | - | 45 | - | M8x6 | - | 13 | - | 6806ZZ (42) | - | ● | - | ● | - | ● | - | - |
35 | 15.5 | 10 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6906ZZ (47) | 6906ZZ (47) | ● | ● | ● | ● | ● | ● | - | |
38 | 15.5 | 10 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | ● | ● | ● | ● | ● | ● | ● |
D | Ds | B1 (Long Shoulder) | D1 | Set Screw M x Length | b | Applicable Bearing (O.D.) | EN 1.1191 Equiv. | EN 1.4301 Equiv. | EN AW-2017 Equiv. | |||||||||
Black Oxide Coating | Electroless Nickel Plating | - | Clear Anodize | |||||||||||||||
Standard | Compact | Standard | Compact | Standard | Compact | Standard | Compact | Standard Type | Compact Type | SCSBS (Standard) | SCBSJ (Compact) | PSCSBS (Standard) | PSCBSJ (Compact) | SSCSBS (Standard) | SSCBSJ (Compact) | SCSSAW (Standard) | ||
3- | 5 | 11 | - | 10 | - | M3x3 | - | 7 | - | 673ZZ (6), 683ZZ (7) | - | ● | - | ● | - | ● | - | - |
6 | 11 | - | 10 | - | M3x3 | - | 7 | - | 693ZZ (8), 603ZZ (9), 623ZZ (10) | - | ● | - | - | - | ● | - | - | |
4- | 6 | 11 | - | 12 | - | M3x3 | - | 7 | - | 674ZZ (7), 684ZZ (9) | - | ● | - | ● | - | ● | - | - |
7 | 11 | 9 | 12 | 10 | M3x3 | M3x3 | 7 | 5 | 694ZZ (11), 604ZZ (12), 624ZZ (13) | 684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13) | ● | ● | ● | ● | ● | ● | ● | |
5- | 7 | 11 | - | 14 | - | M4x3 | - | 7 | - | 675ZZ (8) | - | ● | - | ● | - | ● | - | - |
8 | 11 | 9 | 14 | 12 | M4x3 | M3x3 | 7 | 5 | 685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16) | 695ZZ (13), 605ZZ (14), 625ZZ (16) | ● | ● | ● | ● | ● | ● | ● | |
6- | 8 | 11 | - | 15 | - | M4x3 | - | 7 | - | 676ZZ (10), 686ZZ (13) | - | ● | - | ● | - | ● | - | - |
9 | 11 | 9 | 15 | 13 | M4x3 | M3x3 | 7 | 5 | 696ZZ (15), 606ZZ (17), 626ZZ (19) | 676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19) | ● | ● | ● | ● | ● | ● | ● | |
8- | 11 | 12.5 | - | 16 | - | M4x3 | - | 8.5 | - | 688ZZ (16) | - | ● | - | ● | - | ● | - | - |
12 | 12.5 | 9 | 16 | 15 | M4x3 | M3x3 | 8.5 | 5 | 698ZZ (19), 608ZZ (22), 628ZZ (24) | 688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24) | ● | ● | ● | ● | ● | ● | ● | |
10- | 13 | 12.5 | 10 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6800ZZ (19) | 6800ZZ (19) | ● | ● | ● | ● | ● | ● | ● |
14 | 12.5 | 10 | 18 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6900ZZ (22), 6000ZZ (26) | 6900ZZ (22), 6000ZZ (26) | ● | ● | ● | ● | ● | ● | ● | |
16 | 12.5 | 10 | 20 | 17 | M4x3 | M3x3 | 8.5 | 6 | 6200ZZ (30), 6300ZZ (35) | 6200ZZ (30), 6300ZZ (35) | ● | ● | ● | ● | ● | ● | - | |
12- | 15 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6801ZZ (21) | 6701ZZ (18), 6801ZZ (21) | ● | ● | ● | ● | ● | ● | - |
16 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6901ZZ (24), 6001ZZ (28) | 6901ZZ (24), 6001ZZ (28) | ● | ● | ● | ● | ● | ● | ● | |
18 | 12.5 | 10 | 22 | 19 | M5x4 | M4x3 | 8.5 | 6 | 6201ZZ (32), 6301ZZ (37) | 6201ZZ (32), 6301ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
15- | 18 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6802ZZ (24), 6902ZZ (28) | 6802ZZ (24), 6902ZZ (28) | ● | ● | ● | ● | ● | ● | ● |
19 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6002ZZ (32) | 6002ZZ (32) | ● | ● | ● | ● | ● | ● | ● | |
21 | 12.5 | 10 | 25 | 22 | M5x4 | M4x3 | 8.5 | 6 | 6202ZZ (35), 6302ZZ (42) | 6202ZZ (35), 6302ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
17- | 20 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6803ZZ (26) | 6803ZZ (26) | ● | ● | ● | ● | - | ● | - |
21 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6903ZZ (30), 6003ZZ (35) | 6903ZZ (30), 6003ZZ (35) | ● | ● | ● | ● | ● | ● | ● | |
23 | 12.5 | 10 | 27 | 24 | M5x4 | M4x3 | 8.5 | 6 | 6203ZZ (40), 6303ZZ (47) | 6203ZZ (40), 6303ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
20- | 23 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6704ZZ (27), 6804ZZ (32) | 6704ZZ (27), 6804ZZ (32) | ● | ● | ● | ● | ● | ● | - |
24 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6904ZZ (37) | 6904ZZ (37) | ● | ● | ● | ● | ● | ● | ● | |
27 | 15 | 12 | 32 | 29 | M6x5 | M5x4 | 10 | 7 | 6004ZZ (42), 6204ZZ (47) | 6004ZZ (42), 6204ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
25- | 28 | 15 | - | 42 | - | M6x5 | - | 10 | - | 6805ZZ (37) | - | ● | - | ● | - | ● | - | - |
29 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6905ZZ (42) | 6905ZZ (42) | ● | ● | ● | ● | ● | ● | ● | |
31 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6005ZZ (47) | 6005ZZ (47) | ● | ● | ● | ● | ● | ● | ● | |
32 | 15 | 12 | 42 | 34 | M6x5 | M5x4 | 10 | 7 | 6205ZZ (52) | 6205ZZ (52), 6305ZZ (62) | ● | ● | ● | ● | ● | ● | ● | |
30- | 33 | 19 | - | 45 | - | M8x6 | - | 13 | - | 6806ZZ (42) | - | ● | - | ● | - | ● | - | - |
35 | 19 | 14 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6906ZZ (47) | 6906ZZ (47) | ● | ● | ● | ● | ● | ● | - | |
38 | 19 | 14 | 45 | 41 | M8x6 | M6x5 | 13 | 8 | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | 6006ZZ (55), 6206ZZ (62), 6306ZZ (72) | ● | ● | ● | ● | ● | ● | ● | |
35- | 38 | 19 | - | 50 | - | M8x6 | - | 13 | - | 6807ZZ (47) | - | ● | - | ● | - | ● | - | - |
41 | 19 | 14 | 50 | 46 | M8x6 | M6x5 | 13 | 8 | 6907ZZ (55) | 6907ZZ (55) | ● | ● | ● | ● | ● | ● | - | |
43 | 19 | 14 | 50 | 46 | M8x6 | M6x5 | 13 | 8 | 6007ZZ (62), 6207ZZ (72) | 6007ZZ (62), 6207ZZ (72) | ● | ● | ● | ● | ● | ● | - | |
40- | 43 | 21 | - | 60 | - | M10x8 | - | 15 | - | 6808ZZ (52) | - | ● | - | - | - | ● | - | - |
45 | 21 | - | 60 | - | M10x8 | - | 15 | - | 6908ZZ (62) | - | ● | - | - | - | ● | - | - | |
48 | 21 | 16 | 60 | 53 | M10x8 | M8x6 | 15 | 10 | 6008ZZ (68), 6208ZZ (80) | 6008ZZ (68), 6208ZZ (80) | ● | ● | ● | ● | ● | ● | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SSCSBR3-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | Thickness | Material | Surface Treatment | YC (Thread Locking Set Screw) | Nose O.D. Ds (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.99 € | 1 | Available | 5 Days | 10 | 3 | 10 | 8 | EN 1.4301 Equiv. | No Surface Treatment | Standard Type | EN 1.4301 Equiv. | Not Provided | Not Provided | 5 |
Loading...
Tightening Method | Set Screw | Specifications | For Bearing Mounting | Side Surface Machining | Not Provided |
---|
Configure
Basic Attributes
Type
I.D.
O.D.
Width
Material
Surface Treatment
Thickness
Material
Surface Treatment
YC (Thread Locking Set Screw)
Nose O.D. Ds(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes