Set collars / stainless steel, steel / slotted / clamping lever / cross hole (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCJKM10-B

Shaft Collars/With Clamp Lever/Side Mounting Holes:Related Image

TypeShaft CollarClamp LeverLever Threads
StandardCompact
StandardMiniatureStandardMiniatureMaterialSurface TreatmentMaterialSurface TreatmentMaterialSurface Treatment
SCJKLSCJKMSCJKJLSCJKJMEN 1.1191 Equiv.Black Oxide CoatingZinc
Diecast
Baked PaintEN 1.0718 Equiv.Black Chromate
PSCJKLPSCJKMPSCJKJLPSCJKJMEN 1.1191 Equiv.Electroless Nickel Plating
SSCJKLSSCJKMSSCJKJLSSCJKJMEN 1.4301 Equiv.-EN 1.4305 Equiv.-
Clamp Lever Details Here
 Miniature Clamp Lever Details Here

Specifications

Part Number-Lever Color
SCJKJL16
SCJKM10
-
-
M
S
■Standard
Part NumberLever ColorBD1M (Coarse)M1dP2Y2RWXY(Z)LeverStandard, Clamp Lever Type: Compliance with StandardMiniature, Clamp Lever Type: Compliance with Standard
TypeDSCJKLPSCJKLSSCJKLSCJKMPSCJKMSSCJKM
Standard Lever


Miniature Lever
SCJKL
PSCJKL
SSCJKL
SCJKM
PSCJKM
SSCJKM
6M
(Orange)
B
(Black)
S
(Silver Gray)
1835M6M36.6887.51.510713~15CLDM□6-16-M/B/S (CLMS□6-16-M/B/S)---
81835M6M36.610107.51.510713~15CLDM□6-16-M/B/S (CLMS□6-16-M/B/S)---
101835M6M46.610107.51.510710~13CLDM□6-16-M/B/S (CLMS□6-16-M/B/S)
121840M6M46.610107.51.511813~15CLDM□6-16-M/B/S (CLMS□6-16-M/B/S)
151844M6M56.612127.51.5131016~17CLDM□6-20-M/B/S (CLMS□6-20-M/B/S)
161844M6M56.612127.51.5131015~16CLDM□6-20-M/B/S (CLMS□6-20-M/B/S)
201848M6M56.614147.51.5151217~18CLDM□6-25-M/B/S (CLMS□6-25-M/B/S)---
251860M6M56.616217.51.5181822~24CLDM□6-32-M/B/S (CLMS□6-32-M/B/S)---
301870M6M66.620257.51.5212326~28CLDM□6-32-M/B/S (CLMS□6-32-M/B/S)---
Do not tighten the lever without inserting the shaft. The shaft collar may be deformed and become unusable.
Levers in ( ) are applicable to SSCJK□ (stainless steel products).
D1 Tolerance for D25 and 30 is ±0.3. C (O.D./I.D. chamfers) will be 1.0 for D30.
■Compact
Part NumberLever ColorBD1MM1dP2Y2RWXY(Z)CLever
TypeD
Standard LeverSCJKJL
PSCJKJL
SSCJKJL
8M
(Orange)
B
(Black)
S
(Silver Grey)
12285M4 Depth 65.510105.51.59.55.511.55CLDM□(CLMS□)5-20-M/B/S
1012285M4 Depth 65.510105.51.59.55.511.55CLDM□(CLMS□)5-20-M/B/S
1212325M4 Depth 65.510105.51.510.57.5135CLDM□(CLMS□)5-20-M/B/S
1512345M4 Depth 65.512125.51.511.58.513.55CLDM□(CLMS□)5-25-M/B/S
Miniature LeverSCJKJM
PSCJKJM
SSCJ
KJM
1612365M4 Depth 65.512125.51.512.58.514.55CLDM□(CLMS□)5-25-M/B/S
2012425M5 Depth 7.55.514145.51.515.58.5178CLDM□(CLMS□)5-25-M/B/S
2512485M5 Depth 7.55.521165.51.51811198CLDM□(CLMS□)5-32-M/B/S
3012555M5 Depth 7.55.525205.51.520.513.5228CLDM□(CLMS□)5-32-M/B/S
Do not tighten the lever without inserting the shaft. The shaft collar may be deformed and become unusable.
Levers in ( ) are applicable to SSCJKJ□ (stainless steel products).
D1 Tolerance for D25 and 30 is ±0.3.
C (O.D./I.D. chamfers) will be 1.0 for D30.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SCJKM10-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. O.D. Width Material Surface Treatment Thickness Material Surface Treatment Lever Type Lever Color

24.59 €

1 Available 5 Days 10103518EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Black Oxide CoatingMiniatureB (Black)

Loading...

  1. 1

Example of Use

Shaft Collars/With Clamp Lever/Side Mounting Holes:Related Image

Basic information

Tightening Method Slit Specifications With Clamp Lever / With Side Mounting Holes Side Surface Machining 2 Tapped

This page is Set collars / stainless steel, steel / slotted / clamping lever / cross hole, part number SCJKM10-B.
You can find the detail information about specifications and dimensions on part number SCJKM10-B.

Variation of this product

Part Number
PSCJKJL12-B
PSCJKJL12-M
PSCJKJL12-S
SCJKM10-M
SCJKM10-S
SCJKM12-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. O.D. Width Material Surface Treatment Thickness Material Surface Treatment Lever Type Lever Color

32.27 €

1 Available 5 Days 10123212EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedCompact TypeEN 1.1191 Equiv.Electroless Nickel PlatingStandardB (Black)

32.27 €

1 Available 5 Days 10123212EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedCompact TypeEN 1.1191 Equiv.Electroless Nickel PlatingStandardM (Orange)

32.27 €

1 Available 5 Days 10123212EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedCompact TypeEN 1.1191 Equiv.Electroless Nickel PlatingStandardS (Silver Gray)

24.59 €

1 Available 5 Days 10103518EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Black Oxide CoatingMiniatureM (Orange)

24.59 €

1 Available 5 Days 10103518EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Black Oxide CoatingMiniatureS (Silver Gray)

25.25 €

1 Available 5 Days 10124018EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedStandard TypeEN 1.1191 Equiv.Black Oxide CoatingMiniatureB (Black)

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360