Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Surface Treatment | ||||||||
Set | Connector only | Flange only | Flange | Connector | |||||||
Standard | Separate | Wrench Flats | L Fixed | L Configurable | Standard | Separate | Wrench Flats | ||||
FJA | FJB | FJC | FJCN | FJCNL | FJA-H | FJB-H | FJC-H | EN 1.1191 Equiv. | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJAS | FJBS | FJCS | FJCNS | FJCNSL | FJAS-H | FJBS-H | FJCS-H | EN 1.4037 Equiv. | 45HRC~ | - | |
FJUA | FJUB | FJUC | FJUN | - | FJUA-H | FJUB-H | FJUC-H | EN 1.1191 Equiv. | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJUAS | - | FJUCS | FJUNS | - | FJUAS-H | FJUBS-H | FJUCS-H | EN 1.4037 Equiv. | 45HRC~ | - |
Part Number | - | L |
FJCNL10 | - | 50 |
Part Number |
FJA10 FJUB-H12 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
24 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
26 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
30 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | 90 | 62 | 52 | 16 | 32 | 74 | 10 | 14 | 8 | 64 | |
36 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | - | - | - | - | - | - | - | - | - | - |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | ℓ | L | D | H | T | W | L1 | SR | MxPitch | ℓ | L | D | H | T | W | L1 | SR |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 3x0.5 | 6 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 8 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 10 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 17 | 12 | 16 | 5 | 10 | 6 | 50 | |
6 | 6x1.0 | 12 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 12 | 20 | 12 | 16 | 5 | 10 | 6 | 50 | |
8 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 14 | 23 | 16 | 22 | 5 | 13 | 8 | 60 | |
10 | 10x1.25 | 15 | 25 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.25 | 15 | 25 | 16 | 22 | 5 | 13 | 8 | 60 | |
12 | 12x1.25 | 18 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.25 | 18 | 29 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
14 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 14x1.5 | 21 | 33 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
16 | 16x1.5 | 24 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 16x1.5 | 24 | 37 | 28 | 36 | 8 | 21 | 12 | 100 | |
18 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 18x1.5 | 27 | 41 | 28 | 36 | 8 | 21 | 12 | 100 | |
20 | 20x1.5 | 30 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x1.5 | 30 | 46 | 32 | 42 | 10 | 26 | 15 | 200 | |
22 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x1.5 | 33 | 50 | 32 | 42 | 10 | 26 | 15 | 200 | |
24 | 24x1.5 | 36 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 24x1.5 | 36 | 55 | 38 | 48 | 12 | 32 | 16 | 200 | |
26 | 26x1.5 | 39 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 26x1.5 | 39 | 60 | 38 | 48 | 12 | 32 | 16 | 200 | |
30 | 30x1.5 | 43 | 65 | 54 | 69 | 18 | 46 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 | |
36 | 36x1.5 | 45 | 65 | 54 | 69 | 18 | 48 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 |
Part Number | L | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCN | FJCNS | FJCNL | FJCNSL |
L Fixed FJCN FJCNS L Configurable FJCNL FJCNSL | 3 | 15 | - | ● | ● | - | - |
4 | 15 | ● | ● | - | - | ||
5 | 20 | ● | ● | - | - | ||
6 | 20 | ● | ● | - | - | ||
8 | 25 | 30~60 | ● | ● | ● | ● | |
10 | 25 | ● | ● | ● | ● | ||
12 | 35 | 40~80 | ● | ● | ● | ● | |
14 | 35 | ● | ● | ● | ● | ||
16 | 45 | 50~100 | ● | ● | ● | ● | |
18 | 45 | ● | ● | ● | ● | ||
20 | 55 | 60~100 | ● | ● | ● | ● | |
22 | 55 | ● | ● | ● | ● | ||
24 | 60 | ● | ● | ● | - | ||
26 | 60 | ● | ● | ● | - | ||
30 | 65 | ● | ● | ● | - | ||
36 | 65 | ● | - | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● | |
36 | ● | ● | ● | - | - | - |
Part Number | Compliance with Standard | ||
Type | M | FJUN | FJUNS |
FJUN FJUNS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
14 | ● | ● | |
16 | ● | ● | |
18 | ● | ● | |
20 | ● | ● | |
22 | ● | ● | |
24 | ● | ● | |
26 | ● | ● | |
30 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJAS3 |
FJAS3-AWC |
FJAS4 |
FJAS4-AWC |
FJAS5 |
FJAS5-AWC |
FJBS3 |
FJBS4 |
FJBS5 |
FJCS3 |
FJCS4 |
FJCS5 |
FJUAS5 |
FJUCS5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Type | Alterations | Accessories | Surface Treatment | Thread Length F (mm) | Length L (mm) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Surface Treatment | L Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.70 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M3 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
46.81 € | 1 | Available | 7 Days | 10 | Tapped | [M3 to M8] M3 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
36.70 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M4 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
46.81 € | 1 | Available | 7 Days | 10 | Tapped | [M3 to M8] M4 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
39.35 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
49.60 € | 1 | Available | 7 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
56.95 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M3 | [0.5 to 0.8] 0.5-0.8 | - | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
56.95 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M4 | [0.5 to 0.8] 0.5-0.8 | - | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
62.62 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | - | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
41.50 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M3 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
41.50 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M4 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
48.83 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
35.17 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | [Round Shape] Standard Type | Hole | - | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
36.32 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - |
Loading...
Type | Flanged Type |
---|
Configure
Basic Attributes
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Mounting Flange
Main Body Material
Stud Material
Type
Alterations
Accessories
Thread Length F(mm)
Length L(mm)
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Surface Treatment
L Dimension(mm)
Type
Connection Type, Cylinder Side
Connection Type, Work Piece Side
Allowable Misalignment U(mm)
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes