Floating Joints / Flange Mounting / Tapped (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TypeMaterialHardnessSurface Treatment
SetConnector onlyFlange onlyFlangeConnector
StandardSeparateWrench FlatsL FixedL ConfigurableStandardSeparateWrench Flats
FJAFJBFJCFJCNFJCNLFJA-HFJB-HFJC-HEN 1.1191 Equiv.40HRC~Section from 45 HRC
Induction Hardened
Black Oxide
FJASFJBSFJCSFJCNSFJCNSLFJAS-HFJBS-HFJCS-HEN 1.4037 Equiv.45HRC~-
FJUAFJUBFJUCFJUN-FJUA-HFJUB-HFJUC-HEN 1.1191 Equiv.40HRC~Section from 45 HRC
Induction Hardened
Black Oxide
FJUAS-FJUCSFJUNS-FJUAS-HFJUBS-HFJUCS-HEN 1.4037 Equiv.45HRC~-

Specifications

• Connector only L Configurable
Part Number-L
FJCNL10-50
• Other Than Above
Part Number
FJA10
FJUB-H12
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Wrench Flats Standard
FJC FJCS
Wrench Flats Space Saving
FJUC FJCUS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
147036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
189046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361020581014848
24116665316328614201278868052421224641014854
26116665316328614201278868052421224641014854
3013474591840104182618801049062521632741014864
361347459184010418261880104----------

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchLDHTWL1SRMxPitchLDHTWL1SR
Standard Standard
FJA FJAS
Standard Space Saving
FJUA FJUAS

Separate Standard
FJB FJBS
Separate Space Saving
FJUB

Wrench Flats Standard
FJC FJCS
Wrench Flats Space Saving
FJUC FJCUS
33x0.56151217510640---------
44x0.78151217510640---------
55x0.8102014196128505x0.810171216510650
66x1.0122014196128506x1.012201216510650
88x1.251425162381410608x1.2514231622513860
1010x1.2515252027817106010x1.2515251622513860
1212x1.251835253410221210012x1.25182922305.51910100
1414x1.52135253410221210014x1.5213322305.51910100
1616x1.52445324312271510016x1.52437283682112100
1818x1.52745324312271510018x1.52741283682112100
2020x1.53055405215321820020x1.530463242102615200
2222x1.53355405215321820022x1.533503242102615200
2424x1.53660496216412320024x1.536553848123216200
2626x1.53960496216412320026x1.539603848123216200
3030x1.54365546918462425030x1.543654858163618250
3636x1.54565546918482425030x1.543654858163618250

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberLCompliance with Standard
TypeMFixedConfigurable (1mm Increment)FJCNFJCNSFJCNLFJCNSL
L Fixed
FJCN
FJCNS

L Configurable
FJCNL
FJCNSL
315---
415--
520--
620--
82530~60
1025
123540~80
1435
164550~100
1845
205560~100
2255
2460-
2660-
3065-
3665---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H

Separate
FJB-H
FJBS-H

Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
14
16
18
20
22
24
26
30
36---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUNFJUNS
FJUN
FJUNS
5
6
8
10
12
14
16
18
20
22
24
26
30

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H

Separate
FJUB-H
FJUBS-H

Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
14
16
18
20
22
24
26
30

Alterations

Floating Joints/Flange Mounting/Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FJC3
FJC4
FJC5
FJUC5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Mounting Flange Connection Type, Work Piece Side Main Body Material Stud Material Allowable Misalignment U
(mm)
Type Alterations Accessories Surface Treatment Thread Length F
(mm)
Length L
(mm)
Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Surface Treatment L Dimension
(mm)

13.79 €

1 Available 5 Days 10Tapped[M3 to M8] M3[0.5 to 0.8] 0.5-0.8Wrench FlatsHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5---Black Oxide------

13.79 €

1 Available 5 Days 10Tapped[M3 to M8] M4[0.5 to 0.8] 0.5-0.8Wrench FlatsHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5---Black Oxide------

15.44 €

1 Available Same day

Stock

10Tapped[M3 to M8] M5[0.5 to 0.8] 0.5-0.8Wrench FlatsHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5---Black Oxide------

15.18 €

1 Available Same day

Stock

10Tapped[M3 to M8] M5[0.5 to 0.8] 0.5-0.8Wrench FlatsHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5---Black Oxide------

Loading...

  1. 1

More Information

Floating Joints/Flange Mounting/Tapped:Related Image

Example of Use

Floating Joints/Flange Mounting/Tapped:Related Image

Basic information

Type Flanged Type

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360