Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJUCS5
Type | Material | Hardness | Surface Treatment | ||||||||
Set | Connector only | Flange only | Flange | Connector | |||||||
Standard | Separate | Wrench Flats | L Fixed | L Configurable | Standard | Separate | Wrench Flats | ||||
FJA | FJB | FJC | FJCN | FJCNL | FJA-H | FJB-H | FJC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJAS | FJBS | FJCS | FJCNS | FJCNSL | FJAS-H | FJBS-H | FJCS-H | EN 1.4037 Equiv. | 45HRC~ | - | |
FJUA | FJUB | FJUC | FJUN | - | FJUA-H | FJUB-H | FJUC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJUAS | - | FJUCS | FJUNS | - | FJUAS-H | FJUBS-H | FJUCS-H | EN 1.4037 Equiv. | 45HRC~ | - |
Part Number | - | L |
FJCNL10 | - | 50 |
Part Number |
FJA10 FJUB-H12 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
24 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
26 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
30 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | 90 | 62 | 52 | 16 | 32 | 74 | 10 | 14 | 8 | 64 | |
36 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | - | - | - | - | - | - | - | - | - | - |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | ℓ | L | D | H | T | W | L1 | SR | MxPitch | ℓ | L | D | H | T | W | L1 | SR |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 3x0.5 | 6 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 8 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 10 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 17 | 12 | 16 | 5 | 10 | 6 | 50 | |
6 | 6x1.0 | 12 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 12 | 20 | 12 | 16 | 5 | 10 | 6 | 50 | |
8 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 14 | 23 | 16 | 22 | 5 | 13 | 8 | 60 | |
10 | 10x1.25 | 15 | 25 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.25 | 15 | 25 | 16 | 22 | 5 | 13 | 8 | 60 | |
12 | 12x1.25 | 18 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.25 | 18 | 29 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
14 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 14x1.5 | 21 | 33 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
16 | 16x1.5 | 24 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 16x1.5 | 24 | 37 | 28 | 36 | 8 | 21 | 12 | 100 | |
18 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 18x1.5 | 27 | 41 | 28 | 36 | 8 | 21 | 12 | 100 | |
20 | 20x1.5 | 30 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x1.5 | 30 | 46 | 32 | 42 | 10 | 26 | 15 | 200 | |
22 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x1.5 | 33 | 50 | 32 | 42 | 10 | 26 | 15 | 200 | |
24 | 24x1.5 | 36 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 24x1.5 | 36 | 55 | 38 | 48 | 12 | 32 | 16 | 200 | |
26 | 26x1.5 | 39 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 26x1.5 | 39 | 60 | 38 | 48 | 12 | 32 | 16 | 200 | |
30 | 30x1.5 | 43 | 65 | 54 | 69 | 18 | 46 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 | |
36 | 36x1.5 | 45 | 65 | 54 | 69 | 18 | 48 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 |
Part Number | L | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCN | FJCNS | FJCNL | FJCNSL |
L Fixed FJCN FJCNS L Configurable FJCNL FJCNSL | 3 | 15 | - | ● | ● | - | - |
4 | 15 | ● | ● | - | - | ||
5 | 20 | ● | ● | - | - | ||
6 | 20 | ● | ● | - | - | ||
8 | 25 | 30~60 | ● | ● | ● | ● | |
10 | 25 | ● | ● | ● | ● | ||
12 | 35 | 40~80 | ● | ● | ● | ● | |
14 | 35 | ● | ● | ● | ● | ||
16 | 45 | 50~100 | ● | ● | ● | ● | |
18 | 45 | ● | ● | ● | ● | ||
20 | 55 | 60~100 | ● | ● | ● | ● | |
22 | 55 | ● | ● | ● | ● | ||
24 | 60 | ● | ● | ● | - | ||
26 | 60 | ● | ● | ● | - | ||
30 | 65 | ● | ● | ● | - | ||
36 | 65 | ● | - | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● | |
36 | ● | ● | ● | - | - | - |
Part Number | Compliance with Standard | ||
Type | M | FJUN | FJUNS |
FJUN FJUNS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
14 | ● | ● | |
16 | ● | ● | |
18 | ● | ● | |
20 | ● | ● | |
22 | ● | ● | |
24 | ● | ● | |
26 | ● | ● | |
30 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJUCS5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Type | Alterations | Accessories | Surface Treatment | Thread Length F (mm) | Length L (mm) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Surface Treatment | L Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.32 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - |
Loading...
Type | Flanged Type |
---|
This page is Floating Joints / Flange Mounting / Tapped, part number FJUCS5.
You can find the detail information about specifications and dimensions on part number FJUCS5.
Configure
Basic Attributes
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Main Body Material
Stud Material
Type
Alterations
Accessories
Thread Length F(mm)
Length L(mm)
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Surface Treatment
L Dimension(mm)
Type
Connection Type, Cylinder Side
Mounting Flange
Connection Type, Work Piece Side
Allowable Misalignment U(mm)
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJA-H0506-AWC |
FJA-H08 |
FJA-H08-AWC |
FJUCS6 |
FJUCS8 |
FJUN10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Type | Alterations | Accessories | Surface Treatment | Thread Length F (mm) | Length L (mm) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Surface Treatment | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.62 € | 1 | Available | 7 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
11.01 € | 1 | Available |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
21.13 € | 1 | Available | 7 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
36.32 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M6 | - | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
39.74 € | 1 | Available | 5 Days | 10 | Tapped | [M3 to M8] M8 | - | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | Black Oxide | - | - | - | - | - | - | |
10.88 € | 1 | Available |
Same day
Stock | 10 | Tapped | [M10 to M18] M10 | 1 to 1.75 | - | - | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | - | - | - | - | - | - | - | - | - | - | - |