Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJA20-AWC
Type | Material | Hardness | Surface Treatment | ||||||||
Set | Connector only | Flange only | Flange | Connector | |||||||
Standard | Separate | Wrench Flats | L Fixed | L Configurable | Standard | Separate | Wrench Flats | ||||
FJA | FJB | FJC | FJCN | FJCNL | FJA-H | FJB-H | FJC-H | EN 1.1191 Equiv. | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJAS | FJBS | FJCS | FJCNS | FJCNSL | FJAS-H | FJBS-H | FJCS-H | EN 1.4037 Equiv. | 45HRC~ | - | |
FJUA | FJUB | FJUC | FJUN | - | FJUA-H | FJUB-H | FJUC-H | EN 1.1191 Equiv. | 40HRC~ | Section from 45 HRC Induction Hardened | Black Oxide |
FJUAS | - | FJUCS | FJUNS | - | FJUAS-H | FJUBS-H | FJUCS-H | EN 1.4037 Equiv. | 45HRC~ | - |
Part Number | - | L |
FJCNL10 | - | 50 |
Part Number |
FJA10 FJUB-H12 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
24 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
26 | 116 | 66 | 53 | 16 | 32 | 86 | 14 | 20 | 12 | 78 | 86 | 80 | 52 | 42 | 12 | 24 | 64 | 10 | 14 | 8 | 54 | |
30 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | 90 | 62 | 52 | 16 | 32 | 74 | 10 | 14 | 8 | 64 | |
36 | 134 | 74 | 59 | 18 | 40 | 104 | 18 | 26 | 18 | 80 | 104 | - | - | - | - | - | - | - | - | - | - |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | ℓ | L | D | H | T | W | L1 | SR | MxPitch | ℓ | L | D | H | T | W | L1 | SR |
Standard Standard FJA FJAS Standard Space Saving FJUA FJUAS Separate Standard FJB FJBS Separate Space Saving FJUB Wrench Flats Standard FJC FJCS Wrench Flats Space Saving FJUC FJCUS | 3 | 3x0.5 | 6 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 8 | 15 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 10 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 17 | 12 | 16 | 5 | 10 | 6 | 50 | |
6 | 6x1.0 | 12 | 20 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 12 | 20 | 12 | 16 | 5 | 10 | 6 | 50 | |
8 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 14 | 23 | 16 | 22 | 5 | 13 | 8 | 60 | |
10 | 10x1.25 | 15 | 25 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.25 | 15 | 25 | 16 | 22 | 5 | 13 | 8 | 60 | |
12 | 12x1.25 | 18 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.25 | 18 | 29 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
14 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | 100 | 14x1.5 | 21 | 33 | 22 | 30 | 5.5 | 19 | 10 | 100 | |
16 | 16x1.5 | 24 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 16x1.5 | 24 | 37 | 28 | 36 | 8 | 21 | 12 | 100 | |
18 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | 100 | 18x1.5 | 27 | 41 | 28 | 36 | 8 | 21 | 12 | 100 | |
20 | 20x1.5 | 30 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x1.5 | 30 | 46 | 32 | 42 | 10 | 26 | 15 | 200 | |
22 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x1.5 | 33 | 50 | 32 | 42 | 10 | 26 | 15 | 200 | |
24 | 24x1.5 | 36 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 24x1.5 | 36 | 55 | 38 | 48 | 12 | 32 | 16 | 200 | |
26 | 26x1.5 | 39 | 60 | 49 | 62 | 16 | 41 | 23 | 200 | 26x1.5 | 39 | 60 | 38 | 48 | 12 | 32 | 16 | 200 | |
30 | 30x1.5 | 43 | 65 | 54 | 69 | 18 | 46 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 | |
36 | 36x1.5 | 45 | 65 | 54 | 69 | 18 | 48 | 24 | 250 | 30x1.5 | 43 | 65 | 48 | 58 | 16 | 36 | 18 | 250 |
Part Number | L | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCN | FJCNS | FJCNL | FJCNSL |
L Fixed FJCN FJCNS L Configurable FJCNL FJCNSL | 3 | 15 | - | ● | ● | - | - |
4 | 15 | ● | ● | - | - | ||
5 | 20 | ● | ● | - | - | ||
6 | 20 | ● | ● | - | - | ||
8 | 25 | 30~60 | ● | ● | ● | ● | |
10 | 25 | ● | ● | ● | ● | ||
12 | 35 | 40~80 | ● | ● | ● | ● | |
14 | 35 | ● | ● | ● | ● | ||
16 | 45 | 50~100 | ● | ● | ● | ● | |
18 | 45 | ● | ● | ● | ● | ||
20 | 55 | 60~100 | ● | ● | ● | ● | |
22 | 55 | ● | ● | ● | ● | ||
24 | 60 | ● | ● | ● | - | ||
26 | 60 | ● | ● | ● | - | ||
30 | 65 | ● | ● | ● | - | ||
36 | 65 | ● | - | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● | |
36 | ● | ● | ● | - | - | - |
Part Number | Compliance with Standard | ||
Type | M | FJUN | FJUNS |
FJUN FJUNS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
14 | ● | ● | |
16 | ● | ● | |
18 | ● | ● | |
20 | ● | ● | |
22 | ● | ● | |
24 | ● | ● | |
26 | ● | ● | |
30 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
14 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
18 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● | |
24 | ● | ● | ● | ● | ● | ● | |
26 | ● | ● | ● | ● | ● | ● | |
30 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJA20-AWC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Type | Alterations | Accessories | Surface Treatment | Thread Length F (mm) | Length L (mm) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Surface Treatment | L Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.22 € | 1 | Available | 7 Days | 10 | Tapped | [M20 to M26] M20 | 1 to 1.75 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | EN 1.1191 Equiv. | - | Nuts | - | 40 | L Dimension Specified by 1mm | 22 | 1.5 | Electroless Nickel Plating | - |
Loading...
Type | Flanged Type |
---|
This page is Floating Joints / Flange Mounting / Tapped, part number FJA20-AWC.
You can find the detail information about specifications and dimensions on part number FJA20-AWC.
Configure
Basic Attributes
Connecting Thread Nominal M(mm)
Mounting Flange
Main Body Material
Stud Material
Alterations
Surface Treatment
L Dimension(mm)
Type
Connection Type, Cylinder Side
Connecting Thread Nominal P(mm)
Connection Type, Work Piece Side
Allowable Misalignment U(mm)
Type
Accessories
Thread Length F(mm)
Length L(mm)
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJA-H0506-AWC |
FJA-H08 |
FJA-H08-AWC |
FJA22 |
FJA22-AWC |
FJA24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Type | Alterations | Accessories | Surface Treatment | Thread Length F (mm) | Length L (mm) | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Surface Treatment | L Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.62 € | 1 | Available | 7 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
11.01 € | 1 | Available |
Same day
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
21.13 € | 1 | Available | 7 Days | 10 | - | - | - | - | - | - | - | - | - | - | - | Black Oxide | - | - | - | - | - | - | |
40.11 € | 1 | Available | 5 Days | 10 | Tapped | [M20 to M26] M22 | 1 to 1.75 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | - | - | Black Oxide | - | - | - | - | - | - | |
50.22 € | 1 | Available | 7 Days | 10 | Tapped | [M20 to M26] M22 | 1 to 1.75 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | EN 1.1191 Equiv. | - | Nuts | - | 17.5 | L Selectable | 4 | 0.7 | Electroless Nickel Plating | - | |
58.59 € | 1 | Available | 5 Days | 10 | Tapped | [M20 to M26] M24 | 1 to 1.75 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | - | - | Black Oxide | - | - | - | - | - | - |