Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJUMCS5
Type | Material | Hardness | Surface Treatment | |||||||||
Set | Connector only | Flange only | Flange | Connector | ||||||||
Standard | Separate | Wrench Flats | F Fixed | F Configurable | L Fixed | Standard | Separate | Wrench Flats | ||||
FJMA | FJMB | FJMC | FJCNF | FJCNR | - | FJA-H | FJB-H | FJC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJMAS | FJMBS | FJMCS | FJCNFS | FJCNRS | - | FJAS-H | FJBS-H | FJCS-H | EN 1.4037 Equiv. | 45HRC~ | - | |
FJUMA | FJUMB | FJUMC | - | - | FJUNF | FJUA-H | FJUB-H | FJUC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJUMAS | - | FJUMCS | - | - | FJUNFS | FJUAS-H | FJUBS-H | FJUCS-H | EN 1.4037 Equiv. | 45HRC~ | - |
Part Number | - | F |
FJCNR10 | - | 15 |
Part Number |
FJMA10 FJB-H14 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Wrench Flats Standard FJMC FJMCS Wrench Flats Space Saving FJUMC FJUMCS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 10 | 58 | 10 | 14 | 8 | 48 |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | F | L | D | H | T | W | L1 | SR | MxPitch | F | L | D | H | T | W | L1 | SR |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Wrench Flats Standard FJMC FJMCS Wrench Flats Space Saving FJUMC FJUMCS | 3 | 3x0.5 | 5 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 6 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 7 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
6 | 6x1.0 | 10 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 13 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
8 | 8x1.25 | 12 | 20 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 15 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
10 | 10x1.5 | 15 | 20 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.5 | 18 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
12 | 12x1.75 | 16 | 25 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.75 | 22 | 16 | 22 | 30 | 5.5 | 19 | 4 | 100 | |
16 | 16x2.0 | 18 | 30 | 32 | 43 | 12 | 27 | 15 | 100 | 16x2.0 | 30 | 20 | 28 | 36 | 8 | 21 | 4 | 100 | |
20 | 20x2.5 | 25 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x2.5 | 32 | 25 | 32 | 42 | 10 | 26 | 5 | 200 | |
22 | 22x2.5 | 28 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x2.5 | 35 | 25 | 32 | 42 | 10 | 26 | 5 | 200 |
Part Number | F | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCNF | FJCNFS | FJCNR | FJCNRS |
F Fixed FJCNF FJCNFS F Configurable FJCNR FJCNRS | 3 | 5 | 5~8 | ● | ● | ● | ● |
4 | 6 | 5~10 | ● | ● | ● | ● | |
5 | 7 | 5~12 | ● | ● | ● | ● | |
6 | 10 | 6~18 | ● | ● | ● | ● | |
8 | 12 | 10~25 | ● | ● | ● | ● | |
10 | 15 | 10~25 | ● | ● | ● | ● | |
12 | 16 | 12~36 | ● | ● | ● | ● | |
16 | 18 | 15~40 | ● | ● | ● | ● | |
20 | 25 | 20~60 | ● | ● | ● | ● | |
22 | 28 | - | ● | ● | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number | Compliance with Standard | ||
Type | M | FJUNF | FJUNFS |
FJUNF FJUNFS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
16 | ● | ● | |
20 | ● | ● | |
22 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJUMCS5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Alterations | Surface Treatment | F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.05 € | 1 | Available | 5 Days | 10 | Threads | [M3 to M8] M5 | [0.5 to 0.8] 0.5-0.8 | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - |
Loading...
Type | Flanged Type |
---|
This page is Floating Joints / Flange Mounting / Cylinder Connector / Threaded, part number FJUMCS5.
You can find the detail information about specifications and dimensions on part number FJUMCS5.
Configure
Basic Attributes
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Main Body Material
Stud Material
Alterations
Surface Treatment
F(mm)
Type
Connection Type, Cylinder Side
Mounting Flange
Connection Type, Work Piece Side
Allowable Misalignment U(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FJA-H16 |
FJA-H18 |
FJA-H20 |
FJUMCS6 |
FJUMCS8 |
FJUNF10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Alterations | Surface Treatment | F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.14 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | - | AWC | Black Oxide | - | |
23.14 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | - | AWC | Black Oxide | - | |
23.41 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | - | AWC | Black Oxide | - | |
35.42 € | 1 | Available | 5 Days | 10 | Threads | [M3 to M8] M6 | - | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | |
35.31 € | 1 | Available | 5 Days | 10 | Threads | [M3 to M8] M8 | - | Wrench Flats | Hole | [Stainless Steel] EN 1.4037 Equiv. | [Stainless Steel] EN 1.4037 Equiv. | 0.5 | - | - | - | |
10.88 € | 1 | Available | 5 Days | 10 | Threads | [M10 to M18] M10 | 1 to 1.75 | - | - | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | - | - | - | - |