Floating Joints / Flange Mounting / Cylinder Connector / Threaded (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 
TypeMaterialHardnessSurface Treatment
SetConnector onlyFlange onlyFlangeConnector
StandardSeparateWrench FlatsF FixedF ConfigurableL FixedStandardSeparateWrench Flats
FJMAFJMBFJMCFJCNFFJCNR-FJA-HFJB-HFJC-HEN 1.1191 Equiv.40HRC~Section from 45 HRC
Induction Hardened
Black Oxide
FJMASFJMBSFJMCSFJCNFSFJCNRS-FJAS-HFJBS-HFJCS-HEN 1.4037 Equiv.45HRC~-
FJUMAFJUMBFJUMC--FJUNFFJUA-HFJUB-HFJUC-HEN 1.1191 Equiv.40HRC~Section from 45 HRC
Induction Hardened
Black Oxide
FJUMAS-FJUMCS--FJUNFSFJUAS-HFJUBS-HFJUCS-HEN 1.4037 Equiv.45HRC~-

Specifications

• Connector only F Configurable
Part Number-F
FJCNR10-15
• Other Than Above
Part Number
FJMA10
FJB-H14
■Set Mount Flange
Part NumberMount Flanges
StandardSpace Saving
TypeMAD1D2tFP.C.D.dd1H1EGAD1D2tFP.C.D.dd1H1E
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Wrench Flats Standard
FJMC FJMCS
Wrench Flats Space Saving
FJUMC FJUMCS
3421813510304.5852430----------
4421813510304.5852430----------
54820156123469.55.52834341713511244.58522
64820156123469.55.52834341713511244.58522
85124178163771163037402317511304.58525
105428218164071163240402317511304.58525
127036271020521014842525232245.5124069.55.534
169046351224681217.510546862393181648711641
20106564415308014201266807446361020581014848
22106564415308014201266807446361010581014848

■Set Cylinder Connector
Part NumberCylinder Connector
StandardSpace Saving
TypeMMxPitchFLDHTWL1SRMxPitchFLDHTWL1SR
Standard Standard
FJMA FJMAS
Standard Space Saving
FJUMA FJUMAS

Separate Standard
FJMB FJMBS
Separate Space Saving
FJUMB FJUMBS

Wrench Flats Standard
FJMC FJMCS
Wrench Flats Space Saving
FJUMC FJUMCS
33x0.55141217510640---------
44x0.76141217510640---------
55x0.871614196128505x0.810141216510350
66x1.0101614196128506x1.013141216510350
88x1.251220162381410608x1.2515151622513460
1010x1.515202027817106010x1.518151622513460
1212x1.751625253410221210012x1.75221622305.5194100
1616x2.01830324312271510016x2.0302028368214100
2020x2.52555405215321820020x2.53225324210265200
2222x2.52855405215321820022x2.53525324210265200

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberFCompliance with Standard
TypeMFixedConfigurable (1mm Increment)FJCNFFJCNFSFJCNRFJCNRS
F Fixed
FJCNF
FJCNFS

F Configurable
FJCNR
FJCNRS
355~8
465~10
575~12
6106~18
81210~25
101510~25
121612~36
161815~40
202520~60
2228---

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJA-HFJB-HFJC-HFJAS-HFJBS-HFJCS-H
Standard
FJA-H
FJAS-H

Separate
FJB-H
FJBS-H

Wrench Flats
FJC-H
FJCS-H
3
4
5
6
8
10
12
16
20
22

■Connector only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUNFFJUNFS
FJUNF
FJUNFS
5
6
8
10
12
16
20
22

■Flange only (See the Set Size Table for detailed sizes.)
Part NumberCompliance with Standard
TypeMFJUA-HFJUAS-HFJUB-HFJUBS-HFJUC-HFJUCS-H
Standard
FJUA-H
FJUAS-H

Separate
FJUB-H
FJUBS-H

Wrench Flats
FJUC-H
FJUCS-H
5
6
8
10
12
16
20
22

Alterations

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FJUMA10
FJUMB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Mounting Flange Connection Type, Work Piece Side Main Body Material Stud Material Allowable Misalignment U
(mm)
Alterations Surface Treatment F
(mm)

21.26 €

1 Available 5 Days 10Threads[M10 to M18] M101 to 1.75[Round Shape] Standard TypeHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5-Black Oxide-

24.67 €

1 Available 5 Days 10Threads[M10 to M18] M101 to 1.75[Round Shape] Separate TypeHole[Steel] EN 1.1191 Equiv.[Steel] EN 1.1191 Equiv.0.5-Black Oxide-

Loading...

  1. 1

More Information

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Example of Use

Floating Joints/Flange Mounting/Cylinder Connector/Threaded:Related Image

Basic information

Type Flanged Type

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360