Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Surface Treatment | |||||||||
Set | Connector only | Flange only | Flange | Connector | ||||||||
Standard | Separate | Wrench Flats | F Fixed | F Configurable | L Fixed | Standard | Separate | Wrench Flats | ||||
FJMA | FJMB | FJMC | FJCNF | FJCNR | - | FJA-H | FJB-H | FJC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJMAS | FJMBS | FJMCS | FJCNFS | FJCNRS | - | FJAS-H | FJBS-H | FJCS-H | EN 1.4037 Equiv. | 45HRC~ | - | |
FJUMA | FJUMB | FJUMC | - | - | FJUNF | FJUA-H | FJUB-H | FJUC-H | EN 1.1191 Equiv. | 40HRC~ | ![]() Induction Hardened | Black Oxide |
FJUMAS | - | FJUMCS | - | - | FJUNFS | FJUAS-H | FJUBS-H | FJUCS-H | EN 1.4037 Equiv. | 45HRC~ | - |
Part Number | - | F |
FJCNR10 | - | 15 |
Part Number |
FJMA10 FJB-H14 |
Part Number | Mount Flanges | |||||||||||||||||||||
Standard | Space Saving | |||||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Wrench Flats Standard FJMC FJMCS Wrench Flats Space Saving FJUMC FJUMCS | 3 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - |
4 | 42 | 18 | 13 | 5 | 10 | 30 | 4.5 | 8 | 5 | 24 | 30 | - | - | - | - | - | - | - | - | - | - | |
5 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
6 | 48 | 20 | 15 | 6 | 12 | 34 | 6 | 9.5 | 5.5 | 28 | 34 | 34 | 17 | 13 | 5 | 11 | 24 | 4.5 | 8 | 5 | 22 | |
8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
10 | 54 | 28 | 21 | 8 | 16 | 40 | 7 | 11 | 6 | 32 | 40 | 40 | 23 | 17 | 5 | 11 | 30 | 4.5 | 8 | 5 | 25 | |
12 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 52 | 32 | 24 | 5.5 | 12 | 40 | 6 | 9.5 | 5.5 | 34 | |
16 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 62 | 39 | 31 | 8 | 16 | 48 | 7 | 11 | 6 | 41 | |
20 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 20 | 58 | 10 | 14 | 8 | 48 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 74 | 46 | 36 | 10 | 10 | 58 | 10 | 14 | 8 | 48 |
Part Number | Cylinder Connector | ||||||||||||||||||
Standard | Space Saving | ||||||||||||||||||
Type | M | MxPitch | F | L | D | H | T | W | L1 | SR | MxPitch | F | L | D | H | T | W | L1 | SR |
Standard Standard FJMA FJMAS Standard Space Saving FJUMA FJUMAS Separate Standard FJMB FJMBS Separate Space Saving FJUMB FJUMBS Wrench Flats Standard FJMC FJMCS Wrench Flats Space Saving FJUMC FJUMCS | 3 | 3x0.5 | 5 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - |
4 | 4x0.7 | 6 | 14 | 12 | 17 | 5 | 10 | 6 | 40 | - | - | - | - | - | - | - | - | - | |
5 | 5x0.8 | 7 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 5x0.8 | 10 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
6 | 6x1.0 | 10 | 16 | 14 | 19 | 6 | 12 | 8 | 50 | 6x1.0 | 13 | 14 | 12 | 16 | 5 | 10 | 3 | 50 | |
8 | 8x1.25 | 12 | 20 | 16 | 23 | 8 | 14 | 10 | 60 | 8x1.25 | 15 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
10 | 10x1.5 | 15 | 20 | 20 | 27 | 8 | 17 | 10 | 60 | 10x1.5 | 18 | 15 | 16 | 22 | 5 | 13 | 4 | 60 | |
12 | 12x1.75 | 16 | 25 | 25 | 34 | 10 | 22 | 12 | 100 | 12x1.75 | 22 | 16 | 22 | 30 | 5.5 | 19 | 4 | 100 | |
16 | 16x2.0 | 18 | 30 | 32 | 43 | 12 | 27 | 15 | 100 | 16x2.0 | 30 | 20 | 28 | 36 | 8 | 21 | 4 | 100 | |
20 | 20x2.5 | 25 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 20x2.5 | 32 | 25 | 32 | 42 | 10 | 26 | 5 | 200 | |
22 | 22x2.5 | 28 | 55 | 40 | 52 | 15 | 32 | 18 | 200 | 22x2.5 | 35 | 25 | 32 | 42 | 10 | 26 | 5 | 200 |
Part Number | F | Compliance with Standard | |||||
Type | M | Fixed | Configurable (1mm Increment) | FJCNF | FJCNFS | FJCNR | FJCNRS |
F Fixed FJCNF FJCNFS F Configurable FJCNR FJCNRS | 3 | 5 | 5~8 | ● | ● | ● | ● |
4 | 6 | 5~10 | ● | ● | ● | ● | |
5 | 7 | 5~12 | ● | ● | ● | ● | |
6 | 10 | 6~18 | ● | ● | ● | ● | |
8 | 12 | 10~25 | ● | ● | ● | ● | |
10 | 15 | 10~25 | ● | ● | ● | ● | |
12 | 16 | 12~36 | ● | ● | ● | ● | |
16 | 18 | 15~40 | ● | ● | ● | ● | |
20 | 25 | 20~60 | ● | ● | ● | ● | |
22 | 28 | - | ● | ● | - | - |
Part Number | Compliance with Standard | ||||||
Type | M | FJA-H | FJB-H | FJC-H | FJAS-H | FJBS-H | FJCS-H |
Standard FJA-H FJAS-H Separate FJB-H FJBS-H Wrench Flats FJC-H FJCS-H | 3 | ● | ● | ● | ● | ● | ● |
4 | ● | ● | ● | ● | ● | ● | |
5 | ● | ● | ● | ● | ● | ● | |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
Part Number | Compliance with Standard | ||
Type | M | FJUNF | FJUNFS |
FJUNF FJUNFS | 5 | ● | ● |
6 | ● | ● | |
8 | ● | ● | |
10 | ● | ● | |
12 | ● | ● | |
16 | ● | ● | |
20 | ● | ● | |
22 | ● | ● |
Part Number | Compliance with Standard | ||||||
Type | M | FJUA-H | FJUAS-H | FJUB-H | FJUBS-H | FJUC-H | FJUCS-H |
Standard FJUA-H FJUAS-H Separate FJUB-H FJUBS-H Wrench Flats FJUC-H FJUCS-H | 5 | ● | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● | ● | |
8 | ● | ● | ● | ● | ● | ● | |
10 | ● | ● | ● | ● | ● | ● | |
12 | ● | ● | ● | ● | ● | ● | |
16 | ● | ● | ● | ● | ● | ● | |
20 | ● | ● | ● | ● | ● | ● | |
22 | ● | ● | ● | ● | ● | ● |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FJUMA20 |
FJUMA22 |
FJUMB20 |
FJUMB22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Type, Cylinder Side | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Mounting Flange | Connection Type, Work Piece Side | Main Body Material | Stud Material | Allowable Misalignment U (mm) | Alterations | Surface Treatment | F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.18 € | 1 | Available | 5 Days | 10 | Threads | [M20 to M26] M20 | 2 to 2.5 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | Black Oxide | - | |
56.18 € | 1 | Available | 5 Days | 10 | Threads | [M20 to M26] M22 | 2 to 2.5 | [Round Shape] Standard Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | Black Oxide | - | |
61.49 € | 1 | Available | 5 Days | 10 | Threads | [M20 to M26] M20 | 2 to 2.5 | [Round Shape] Separate Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | Black Oxide | - | |
61.49 € | 1 | Available | 5 Days | 10 | Threads | [M20 to M26] M22 | 2 to 2.5 | [Round Shape] Separate Type | Hole | [Steel] EN 1.1191 Equiv. | [Steel] EN 1.1191 Equiv. | 2 | - | Black Oxide | - |
Loading...
Type | Flanged Type |
---|
Configure
Basic Attributes
Connecting Thread Nominal M(mm)
Mounting Flange
Main Body Material
Stud Material
Alterations
F(mm)
Type
Connection Type, Cylinder Side
Connecting Thread Nominal P(mm)
Connection Type, Work Piece Side
Allowable Misalignment U(mm)
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes