Locators (Both Axes Inclined) One Dowel Hole and One Through Hole Type

Locators (Both Axes Inclined) One Dowel Hole and One Through Hole Type
[Features] Shape of mounting surface: pitch in both directions, fixing holes: This is a mounting block with 1 dowel hole and 1 through hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ausrichtstücke (beide Achsen geneigt), Ausführung mit einem Dübelloch und einer Durchgangsbohrung:Related Image
Type Material Hardness
Single Item R/L Set
UKSBK UKS2BK EN 1.0038 Equiv. -
UKCBK UKC2BK EN 1.1206 Equiv. Only End Face Hardened 55HRC –
UKUBK UKU2BK EN 1.4301 Equiv. -

Specifications

Part Number - L - H - W - A - B - D - N - P - K - E
UKC2BK12 - L33 - H15 - W17 - A41 - B39.1 - D35.6 - N7 - P7 - K6 - E26
■Single Item
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3
0.01 mm Increments
B *3
0.01 mm Increments
D *3
0.01 mm Increments
N
(Through Hole)
P *4 K
(Dowel Hole)
E *4
Type T
UKSBK
UKCBK
UKUBK
9
12
16
19
20
25~70 10
12
15
20
13~58 10~100 7
9
0.1 mm
Increment
6
8
0.1 mm
Increment
*1 H + 1 ≤ (Min. Value of A, B, C, D)
*2 10 ≤ L - W when (Max. Value of A, B, C, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, B, C, D) > 60.
*3 (Max. Value of A, B, C, D) - (Min. Value of A, B, C, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.
■R/L Set
Part Number L
1 mm Increments
H *1 W *2
1 mm Increments
A *3
0.01 mm Increments
B *3
0.01 mm Increments
D *3
0.01 mm Increments
N
(Through Hole)
P *4 K
(Dowel Hole)
E *4
Type T
UKS2BK
UKC2BK
UKU2BK
9
12
16
19
20
25~70 10
12
15
20
13~58 10~100 7
9
0.1 mm
Increment
6
8
0.1 mm
Increment
*1 H + 1 ≤ (Min. Value of A, B, C, D)
*2 10 ≤ L - W when (Max. Value of A, B, C, D) ≤ 60; 12 ≤ L - W when (Max. Value of A, B, C, D) > 60.
*3 (Max. Value of A, B, C, D) - (Min. Value of A, B, C, D) ≤ 21
*4 The thickness around the hole machining requires 1 mm or more.

Alterations

Ausrichtstücke (beide Achsen geneigt), Ausführung mit einem Dübelloch und einer Durchgangsbohrung:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UKC2BK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKC2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKCBK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKS2BK20-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK9-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK12-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK16-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,​9]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
UKSBK19-L[25-70/1]-H[10,​12,​15,​20]-W[13-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,​8]-P[1-40/0.1]-K[6,​8]-E[1-40/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSingle Item / R/L Set Material Hardness
(HRC)
T Dim. Selection
(mm)
01.L Dim. Specification
(mm)
02.H Dim. Selection
(mm)
03.W Dim. Specification
(mm)
04.A Dim. Specification
(mm)
05.B Dim. Specification
(mm)
06.D Dim. Specification
(mm)
08.Mounting Hole (Tapped Hole)[M] 09.Mounting Hole (Counterbored Hole)[Z] 10.Mounting Hole (Counterbored Hole)[ZG] 11.Mounting Hole Dimension[P]
(mm)
12.Dowel Hole[K] 13.Dowel Hole Mounting Dimension[E]
(mm)

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.1206 Equiv.Only End Face Hardened 55HRC –2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -R/L SetEN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10R/L SetEN 1.0038 Equiv.No Hardening2025 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1225 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days -Single ItemEN 1.0038 Equiv.No Hardening1625 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 1006 ~ 8--1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100---1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100-6 ~ 8-1 ~ 406 ~ 81 ~ 40

-

1 7 Days 10Single ItemEN 1.0038 Equiv.No Hardening1925 ~ 7010 ~ 2013 ~ 5810 ~ 10010 ~ 10010 ~ 100--6 ~ 81 ~ 406 ~ 81 ~ 40

Loading...

Basic information

Receiving Surface Shape Both Axes Inclined Mounting Hole One Dowel Hole and One Through Hole

Tech Support