Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | |
Single Item | R/L Set | ||
UKSBW | UKS2BW | EN 1.0038 Equiv. | - |
UKCBW | UKC2BW | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – |
UKUBW | UKU2BW | EN 1.4301 Equiv. | - |
Part Number | - | L | - | H | - | W | - | A | - | B | - | D | - | N | - | P | - | K | - | G | - | E |
UKC2BW12 | - | L46 | - | H15 | - | W30 | - | A41 | - | B39.1 | - | D35.6 | - | N7 | - | P20 | - | K6 | - | G32 | - | E7 |
Part Number | L 1 mm Increments |
H *1 | W *2 1 mm Increments |
A *3 | B *3 | D *3 | N (Through Hole) |
P *4 | K (Dowel Hole) |
G *4 | E *4 | |
Type | T | 0.01 mm Increments | ||||||||||
UKSBW UKCBW UKUBW |
9 12 16 19 20 |
29~70 | 10 12 15 20 |
17~58 | 10~100 | 7 9 |
0.1 mm Increment | 6 8 |
0.1 mm Increment | 0.1 mm Increment |
Part Number | L 1 mm Increments |
H *1 | W *2 1 mm Increments |
A *3 | B *3 | D *3 | N (Through Hole) |
P *4 | K (Dowel Hole) |
G *4 | E *4 | |
Type | T | 0.01 mm Increments | ||||||||||
UKS2BW UKC2BW UKU2BW |
9 12 16 19 20 |
29~70 | 10 12 15 20 |
17~58 | 10~100 | 7 9 |
0.1 mm Increment |
6 8 |
0.1 mm Increment | 0.1 mm Increment |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UKC2BW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKC2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKCBW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKS2BW20-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW9-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW12-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW16-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-M[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-N[7,9]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-Z[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
UKSBW19-L[29-70/1]-H[10,12,15,20]-W[17-58/1]-A[10-100/0.01]-B[10-100/0.01]-D[10-100/0.01]-ZG[6,8]-P[11.5-40/0.1]-K[6,8]-G[19.5-40/0.1]-E[4-40/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Single Item / R/L Set | Material | Hardness (HRC) | T Dim. Selection (mm) | 01.L Dim. Specification (mm) | 02.H Dim. Selection (mm) | 03.W Dim. Specification (mm) | 04.A Dim. Specification (mm) | 05.B Dim. Specification (mm) | 06.D Dim. Specification (mm) | 07.Mounting Hole (Through Hole)[N] | 08.Mounting Hole (Tapped Hole)[M] | 09.Mounting Hole (Counterbored Hole)[Z] | 10.Mounting Hole (Counterbored Hole)[ZG] | 11.Mounting Hole Dimension[P] (mm) | 12.Dowel Hole[K] | 13.Dowel Hole Pitch[G] (mm) | 14.Dowel Hole Mounting Dimension[E] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | R/L Set | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | R/L Set | EN 1.0038 Equiv. | No Hardening | 20 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 9 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | - | Single Item | EN 1.0038 Equiv. | No Hardening | 12 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 16 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | 6 ~ 8 | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | 7 ~ 9 | - | - | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | 6 ~ 8 | - | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 | ||
- | 1 | 7 Days | 10 | Single Item | EN 1.0038 Equiv. | No Hardening | 19 | 29 ~ 70 | 10 ~ 20 | 17 ~ 58 | 10 ~ 100 | 10 ~ 100 | 10 ~ 100 | - | - | - | 6 ~ 8 | 11.5 ~ 40 | 6 ~ 8 | 19.5 ~ 40 | 4 ~ 40 |
Loading...
Receiving Surface Shape | Both Axes Inclined | Mounting Hole | Two Dowel Holes and One Through Hole |
---|
Configure
Basic Attributes
Single Item / R/L Set
Material
Hardness(HRC)
T Dim. Selection(mm)
01.L Dim. Specification(mm)
02.H Dim. Selection(mm)
03.W Dim. Specification(mm)
04.A Dim. Specification(mm)
05.B Dim. Specification(mm)
06.D Dim. Specification(mm)
07.Mounting Hole (Through Hole)[N]
08.Mounting Hole (Tapped Hole)[M]
09.Mounting Hole (Counterbored Hole)[Z]
10.Mounting Hole (Counterbored Hole)[ZG]
11.Mounting Hole Dimension[P](mm)
12.Dowel Hole[K]
13.Dowel Hole Pitch[G](mm)
14.Dowel Hole Mounting Dimension[E](mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes