Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Surface | D | Material | Hardness |
DIN179A | Ground Surface | 0.6 - 26 | 1.0718 | 62 +/- 2 HRC |
26.5 - 35 | 1.7131 |
Part Number | L | |||||
Type | D Callout | |||||
DIN179A | - | D5.5 | - | L10 |
Type | D | L | d | R | |||
F7 | Schritte | Short | Medium | Long | n6 | ||
DIN 179A | 0.6 - 0.8 | 0.1 mm | 6 | - | - | 3 | 1 |
0.9 - 1 | 6 | 9 | - | 3 | 1 | ||
1.1 - 1.8 | 6 | 9 | - | 4 | 1 | ||
1.9 - 2.6 | 6 | 9 | - | 5 | 1 | ||
2.7 - 3.3 | 8 | 12 | 16 | 6 | 1 | ||
3.4 - 4 | 8 | 12 | 16 | 7 | 1 | ||
4.1 - 5 | 8 | 12 | 16 | 8 | 1 | ||
5.1 - 6 | 10 | 16 | 20 | 10 | 1,5 | ||
6.1 - 8 | 10 | 16 | 20 | 12 | 1,5 | ||
8.1 - 10 | 12 | 20 | 25 | 15 | 2 | ||
10.1 - 12 | 12 | 20 | 25 | 18 | 2 | ||
12,1 - 15 | 16 | 28 | 36 | 22 | 2 | ||
15.5 - 18 | 0.5 mm | 16 | 28 | 36 | 26 | 2 | |
18.5 - 22 | 20 | 36 | 45 | 30 | 3 | ||
22.5 - 26 | 20 | 36 | 45 | 35 | 3 | ||
26.5 - 30 | 25 | 45 | 56 | 42 | 3 | ||
30.5 - 35 | 25 | 45 | 56 | 48 | 3 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inner Diameter (mm) | Outer Diameter (mm) | Material | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
13.21 € | 1 | 6 Days | - | 0.6 | 3 | [Steel] EN 1.0718 | 6 | ||
9.41 € | 1 | 6 Days | - | 0.7 | 3 | [Steel] EN 1.0718 | 6 | ||
9.41 € | 1 | 6 Days | - | 0.8 | 3 | [Steel] EN 1.0718 | 6 | ||
8.06 € | 1 | 6 Days | - | 0.9 | 3 | [Steel] EN 1.0718 | 6 | ||
9.03 € | 1 | 6 Days | - | 0.9 | 3 | [Steel] EN 1.0718 | 9 | ||
8.06 € | 1 | 6 Days | - | 1 | 3 | [Steel] EN 1.0718 | 6 | ||
9.03 € | 1 | 6 Days | - | 1 | 3 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.1 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.1 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.2 | 4 | [Steel] EN 1.0718 | 6 | ||
5.30 € | 1 | 6 Days | - | 1.2 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.3 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.3 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.4 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.4 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.5 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.5 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.6 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.6 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.7 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.7 | 4 | [Steel] EN 1.0718 | 9 | ||
4.39 € | 1 | 6 Days | - | 1.8 | 4 | [Steel] EN 1.0718 | 6 | ||
5.35 € | 1 | 6 Days | - | 1.8 | 4 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 1.9 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 1.9 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2.1 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2.1 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2.2 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2.2 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2.3 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2.3 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2.4 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2.4 | 5 | [Steel] EN 1.0718 | 9 | ||
3.17 € | 1 | 2 Days | 10 | 2.5 | 5 | [Steel] EN 1.0718 | 6 | ||
3.49 € | 1 | 2 Days | 10 | 2.5 | 5 | [Steel] EN 1.0718 | 9 | ||
3.37 € | 1 | 6 Days | - | 2.6 | 5 | [Steel] EN 1.0718 | 6 | ||
3.70 € | 1 | 6 Days | - | 2.6 | 5 | [Steel] EN 1.0718 | 9 | ||
3.42 € | 1 | 6 Days | - | 2.7 | 6 | [Steel] EN 1.0718 | 8 | ||
3.73 € | 1 | 6 Days | - | 2.7 | 6 | [Steel] EN 1.0718 | 12 | ||
5.89 € | 1 | 6 Days | - | 2.7 | 6 | [Steel] EN 1.0718 | 16 | ||
3.42 € | 1 | 6 Days | - | 2.8 | 6 | [Steel] EN 1.0718 | 8 | ||
3.73 € | 1 | 6 Days | - | 2.8 | 6 | [Steel] EN 1.0718 | 12 | ||
5.89 € | 1 | 6 Days | - | 2.8 | 6 | [Steel] EN 1.0718 | 16 | ||
3.42 € | 1 | 6 Days | - | 2.9 | 6 | [Steel] EN 1.0718 | 8 | ||
3.73 € | 1 | 6 Days | - | 2.9 | 6 | [Steel] EN 1.0718 | 12 | ||
5.89 € | 1 | 6 Days | - | 2.9 | 6 | [Steel] EN 1.0718 | 16 | ||
3.23 € | 1 | 2 Days | 10 | 3 | 6 | [Steel] EN 1.0718 | 8 | ||
3.52 € | 1 | 2 Days | 10 | 3 | 6 | [Steel] EN 1.0718 | 12 | ||
5.58 € | 1 | 2 Days | 10 | 3 | 6 | [Steel] EN 1.0718 | 16 | ||
3.42 € | 1 | 6 Days | - | 3.1 | 6 | [Steel] EN 1.0718 | 8 | ||
3.73 € | 1 | 6 Days | - | 3.1 | 6 | [Steel] EN 1.0718 | 12 | ||
5.89 € | 1 | 6 Days | - | 3.1 | 6 | [Steel] EN 1.0718 | 16 | ||
3.42 € | 1 | 6 Days | - | 3.2 | 6 | [Steel] EN 1.0718 | 8 | ||
3.73 € | 1 | 6 Days | - | 3.2 | 6 | [Steel] EN 1.0718 | 12 | ||
5.89 € | 1 | 6 Days | - | 3.2 | 6 | [Steel] EN 1.0718 | 16 | ||
3.23 € | 1 | 2 Days | 10 | 3.3 | 6 | [Steel] EN 1.0718 | 8 | ||
3.52 € | 1 |
Same day
Stock | 10 | 3.3 | 6 | [Steel] EN 1.0718 | 12 | ||
5.58 € | 1 |
Same day
Stock | 10 | 3.3 | 6 | [Steel] EN 1.0718 | 16 |
Loading...
All specifications without any tolerance according:
JIS B 0405-1991-m (DIN ISO 2768-m)
Basic Shape | Straight | Outer Diameter Tolerance | +0.01/ +0.0025 | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Inner Diameter Shape | Circular Shape | Fixing Support | Not Provided | Hardness | 62HRC |
Configure
Stock
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Material
Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes