Helical Rack Gears - L Configurable (One End Machined)

Helical Rack Gears - L Configurable (One End Machined)

Click on this image to zoom in.

Click on this image to zoom in.

Features: Helical rack gears have a higher contact ratio than straight rack gears, resulting in superior transmission accuracy and quieter operation.
The 19° 31' 42" helical angle has a CP (circular pitch) front surface pitch, which makes it easy to design and position.
The helical rack gear is becoming the world standard in helical angles, mainly in Europe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hole Machining N: No Hole Machining
Hole Machining N: No Hole Machining
Hole Machining HT: Back Tapped
Hole Machining HT: Back Tapped
Hole Machining ST: Side Tapped
Hole Machining ST: Side Tapped
Hole Machining Z: Side Counterbored
Hole Machining Z: Side Counterbored
  ■ Hole Position Configurable Type (Number of Holes is up to 4)■ Number of Holes Configurable Type

 

 
  Enlarged View of End Face
Module P Tolerance
0.5 to 2.0-0.1
-0.3
2.5·3.0-0.1
-0.4
      [ ! ] Up to four holes (A to D) can be specified.
     [ ! ]A+B+C+D ≤ L-20
[ ! ] F = L-B× (K-1)2 ≥ 20
 
  
Type[M] Material[S] Surface Treatment
Hole Position Configurable TypeNumber of Holes Configurable Type
HRGEALHLRGEAEN 1.1191 Equiv.Black Oxide
[ ! ] Cut surface and machined surface are not surface treated.

Specification Table

Part NumberLHole MachiningHole Position (First)Hole Position (Second)Hole Position (Third)
HRGEAL1.0450HTA50B150C150
 
Part NumberLHole MachiningK (Number of Holes)B (Hole Pitch)
HLRGEA1.0380STK6B40
Accuracy: Accumulated Pitch Error (Unit: µm)
Module
0.51.0 to 1.52.0 to 2.53.0
110115120130
■ Hole Position Configurable Type (Number of Holes is up to 4)
Part NumberOverall Length   
L   
Unit: mm   
Hole MachiningHole Position  
ABCD  
Unit: mm  
P  
(Front Surface Pitch)  
WHhM  
(Coarse)  
d1d2Z1
TypeModule  
HRGEAL1.020 to 980N (No Hole Machining)   
HT (Back Tapped)   
ST (Side Tapped)   
Z (Side Counterbored)   
20 to 9603.333101514M33.56.53.5
1.55152018.5M44.584.5
2.06.667202523M55.59.55.5
2.58.333253027.5M66.5116.5
3.010303532M89.0149.0

■ Number of Holes Configurable Type
Part NumberOverall Length   
L   
Unit: mm   
Hole MachiningK  
(Number of Holes)  
B (Hole Pitch)   
Unit: mm   
P   
(Front Surface Pitch)   
WHhM  
(Coarse)  
d1d2Z1
TypeModule  
HLRGEA1.020 to 980N (No Hole Machining)   
HT (Back Tapped)   
ST (Side Tapped)   
Z (Side Counterbored)   
2 to 1025 to 4703.333101514M33.56.53.5
1.55152018.5M44.584.5
2.06.667202523M55.59.55.5
2.58.333253027.5M66.5116.5
3.010303532M89.0149.0

Alterations

AlterationsTapped Hole Dimension Change
CodeTPC
Spec.Changes the tapped hole dimension.
Ordering Code TPC4
     MTPC
M3M4
M4M3 M5
M5M4 M6
M6M5 M8
M8M6

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HLRGEA1.0-[20-980/1]-[HT,​N,​ST,​Z]
HLRGEA1.5-[20-980/1]-[HT,​N,​ST,​Z]
HLRGEA2.0-[20-980/1]-[HT,​N,​ST,​Z]
HLRGEA2.5-[20-980/1]-[HT,​N,​ST,​Z]
HLRGEA3.0-[20-980/1]-[HT,​N,​ST,​Z]
HRGEAL1.0-[20-980/1]-[HT,​N,​ST,​Z]
HRGEAL1.5-[20-980/1]-[HT,​N,​ST,​Z]
HRGEAL2.0-[20-980/1]-[HT,​N,​ST,​Z]
HRGEAL2.5-[20-980/1]-[HT,​N,​ST,​Z]
HRGEAL3.0-[20-980/1]-[HT,​N,​ST,​Z]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Module Length L
(mm)
Tooth Width W (or D)
(mm)
Rack Height
(mm)
Hole Machining
1 7 Days 120 ~ 9801015HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 1.520 ~ 9801520HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 220 ~ 9802025HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 2,520 ~ 9802530HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 320 ~ 9803035HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 120 ~ 9801015HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 1.520 ~ 9801520HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 220 ~ 9802025HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 2,520 ~ 9802530HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)
1 7 Days 320 ~ 9803035HT (Back Tapped) / N (No Hole Machining) / ST (Side Tapped) / Z (Side Counterbored)

Loading...

  1. 1

Basic information

Tooth Type Helical Environmentally friendly RoHS Compliant (10 Substances) Shape Rack Gears
Characteristics/Applications Not Applicable Material EN 1.1191 Equiv. Heat Treatment Not Provided
Ground Tooth Not Provided Surface Treatment Black Oxide Material Details EN 1.1191 Equiv.
End Face Machining One End Machined

Complementary Products

Tech Support