Manufacturer part number: PDRM40
Brand: MISUMI
Price: 108.77 €
Delivery time: 5 Days
Shaft Bore Dia. D: 40 mm
Mounting Height H: 60 mm
Basic Load Rating Cr (Dynamic): 40500 N
Basic Load Rating Cor (Static): 23900 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDRM40
Accuracy: JIS B 1558
JIS B 1559
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Silicone |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Part Number |
PDRM25 |
Part Number | JIS Nominal | H | L | L1 | A | d1 | d | t | H1 | B | S | Basic Load Rating (kN) | Set Screw | Mass (g) | ||||
Type | D | Cr (Dynamic) | Cor (Static) | M1 | Tightening Torque (N⋅cm) | Axial Load Capacity (N) | ||||||||||||
PDRM | 25 | UCP305 | 45 | 175 | 132 | 45 | 20 | 17 | 16 | 84 | 38 | 15 | 21.3 | 10.9 | M6 × 0.75 | 390 | 1065 | 1600 |
30 | UCP306 | 50 | 180 | 140 | 50 | 19 | 94 | 43 | 17 | 26.8 | 15 | M6 × 0.75 | 390 | 1340 | 1900 | |||
35 | UCP307 | 56 | 210 | 160 | 56 | 25 | 21 | 105 | 48 | 19 | 33.5 | 19.2 | M8 × 1 | 830 | 1675 | 2700 | ||
40 | UCP308 | 60 | 220 | 170 | 60 | 27 | 23 | 116 | 52 | 40.5 | 23.9 | M10 × 1.25 | 1620 | 2025 | 3120 | |||
45 | UCP309 | 67 | 245 | 190 | 67 | 30 | 20 | 25 | 128 | 57 | 22 | 51.5 | 29.5 | M10 × 1.25 | 1620 | 2575 | 4130 | |
50 | UCP310 | 75 | 275 | 212 | 75 | 35 | 28 | 143 | 61 | 61.5 | 38.2 | M12 × 1.5 | 2790 | 3075 | 5680 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PDRM40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|
108.77 € | 1 | Available | 5 Days | 40 | 60 | 40500 | 23900 |
Loading...
Unit, Type | Ball Bearing Unit | Bearing Unit, Type | Pillow Blocks | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Hole, Set Screw | Pillow Type, Category | High Center | Material Bearing | EN 1.3505 Equiv. |
Surface Treatment | Not Provided | Refueling Method | Refueling Type | Rolling Element Material | EN 1.3505 Equiv. |
Lubrication Method | Lubricated |
This page is Pillow Blocks, Cast Iron Pillow Block (High Center Type), part number PDRM40.
You can find the detail information about specifications and dimensions on part number PDRM40.
Part Number |
---|
PDRM25 |
PDRM30 |
PDRM35 |
PDRM45 |
PDRM50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|
59.56 € | 1 | Available | 5 Days | 25 | 45 | 21300 | 10,900 | |
72.15 € | 1 | Available | 5 Days | 30 | 50 | 26800 | 15,000 | |
91.97 € | 1 | Available | 5 Days | 35 | 56 | 33500 | 19200 | |
144.37 € | 1 | Available | 5 Days | 45 | 67 | 51500 | 29,500 | |
187.02 € | 1 | Available | 5 Days | 50 | 75 | 61500 | 38200 |