Manufacturer part number: PDRX40
Brand: MISUMI
Price: 113.05 €
Delivery time: 5 Days
Shaft Bore Dia. D: 40 mm
Mounting Height H: 58.7 mm
Basic Load Rating Cr (Dynamic): 33000 N
Basic Load Rating Cor (Static): 20500 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDRX40
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber (NBR) |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Accuracy: JIS B 1558
JIS B 1559
Part Number |
PDRX25 |
Part Number | JIS Nominal | H | L | L1 | A | d1 | d | t | H1 | B | S | Basic Load Rating (kN) | Set Screw | Mass (g) | ||||
Type | D | Cr (Dynamic) | Cor (Static) | M1 | Tightening Torque (N⋅cm) | Axial Load Capacity (N) | ||||||||||||
(Lubricated) PDRX | 25 | UCPX05 | 44.4 | 159 | 119 | 51 | 25 | 17 | 18 | 85 | 38.1 | 15.9 | 19.6 | 11.3 | M6 × 0.75 | 390 | 980 | 1500 |
30 | UCPX06 | 47.6 | 175 | 127 | 57 | 20 | 94 | 42.9 | 17.5 | 25.9 | 15.4 | M8 × 1.0 | 830 | 1295 | 2000 | |||
35 | UCPX07 | 54 | 203 | 144 | 30 | 22 | 105 | 49.2 | 19.0 | 29.3 | 17.9 | 1465 | 2700 | |||||
40 | UCPX08 | 58.7 | 222 | 156 | 67 | 32 | 20 | 26 | 113 | 33.0 | 20.5 | 1650 | 3500 | |||||
45 | UCPX09 | 33 | 116 | 51.6 | 35.5 | 23.2 | M10 × 1.25 | 1620 | 1775 | |||||||||
50 | UCPX10 | 63.5 | 241 | 171 | 73 | 36 | 27 | 126 | 55.6 | 22.2 | 43.0 | 29.4 | 2150 | 4200 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PDRX40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|
113.05 € | 1 | Available | 5 Days | 40 | 58.7 | 33000 | 20500 |
Loading...
Unit, Type | Ball Bearing Unit | Bearing Unit, Type | Pillow Blocks | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Hole, Set Screw | Pillow Type, Category | Standard | Material Bearing | EN 1.3505 Equiv. |
Surface Treatment | Not Provided | Specifications/Environment | Heavy Duty | Refueling Method | Refueling Type |
Rolling Element Material | EN 1.3505 Equiv. | Lubrication Method | Lubricated |
This page is Pillow Blocks, Cast Iron Pillow Block (Heavy Load Type), part number PDRX40.
You can find the detail information about specifications and dimensions on part number PDRX40.
Part Number |
---|
PDRX25 |
PDRX30 |
PDRX35 |
PDRX45 |
PDRX50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|
57.53 € | 1 | Available | 5 Days | 25 | 44.4 | 19600 | 11,300 | |
70.32 € | 1 | Available | 5 Days | 30 | 47.6 | 25900 | 15,400 | |
90.88 € | 1 | Available | 5 Days | 35 | 54 | 29300 | 17900 | |
113.84 € | 1 | Available | 5 Days | 45 | 58.7 | 35500 | 23,200 | |
135.84 € | 1 | Available | 5 Days | 50 | 63.5 | 43000 | 29,400 |