Manufacturer part number: HDHT50
Brand: MISUMI
Price: 77.69 €
Delivery time: 5 Days
Shaft Bore Dia. D: 50 mm
Basic Load Rating Cr (Dynamic): 35,000 N
Basic Load Rating Cor (Static): 23,200 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HDHT50
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber (NBR) |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Part Number |
HDHT15 |
Part Number | F | F1 | W | t | A | A1 | d | B | S | Mounting Screw Nominal | Basic Load Rating (N) | Set Screw | Mass (g) (Reference) | ||
Type | D | Cr (Dynamic) | Co (Static) | M | |||||||||||
HDHT | 12 | 113 | 90 | 60 | 11 | 33.3 | 25.5 | 12 | 31 | 12.7 | M10 | 12800 | 6650 | M5 × 0.8 | 500 |
15 | |||||||||||||||
17 | |||||||||||||||
20 | 400 | ||||||||||||||
25 | 130 | 99 | 68 | 13 | 35.8 | 27 | 16 | 34.1 | 14.3 | M14 | 14000 | 7850 | 600 | ||
30 | 148 | 117 | 80 | 40.2 | 31 | 38.1 | 15.9 | 19500 | 11300 | M6 × 0.75 | 900 | ||||
35 | 161 | 130 | 90 | 15 | 44.4 | 34 | 42.9 | 17.5 | 25700 | 15300 | 1200 | ||||
40 | 175 | 144 | 100 | 51.2 | 36 | 49.2 | 19 | 29100 | 17800 | M8 × 1.0 | 1500 | ||||
45 | 188 | 148 | 108 | 16 | 52.2 | 38 | 19 | M16 | 32500 | 20400 | 1800 | ||||
50 | 197 | 157 | 115 | 54.6 | 40 | 51.6 | 35000 | 23200 | 2000 | ||||||
60 | 250 | 202 | 140 | 18 | 68.7 | 48 | 23 | 65.1 | 25.4 | M20 | 52500 | 36000 | M10 × 1.25 | 3800 |
3D preview is not available, because the part number has not yet been determined.
Unit, Type | Ball Bearing Unit | Bearing Unit, Type | Diamond Shape Flanged Type | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Set Screw | Pillow Type, Category | Standard | Material Bearing | EN 1.3505 Equiv. |
Surface Treatment | Not Provided | Refueling Method | Refueling Type | Rolling Element Material | EN 1.3505 Equiv. |
Lubrication Method | Lubricated |
This page is Flanged Ball Bearing Units, Compact Cast Iron, Diamond Shape Flange (Heat Resistant Type), part number HDHT50.
You can find the detail information about specifications and dimensions on part number HDHT50.
Part Number |
---|
HDHT15 |
HDHT17 |
HDHT20 |
HDHT25 |
HDHT30 |
HDHT60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|
30.73 € | 1 | Available | 5 Days | 15 | 12,800 | 6,650 | |
30.32 € | 1 | Available | 5 Days | 17 | 12,800 | 6,650 | |
32.12 € | 1 | Available | 5 Days | 20 | 12,800 | 6,650 | |
37.32 € | 1 | Available | 5 Days | 25 | 14,000 | 7,850 | |
51.11 € | 1 | Available | 5 Days | 30 | 19,500 | 11,300 | |
122.17 € | 1 | Available | 5 Days | 60 | 52500 | 36000 |