Manufacturer part number: PDRUP15
Brand: MISUMI
Price: 25.45 €
Delivery time: 5 Days
Shaft Bore Dia. D: 15 mm
Mounting Height H: 30.2 mm
Basic Load Rating Cr (Dynamic): 12,800 N
Basic Load Rating Cor (Static): 6700 N
Refueling Method: Refueling Type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDRUP15
PDRUPN (Cast Iron Pillow Block, Narrow Width Type)
Lubrication-Free
PDRUP
Lubricated
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Part Number |
PDRUPN12 PDRUP20 |
Part Number | JIS Nominal | H | L | L1 | A | M | t | H1 | B | S | Basic Load Rating (kN) | M1 | Weight (g) (Reference) | ||
Cr (Dynamic) | Cor (Static) | ||||||||||||||
Type | D | ||||||||||||||
(Lubrication-Free) PDRUPN (Lubricated) PDRUP | 12 | UC201D1 | 30.2 | 76 | 52 | 38 | M10 × 1.5 | 13 | 62 | 31 | 12.7 | 12.8 | 6.7 | M5 × 0.8 | 600 |
15 | UC202D1 | ||||||||||||||
17 | UC203D1 | ||||||||||||||
20 | UC204D1 | ||||||||||||||
25 | UC205D1 | 36.5 | 84 | 56 | 15 | 72 | 34.1 | 14.3 | 14.0 | 7.85 | 700 | ||||
30 | UC206D1 | 42.9 | 94 | 66 | 48 | M14 × 2 | 18 | 84 | 38.1 | 15.9 | 19.5 | 11.3 | M6 × 0.75 | 1100 | |
35 | UC207D1 | 47.6 | 110 | 80 | 20 | 95 | 42.9 | 17.5 | 25.7 | 15.3 | 1600 | ||||
40 | UC208D1 | 49.2 | 116 | 84 | 54 | 100 | 49.2 | 19 | 29.1 | 17.8 | M8 × 1.0 | 1800 | |||
45 | UC209D1 | 54.2 | 120 | 90 | 25 | 108 | 32.5 | 20.4 | 2100 | ||||||
50 | UC210D1 | 57.2 | 130 | 94 | 60 | M16 × 2 | 116 | 51.6 | 35.0 | 23.2 | 2600 |
D | I.D. Tolerance (mm) | |
(mm) | ||
Over | Or less | |
10 | 18 | +0.015 0 |
18 | 31.75 | +0.018 0 |
31.75 | 50.8 | +0.021 0 |
50.8 | 80.962 | +0.024 0 |
80.962 | 120 | +0.028 0 |
120 | 180 | +0.033 0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PDRUP15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method | |
---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | Available | 5 Days | 15 | 30.2 | 12,800 | 6700 | Refueling Type | Lubricated |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Pillow Blocks | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Pillow Type, Category | Bottom Mount Type | Material Bearing | EN 1.3505 Equiv. | Specifications/Environment | Standard |
Rolling Element Material | EN 1.3505 Equiv. |
This page is Pillow Blocks, Cast Iron Pillow Block (Narrow Width Type), part number PDRUP15.
You can find the detail information about specifications and dimensions on part number PDRUP15.
Configure
Basic Attributes
Type
Shaft Bore Dia. D(mm)
Mounting Height H(mm)
Refueling Method
Lubrication Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PDRUP12 |
PDRUP17 |
PDRUP20 |
PDRUP25 |
PDRUP30 |
PDRUP35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method |
---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | Available | 5 Days | 12 | 30.2 | 12,800 | 6650 | Refueling Type | Lubricated | |
41.21 € | 1 | Available | 5 Days | 17 | 30.2 | 12,800 | 6700 | Refueling Type | Lubricated | |
24.22 € | 1 | Available | 5 Days | 20 | 30.2 | 12,800 | 6700 | Refueling Type | Lubricated | |
48.01 € | 1 | Available | 5 Days | 25 | 36.5 | 14,000 | 7,850 | Refueling Type | Lubricated | |
79.48 € | 1 | Available | 5 Days | 30 | 42.9 | 19,500 | 11,300 | Refueling Type | Lubricated | |
40.75 € | 1 | Available | 5 Days | 35 | 47.6 | 25,700 | 15300 | Refueling Type | Lubricated |