Manufacturer part number: PDRIP40
Brand: MISUMI
Price: 83.54 €
Delivery time: 5 Days
Shaft Bore Dia. D: 40 mm
Mounting Height H: 60 mm
Basic Load Rating Cr (Dynamic): 29,100 N
Basic Load Rating Cor (Static): 17,800 N
Refueling Method: Refueling Type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PDRIP40
PDRIPN (Cast Iron Pillow Block, Thick Type)
Lubrication-Free
PDRIP
Lubricated
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Part Number |
PDRIPN45 PDRIP50 |
Part Number | JIS Nominal | H | L | L1 | A | d | t | H1 | B | S | Basic Load Rating (kN) | M1 | Weight (g) (Reference) | ||
Cr (Dynamic) | Cor (Static) | ||||||||||||||
Type | D | ||||||||||||||
(Lubrication-Free) PDRIPN (Lubricated) PDRIP | 40 | UC208D1 | 60 | 200 | 150 | 60 | 19 | 25 | 115 | 49.2 | 19 | 29.1 | 17.8 | M8 × 1.0 | 3500 |
45 | UC209D1 | 70 | 210 | 160 | 128 | 32.5 | 20.4 | 3700 | |||||||
50 | UC210D1 | 220 | 170 | 28 | 132 | 51.6 | 35.0 | 23.2 | 4300 | ||||||
55 | UC211D1 | 80 | 230 | 180 | 148 | 55.6 | 22.2 | 43.5 | 29.2 | 5200 | |||||
60 | UC212D1 | 260 | 200 | 70 | 22 | 30 | 155 | 65.1 | 25.4 | 52.5 | 36.0 | M10 × 1.25 | 6600 | ||
65 | UC213D1 | 90 | 280 | 220 | 172 | 65.1 | 57.5 | 40.0 | 8600 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PDRIP40 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method | |
---|---|---|---|---|---|---|---|---|---|---|
83.54 € | 1 | Available | 5 Days | 40 | 60 | 29,100 | 17,800 | Refueling Type | Lubricated |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Pillow Blocks | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Pillow Type, Category | Thick | Material Bearing | EN 1.3505 Equiv. | Specifications/Environment | Standard |
Rolling Element Material | EN 1.3505 Equiv. |
This page is Pillow Blocks, Cast Iron Pillow Block (Thick Type), part number PDRIP40.
You can find the detail information about specifications and dimensions on part number PDRIP40.
Configure
Basic Attributes
Type
Shaft Bore Dia. D(mm)
Mounting Height H(mm)
Refueling Method
Lubrication Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PDRIP45 |
PDRIP55 |
PDRIP60 |
PDRIP65 |
PDRIPN40 |
PDRIPN45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method |
---|---|---|---|---|---|---|---|---|---|---|
88.65 € | 1 | Available | 5 Days | 45 | 70 | 32500 | 20400 | Refueling Type | Lubricated | |
124.66 € | 1 | Available | 5 Days | 55 | 80 | 43500 | 29200 | Refueling Type | Lubricated | |
161.06 € | 1 | Available | 5 Days | 60 | 80 | 52500 | 36000 | Refueling Type | Lubricated | |
122.56 € | 1 | Available | 5 Days | 65 | 90 | 57500 | 40000 | Refueling Type | Lubricated | |
83.54 € | 1 | Available | 5 Days | 40 | 60 | 29,100 | 17,800 | Lubrication-Free Type | Non-lubricated | |
88.65 € | 1 | Available | 5 Days | 45 | 70 | 32500 | 20400 | Lubrication-Free Type | Non-lubricated |