Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Shaft | Housing |
k5 | K6 |
Part Number |
NKXN10 NKXZN15 |
Part Number | D | L | T | r (min) | D1 | D2 | ℓ | a | Radial | Axial | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | ||||
Basic Dynamic Load Rating Cr (Dynamic) kN | Basic Static Load Rating Cor (Static) kN | Basic Dynamic Load Rating Ca (Dynamic) kN | Basic Static Load Rating Coa (Static) kN | Ds (min) | R (max) | |||||||||||
Type | d | |||||||||||||||
NKXN (Open) NKXZN (With Cover) | 10 | 19 | 23 | 9 | 0.3 | 24 | 25 | 6.5 | 19.7 | 5.4 | 6.4 | 10 | 14 | 6700 | 18 | 0.3 |
12 | 21 | 26 | — | — | 6 | 7.7 | 10.3 | 15.4 | 6400 | 20 | ||||||
15 | 24 | 28 | 29 | 23.7 | 8.2 | 10.2 | 10.5 | 16.8 | 6200 | 23 | ||||||
17 | 26 | 25 | 30 | — | 8 | — | 10.4 | 14.4 | 10.8 | 18.2 | 6000 | 25 | ||||
20 | 30 | 30 | 10 | 35 | — | 10.5 | — | 16.4 | 27.1 | 14.2 | 24.7 | 5200 | 29 | |||
25 | 37 | 11 | 0.6 | 42 | — | 9.5 | — | 14.2 | 24 | 19.6 | 37 | 4600 | 35 | 0.6 | ||
30 | 42 | 47 | — | — | 22.3 | 39.5 | 20.4 | 42 | 4300 | 40 | ||||||
35 | 47 | 12 | 52 | — | 9 | — | 20 | 36 | 20.4 | 44.5 | 3900 | 45 | ||||
40 | 52 | 32 | 13 | 60 | — | 10 | — | 25.9 | 52.5 | 26.9 | 63 | 3500 | 52 | |||
45 | 58 | 14 | 65 | — | 9 | — | 27.6 | 59 | 27.9 | 69 | 3200 | 57 | ||||
50 | 62 | 35 | 70 | — | 10 | — | 27.9 | 62 | 28.8 | 75.5 | 3100 | 62 | ||||
60 | 72 | 40 | 17 | 1 | 85 | 87 | 12 | 80.5 | 29.8 | 71.5 | 41.5 | 113 | 2600 | 75 | 1 | |
70 | 85 | 18 | 95 | — | 11 | — | 36.5 | 86 | 43 | 127 | 2400 | 85 |
Part Number | Mass (g) (Reference) | ||
Type | d | NKXN | NKXZN |
NKXN (Open) NKXZN (With Cover) | 10 | 37 | 39 |
12 | 42 | — | |
15 | 44 | 48 | |
17 | 51 | — | |
20 | 85 | — | |
25 | 125 | — | |
30 | 140 | — | |
35 | 167 | — | |
40 | 216 | — | |
45 | 252 | — | |
50 | 302 | — | |
60 | 465 | 484 | |
70 | 612 | — |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
NKXN10 |
NKXN12 |
NKXN15 |
NKXN17 |
NKXN20 |
NKXN25 |
NKXN30 |
NKXN35 |
NKXN40 |
NKXN45 |
NKXN50 |
NKXN60 |
NKXN70 |
NKXZN10 |
NKXZN15 |
NKXZN60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Seal Part Structure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.14 € | 1 | Available | 5 Days | 10 | 19 | 23 | 6700 | 5400 | 6400 | 10000 | 14000 | Open | |
36.49 € | 1 | Available | 5 Days | 12 | 21 | 23 | 6400 | 6000 | 7700 | 10300 | 15400 | Open | |
37.93 € | 1 | Available | 5 Days | 15 | 24 | 23 | 6200 | 8200 | 10200 | 10500 | 16800 | Open | |
39.72 € | 1 | Available | 5 Days | 17 | 26 | 25 | 6000 | 10400 | 14400 | 10800 | 18200 | Open | |
47.47 € | 1 | Available | 5 Days | 20 | 30 | 30 | 5200 | 16400 | 27100 | 14200 | 24700 | Open | |
55.46 € | 1 | Available | 5 Days | 25 | 37 | 30 | 4600 | 14200 | 24000 | 19600 | 37000 | Open | |
63.90 € | 1 | Available | 5 Days | 30 | 42 | 30 | 4300 | 22300 | 39500 | 20400 | 42000 | Open | |
73.50 € | 1 | Available | 5 Days | 35 | 47 | 30 | 3900 | 20000 | 36000 | 20400 | 44500 | Open | |
88.26 € | 1 | Available | 5 Days | 40 | 52 | 32 | 3500 | 25900 | 52500 | 26900 | 63000 | Open | |
107.27 € | 1 | Available | 5 Days | 45 | 58 | 32 | 3200 | 27600 | 59000 | 27900 | 69000 | Open | |
125.47 € | 1 | Available | 5 Days | 50 | 62 | 35 | 3100 | 27900 | 62000 | 28800 | 75500 | Open | |
155.20 € | 1 | Available | 5 Days | 60 | 72 | 40 | 2600 | 29800 | 71500 | 41500 | 113000 | Open | |
126.40 € | 1 | Available | 5 Days | 70 | 85 | 40 | 2400 | 36500 | 86000 | 43000 | 127000 | Open | |
39.61 € | 1 | Available | 5 Days | 10 | 19 | 23 | 6700 | 5400 | 6400 | 10000 | 14000 | With Cover | |
41.10 € | 1 | Available | 5 Days | 15 | 24 | 23 | 6200 | 8200 | 10200 | 10500 | 16800 | With Cover | |
193.26 € | 1 | Available | 5 Days | 60 | 72 | 40 | 2600 | 29800 | 71500 | 41500 | 113000 | With Cover |
Loading...
Raceway Ring Shape | Needle Roller Bearings with Thrust Ball Bearings | Load Direction | Thrust Load, Axial | Inner/Outer Race Material | EN 1.3505 Equiv. |
---|---|---|---|---|---|
Specifications | Standard | Rolling Element Material | EN 1.3505 Equiv. |
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Width B (or T)(mm)
Seal Part Structure
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes