Manufacturer part number: HDAM12
Brand: MISUMI
Price: 25.45 €
Delivery time: 5 Days
Shaft Bore Dia. D: 12 mm
Mounting Height H: 110 mm
Basic Load Rating Cr (Dynamic): 12,800 N
Basic Load Rating Cor (Static): 6,650 N
Refueling Method: Refueling Type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HDAM12
HDAMN (Cast Iron Asymmetrical Flanged Type)
Lubrication-Free
HDAM
Lubricated
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 to +100°C
[ ! ] A grease fitting is included with the lubricated type.
Grease Fitting Nominal Diameter: 1/4-28UNF (Unified Standard)
Components | [M] Material |
(1) Housing | [ M ]EN-JL 1030 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Part Number |
HDAMN15 HDAM12 |
Part Number | F | F1 | F2 | C | W | J | t | A | A1 | d | B | S | Mounting Screw Nominal | Basic Load Rating (N) | M1 | Weight (g) (Reference) | ||
Cr (Dynamic) | Co (Static) | |||||||||||||||||
Type | D | |||||||||||||||||
(Lubrication-Free) HDAMN (Lubricated) HDAM | 12 | 110 | 27 | 42 | 52 | 62 | 32 | 13 | 33.3 | 25.5 | 10 | 31 | 12.7 | M8 | 12800 | 6650 | M5 × 0.8 | 600 |
15 | ||||||||||||||||||
17 | ||||||||||||||||||
20 | ||||||||||||||||||
25 | 116 | 45 | 56 | 68 | 34 | 13 | 35.8 | 27 | 10 | 34.1 | 14.3 | 14000 | 7850 | 700 | ||||
30 | 130 | 29 | 50 | 65 | 78 | 40 | 40.2 | 31 | 38.1 | 15.9 | 19500 | 11300 | M6 × 0.75 | 900 | ||||
35 | 144 | 32 | 55 | 70 | 90 | 46 | 15 | 44.4 | 34 | 42.9 | 17.5 | 25700 | 15300 | 1300 | ||||
40 | 164 | 41 | 60 | 78 | 100 | 50 | 16 | 51.2 | 36 | 12 | 49.2 | 19 | M10 | 29100 | 17800 | M8 × 1.0 | 1800 | |
45 | 174 | 43 | 65 | 80 | 106 | 54 | 18 | 52.2 | 38 | 32500 | 20400 | 2100 | ||||||
50 | 184 | 46 | 68 | 86 | 112 | 58 | 54.6 | 40 | 51.6 | 35000 | 23200 | 2400 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HDAM12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method | |
---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | Available | 5 Days | 12 | 110 | 12,800 | 6,650 | Refueling Type | Lubricated |
Loading...
Unit, Type | Bearing Unit | Bearing Unit, Type | Deformed Diamond-Shaped Flange Type | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Pillow Type, Category | Others | Material Bearing | EN 1.3505 Equiv. | Specifications/Environment | Standard |
Rolling Element Material | EN 1.3505 Equiv. |
This page is Ball Bearing Unit, Casting Asymmetric Flange Type, part number HDAM12.
You can find the detail information about specifications and dimensions on part number HDAM12.
Configure
Basic Attributes
Type
Shaft Bore Dia. D(mm)
Mounting Height H(mm)
Refueling Method
Lubrication Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HDAM15 |
HDAM17 |
HDAM20 |
HDAM25 |
HDAM30 |
HDAM35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Mounting Height H (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method |
---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | Available | 5 Days | 15 | 110 | 12,800 | 6,650 | Refueling Type | Lubricated | |
25.27 € | 1 | Available | 5 Days | 17 | 110 | 12,800 | 6,650 | Refueling Type | Lubricated | |
29.42 € | 1 | Available | 5 Days | 20 | 110 | 12,800 | 6,650 | Refueling Type | Lubricated | |
34.22 € | 1 | Available | 5 Days | 25 | 116 | 14,000 | 7,850 | Refueling Type | Lubricated | |
44.68 € | 1 | Available | 5 Days | 30 | 130 | 19,500 | 11,300 | Refueling Type | Lubricated | |
53.75 € | 1 | Available | 5 Days | 35 | 144 | 25,700 | 15300 | Refueling Type | Lubricated |