Manufacturer part number: TUUFW25
Brand: MISUMI
Price: 207.00 €
Delivery time: 5 Days
Shaft Bore Dia. D: 25 mm
Basic Load Rating Cr (Dynamic): 14,000 N
Basic Load Rating Cor (Static): 7,850 N
Refueling Method: Refueling Type
Lubrication Method: Lubricated
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TUUFW25
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Operating Temperature: -15 to 100°C
Components | [M] Material |
(1) Unit Main Body | [ M ]EN-JL 1030 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
TUUFW (Lubricated)
TUUFWN (Lubrication-Free)
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Operating Temperature: -15 to 100°C
Components | [M] Material |
(1) Unit Main Body | [ M ]EN 1.0330 Equiv. |
(2) Bearing Track Ring | [ M ]EN 1.3505 Equiv. |
(3) Rubber Seal | [M]Nitrile Rubber |
(4) Set screw | [ M ]EN 1.7220 Equiv. |
Part Number |
TUUFLN15 TUUFW20 |
Part Number | JIS Nominal (Bearing) | H | H1 | L | L1 | A | A1 | A2 | W | W1 | B | S | Mounting Screw Nominal | Allowable Load kN | Basic Load Rating (kN) | Set Screw | Mass (g) | ||
Type | D | Cr (Dynamic) | Cor (Static) | M1 | |||||||||||||||
TUUFLN | 12 | AS201 | 100 | 65 | 260 | 235 | 31 | 27 | 15 | 100 | 83.5 | 22 | 6 | M10 | 3.43 | 9.6 | 4.6 | M5 × 0.8 | 1100 |
15 | AS202 | ||||||||||||||||||
17 | AS203 | ||||||||||||||||||
20 | AS204 | 33 | 25 | 7 | 12.8 | 6.65 | |||||||||||||
25 | AS205 | 34.5 | 27 | 7.5 | 14 | 7.85 |
Part Number | JIS Nominal (Bearing) | H | H1 | L | L1 | A | A1 | A2 | W | W1 | P1 | P2 | P3 | B | S | |
Type | D | |||||||||||||||
TUUFWN (Lubrication-Free) TUUFW (Lubricated) | 20 | UC204D1 | 199 | 154 | 317 | 370 | 50 | 6 | 30 | 150 | 69 | 19 | 117 | 64 | 31 | 12.7 |
25 | UC205D1 | 68 | 34.1 | 14.3 | ||||||||||||
30 | UC206D1 | 212 | 166 | 337 | 393 | 32 | 78 | 127 | 38.1 | 15.9 | ||||||
35 | UC207D1 | 429 | 485 | 230 | 80 | 173 | 42.9 | 17.5 | ||||||||
40 | UC208D1 | 233 | 192 | 520 | 596 | 300 | 88 | 22 | 217 | 49.2 | 19 | |||||
45 | UC209D1 | |||||||||||||||
50 | UC210D1 | 524 | 599 | 35 | 92 | 219 | 51.6 |
Part Number | Allowable Load kN | Mounting Screw Nominal | Basic Load Rating (kN) | Adjustment Screw Nominal | Set Screw | Mass (g) | ||
Type | D | Cr (Dynamic) | Cor (Static) | M1 | ||||
TUUFWN (Lubrication-Free) TUUFW (Lubricated) | 20 | 7.65 | M10 | 12.8 | 6.65 | TM16 × 3 | M5 × 0.8 | 4700 |
25 | 7.85 | 14 | 7.85 | 5000 | ||||
30 | 9.81 | 19.5 | 11.3 | TM18 × 4 | 5700 | |||
35 | 12.75 | 25.7 | 15.3 | 6800 | ||||
40 | 15.69 | 29.1 | 17.8 | TM25 × 5 | 11000 | |||
45 | 32.5 | 20.4 | ||||||
50 | 16.67 | M12 | 35 | 23.2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TUUFW25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. D (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method | |
---|---|---|---|---|---|---|---|---|---|
207.00 € | 1 | Available | 5 Days | 25 | 14,000 | 7,850 | Refueling Type | Lubricated |
Loading...
Unit, Type | Framed Bearing Unit | Bearing Unit, Type | Cartridge Type | Unit Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Hole, Set Screw | Material Bearing | EN 1.3505 Equiv. | Surface Treatment | Not Provided |
Specifications/Environment | Standard | Rolling Element Material | EN 1.3505 Equiv. |
This page is Pillow Blocks, Tensioners, part number TUUFW25.
You can find the detail information about specifications and dimensions on part number TUUFW25.
Configure
Basic Attributes
Type
Shaft Bore Dia. D(mm)
Refueling Method
Lubrication Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TUUFLN20 |
TUUFLN25 |
TUUFW20 |
TUUFW30 |
TUUFW35 |
TUUFW40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. D (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Refueling Method | Lubrication Method |
---|---|---|---|---|---|---|---|---|---|
83.72 € | 1 | Available | 5 Days | 20 | 12,800 | 6,650 | Lubrication-Free Type | Non-lubricated | |
88.54 € | 1 | Available | 5 Days | 25 | 14,000 | 7,850 | Lubrication-Free Type | Non-lubricated | |
204.76 € | 1 | Available | 5 Days | 20 | 12,800 | 6,650 | Refueling Type | Lubricated | |
223.09 € | 1 | Available | 5 Days | 30 | 19,500 | 11,300 | Refueling Type | Lubricated | |
153.10 € | 1 | Available | 5 Days | 35 | 25,700 | 15300 | Refueling Type | Lubricated | |
202.88 € | 1 | Available | 5 Days | 40 | 29,100 | 17,800 | Refueling Type | Lubricated |