Manufacturer part number: MBIS4-6-8
Brand: MISUMI
Price: 0.63 €
Delivery time: 5 Days
Screw Dia. M (after insertion): 4 mm
Length L (after insertion) (D = Thread Dia. M): 6.0
Pitch: 0.7 mm
Length L: 8.0 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBIS4-6-8
Type | Bit Type | [M] Material |
MBIS | Standard (Single-Side Type) | EN CW614N Equiv. |
Part Number |
MBIS2-3-3 |
Part Number | M (Thread Dia.) × Pitch | D1 | D2 | L (Length) | |
Type | No. | ||||
MBIS Bit Inserts | 2-3-2 | M2 × 0.4 | 3.0 | 3.3 | 2.0 |
2-3-3 | 3.0 | 3.3 | 3.0 | ||
2-3-4 | 3.0 | 3.3 | 4.0 | ||
2-3-6 | 3.0 | 3.3 | 6.0 | ||
2-3-8 | 3.0 | 3.3 | 8.0 | ||
2-3.5-3 | 3.5 | 3.8 | 3.0 | ||
2-4-6 | 4.0 | 4.3 | 6.0 | ||
2-4-7 | 4.0 | 4.3 | 7.0 | ||
3-4.5-2 | M3 × 0.5 | 4.5 | 4.8 | 2.0 | |
3-4.5-3 | 4.5 | 4.8 | 3.0 | ||
3-4.5-4 | 4.5 | 4.8 | 4.0 | ||
3-4.5-4.8 | 4.5 | 4.8 | 4.8 | ||
3-4.5-5 | 4.5 | 4.8 | 5.0 | ||
3-4.5-6 | 4.5 | 4.8 | 6.0 | ||
3-4.5-7 | 4.5 | 4.8 | 7.0 | ||
3-4.5-8 | 4.5 | 4.8 | 8.0 | ||
3-5-4 | 5.0 | 5.3 | 4.0 | ||
3-5-5 | 5.0 | 5.3 | 5.0 | ||
3-5-6 | 5.0 | 5.3 | 6.0 | ||
3-5.5-4 | 5.5 | 5.8 | 4.0 |
Part Number | M (Thread Dia.) × Pitch | D1 | D2 | L (Length) | |
Type | No. | ||||
MBIS Bit Inserts | 4-5.5-3 | M4 × 0.7 | 5.5 | 5.8 | 3.0 |
4-5.5-4 | 5.5 | 5.8 | 4.0 | ||
4-5.5-5 | 5.5 | 5.8 | 5.0 | ||
4-5.5-5.8 | 5.5 | 5.8 | 5.8 | ||
4-5.5-6 | 5.5 | 5.8 | 6.0 | ||
4-5.5-7 | 5.5 | 5.8 | 7.0 | ||
4-5.5-8 | 5.5 | 5.8 | 8.0 | ||
4-5.5-9 | 5.5 | 5.8 | 9.0 | ||
4-6-6 | 6.0 | 6.3 | 6.0 | ||
4-6-8 | 6.0 | 6.3 | 8.0 | ||
4-6.5-6 | 6.5 | 6.8 | 6.0 | ||
4-6.5-7 | 6.5 | 6.8 | 7.0 | ||
5-6.5-8 | M5 × 0.8 | 6.5 | 6.8 | 8.0 | |
5-8-5 | 8.0 | 8.3 | 5.0 | ||
5-8-9 | 8.0 | 8.3 | 9.0 | ||
6-8-6 | M6 × 1.0 | 8.0 | 8.3 | 6.0 | |
6-8-9 | 8.0 | 8.3 | 9.0 | ||
6-8-13 | 8.0 | 8.3 | 13.0 | ||
8-11-13 | M8 × 1.25 | 11.0 | 11.3 | 13.0 |
■ App. Example
(1)
(2)
(3)
Set on mating material
Press fitting or thermal press fitting
Completed
■How to Select Mating Material
Mating material
C → Insert L Dimension + 0.2 mm or more
0.5 mm or more at thermal press fitting
■Precautions for Press Fitting
(1) In press fitting an insert, force is applied from the top of the mating hub, so make sure to increase O.D. to avoid cracking.
(2) When O.D. cannot be increased, thermal press fitting is available to prevent cracking.
(3) Place a punch or plate on the insert to avoid scratching it, then hammer it from above for insertion.
* Reference heating temperature: 200 to 250°C is recommended.
■ Precautions for Use
The insert will come off when a soft object such as a gasket is tightened.
When the tightened object is larger than O.D. of the insert, the insert will come off.
If the pilot hole of the mating material is too large.
Mating Resin | Strength | M3 MBIS3-4.5-7 | M4 MBIS4-5.5-9 | M5 MBIS5-6.5-8 | M6 MBIS6-8-9 |
ABS | Torque (N⋅m) | 1.8 | 2.5 | 4.2 | 5.1 |
Tension (N) | 559 | 765 | 1177 | 1765 | |
Noryl | Torque (N⋅m) | 1.9 | 3.0 | 5.0 | 6.8 |
Tension (N) | 618 | 981 | 1471 | 1765 | |
Polycarbonate | Torque (N⋅m) | 2.0 | 3.0 | 5.2 | 6.4 |
Tension (N) | 883 | 1177 | 1520 | 1814 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MBIS4-6-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Pitch (mm) | Length L (mm) | |
---|---|---|---|---|---|---|---|---|
0.63 € | 1 | Available | 5 Days | 4 | 6.0 | 0.7 | 8.0 |
Loading...
Type | Threaded Inserts | Environmentally Friendly | RoHS compliant (10 substances) | Application | Resin General |
---|---|---|---|---|---|
Properties / applications | Not Applicable | Material | EN CW614N Equiv. | Screw Type | Coarse Thread |
Notch | Not Provided | Shape | Standard | Operating Environment | Manufacturing Equipment / IT Products Related / Automobile / Railroad Vehicle / Transportation |
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Application | Screwing to resin |
This page is Bit Insert, part number MBIS4-6-8.
You can find the detail information about specifications and dimensions on part number MBIS4-6-8.
Configure
Basic Attributes
Type
Screw Dia. M (after insertion)(mm)
Length L (after insertion) (D = Thread Dia. M)
Pitch(mm)
Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBIS2-3-6 |
MBIS2-3-8 |
MBIS2-3.5-3 |
MBIS4-6.5-6 |
MBIS4-6.5-7 |
MBIS5-6.5-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Pitch (mm) | Length L (mm) |
---|---|---|---|---|---|---|---|---|
0.42 € | 1 | Available | 5 Days | 2 | 3.0 | 0.4 | 6.0 | |
1.01 € | 1 | Available | 5 Days | 2 | 3.0 | 0.4 | 8.0 | |
0.42 € | 1 | Available | 5 Days | 2 | 3.5 | 0.4 | 3.0 | |
1.01 € | 1 | Available | 5 Days | 4 | 6.5 | 0.7 | 6.0 | |
1.01 € | 1 | Available | 5 Days | 4 | 6.5 | 0.7 | 7.0 | |
0.63 € | 1 | Available | 5 Days | 5 | 6.5 | 0.8 | 8.0 |